TI introduces 30-A, 15-V synchronous buck converter with 90-percent efficiency
High-performance voltage regulator with integrated FETs provides highest efficiency, fastest transient protection in new PowerStack™ package
Bangalore (Sept. 19, 2011) –Texas Instruments Incorporated (TI) today introduced a synchronous 30-A step-down regulator with integrated MOSFETs that achieves 90-percent power efficiency and fast transient response in a small 5-mm x 6-mm PowerStack QFN package. The TPS53355 converter delivers high performance to low-output voltage, high-current applications that demand increased power density, such as notebook computers, embedded computers, servers, storage and telecommunication systems. For samples, SwitcherPro™ simulation model and evaluation module visit: www.ti.com/tps53355-pr.
The TPS53355 30-A regulator uses a D-CAP™ mode control feature to achieve a transient response of up to 2 A/µs, which is 20-percent faster than other solutions that use current or voltage mode control. The D-CAP mode control also minimizes the use of external components and requires no loop compensation.
Key features and benefits of the TPS53355:
- High efficiency and performance: input voltage range up to 15 V; 90-percent efficiency at 30-A, 12 Vin, 1.5 Vout at 500 kHz.
- Accurate power delivery: 1 percent voltage regulation accuracy.
- Light-load efficiency: Eco-Mode™ auto-skip mode operation.
- Smallest solution size: selectable switching frequency range of 250 kHz to 1 MHz and small QFN package with integrated high and low-side FETs result in a 20-percent smaller solution than competitive products.
Find out more about TI’s power management voltage regulators for high-current, low-voltage designs:
About Texas Instruments
Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.
Trademarks
TI E2E is a trademark of Texas Instruments. All other trademarks belong to their respective owners.
India Product Information Centre
Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com |