航太
登入以檢視庫存登入
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Features
Package type
Pin count
Radiation, SEL (MeV·cm2/mg)
TI functional safety category
Package area (mm^2)
Images
Description
Category
Subcategory
Radiation, TID (typ) (krad)
Status
OPA4H199-SP全新推出
THVD9491-SEP全新推出
DAC121S101-SEP全新推出
TPS7H6005-SEP全新推出
ADC3664-SP全新推出
DRV8351-SEP全新推出
TRF0208-SP全新推出
TRF0208-SEP全新推出
TPS7H1121-SP全新推出
TMUX582F-SEP全新推出
TPS7H4011-SP全新推出
LMX1860-SEP全新推出
TLV1H103-SEP全新推出
TPS7H6015-SEP全新推出
TPS7H6025-SEP全新推出
TLV4H290-SEP全新推出
TLV4H390-SEP全新推出
TPS7H3014-SP全新推出
SN54SC8T541-SEP全新推出
TPS7H6023-SP全新推出
SN54SC8T138-SEP全新推出
SN54SC8T595-SEP全新推出
DAC39RFS10-SEP全新推出
DAC39RF10-SEP全新推出
TPS7H6013-SP全新推出
AFE7950-SP全新推出
TMS570LC4357-SEP全新推出
ADC3683-SP全新推出
TPS7H2201-SEP全新推出
TPS7H2211-SEP全新推出
SN54SC6T06-SEP全新推出
SN54SC6T17-SEP全新推出
SN54SC6T07-SEP全新推出
SN54SC6T14-SEP全新推出
航太級、四路、40V 4.5MHz 軌至軌輸入和輸出運算放大器
-55 to 125
30
65
—
SOT-23-THN
14
13.692
4.2 x 3.26
$570.000 | 1ku
Space
EMI Hardened, High Cload Drive, MUX Friendly, Small Size
具有靈活 I/O 電源和 IEC ESD 的耐輻射 3V 至 5.5V RS-485 收發器
-40 to 125
30
43
—
SOIC
14
51.9
8.65 x 6
$200.000 | 100u
Space
1.65-V I/O supply, Fault protection, IEC ESD protection, PROFIBUS
耐輻射,單通道,低功耗 (0.57mW) 12 位元 5.5V 數位轉類比轉換器
-55 to 125
—
—
—
VSSOP
8
14.7
3 x 4.9
$439.000 | 1ku
Space
Low Power
耐輻射 200V 半橋 GaN 閘極驅動器
-55 to 125
50
43
—
HTSSOP
56
113.4
14 x 8.1
$706.830 | 100u
Space
Dead time control, Interlock, Internal LDO
抗輻射保證 (RHA)、QMLV、300krad、14 位元、雙通道 125MSPS ADC
25 to 25
—
—
—
CFP
64
862.0096
29.36 x 29.36
$3,269.650 | 100u
Space
—
Radiation-tolerant, 100-V max simple 3-phase gate driver with bootstrap diodes
-55 to 125
—
—
—
TSSOP
20
41.6
6.5 x 6.4
$735.000 | 1ku
Space
—
抗輻射保證 (RHA)、近 DC 至 11GHz 3dB BW 單端至差動 RF 放大器
25 to 25
—
—
—
WQFN-FCRLF
12
4
2 x 2
$1,499.800 | 1u
Space
Shutdown
耐輻射、近 DC 至 11GHz 3dB BW 單端至差動 RF 放大器
25 to 25
—
—
—
WQFN-FCRLF
12
4
2 x 2
$494.930 | 1ku
Space
Shutdown
輻射強化、QMLV 和 QMLP、2.25V 至 14V 輸入、2A 低壓差 (LDO) 穩壓器
-55 to 125
100
75
—
CFP
22
60.221856
6.211 x 9.696
$618.360 | 100u
Space
Adjustable current limit, Enable, Power good, Soft start
具有可調整故障閾值的耐輻射、+60V 防護、閂鎖效應耐受 8:1 多工器
-55 to 125
30
43
—
TSSOP
20
41.6
6.5 x 6.4
$225.000 | 100u
Space
1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Overvoltage protection, Powered-off protection
輻射強化、QMLV、4.5V 至 14V 輸入 12A 同步降壓轉換器
-55 to 125
100
75
—
CFP
30
151.23232
19.28 x 7.844
$6,515.230 | 100u
Catalog, Space
Differential Remote Sense, Enable, Frequency synchronization, Over Current Protection, Power good, Pre-Bias Start-Up, Programmable current limit, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable
具有 SYSREF (支援 JESD204B/C) 和 FPGA 時脈的耐輻射 15GHz RF 緩衝器、倍頻器、分頻器
-55 to 125
—
—
—
HTQFP
64
144
12 x 12
$18,000.000 | 100u
Space
Integrated multiplier and divider modes, JESD204B/C SYSREF support, Phase synchronization, RF clock distribution, Radiation hardened, Ultra-low additive jitter
具有推拉式輸出的耐輻射 2.5ns 單通道比較器
-55 to 125
—
—
—
SOT-23
6
8.12
2.9 x 2.8
$120.000 | 1ku
Space
Adjustable Hysteresis, Latch, POR
耐輻射 60V 半橋 GaN 閘極驅動器
-55 to 125
50
43
—
HTSSOP
56
113.4
14 x 8.1
$508.650 | 100u
Space
Dead time control, Interlock, Internal LDO
耐輻射 22V 半橋 GaN 閘極驅動器
-55 to 125
50
43
—
HTSSOP
56
113.4
14 x 8.1
$316.110 | 100u
Space
Dead time control, Interlock, Internal LDO
航太級強化汲極斷路精密 25µA 四路比較器
-55 to 125
—
—
—
SOT-23-THN
14
13.692
4.2 x 3.26
$67.155 | 100u
Space
Fail-safe, POR
航太級強化推拉精密 25µA 四路比較器
-55 to 125
—
—
—
SOT-23-THN
14
13.692
4.2 x 3.26
$67.155 | 100u
Space
Fail-safe, POR
抗輻射 QMLV、14V 四通道電源供應序列器
-55 to 125
100
75
—
CFP
22
60.221856
6.211 x 9.696
$1,386.320 | 100u
Space
Stackable
具 3 態輸出的耐輻射 8 位元固定方向位準轉換器
-40 to 125
30
43
—
TSSOP
20
41.6
6.5 x 6.4
$150.000 | 100u
Space
Balanced outputs, Over-voltage tolerant inputs, Voltage translation
抗輻射、QMLV 22V 半橋 GaN 閘極驅動器
-55 to 125
100
75
—
CFP
48
141.9552
16.74 x 8.48
$948.320 | 100u
Space
Dead time control, Interlock, Internal LDO
耐輻射 3 線至 8 線解碼器/解多工器
-40 to 125
30
43
—
TSSOP
16
32
5 x 6.4
$120.004 | 1ku
Space
Balanced outputs, Over-voltage tolerant inputs, Voltage translation
耐輻射 1.2V 至 5.5V 八位元移位暫存器
-55 to 125
30
43
—
TSSOP
16
32
5 x 6.4
$120.004 | 100u
Space
Balanced outputs, Over-voltage tolerant inputs
耐輻射、30-krad、16 位元單通道 10.4-GSPS 12-GHz RF DAC 數位類比轉換器
-55 to 125
30
43
—
FCBGA
256
289
17 x 17
$13,499.000 | 100u
Space
Ultra High Speed
耐輻射、30-krad、16 位元、雙通道 10.4-GSPS、12-GHz 射頻數位轉類比轉換器
-55 to 125
30
43
—
FCBGA
256
289
17 x 17
$22,497.000 | 100u
Space
Ultra High Speed
抗輻射、QMLV 60-V 半橋 GaN 閘極驅動器
-55 to 125
100
75
—
CFP
48
141.9552
16.74 x 8.48
$1,525.960 | 100u
Space
Dead time control, Interlock, Internal LDO
抗輻射保證 (RHA) 4 發射 6 接收 RF 取樣收發器,高達 12GHz
-40 to 85
100
72
—
FCBGA
400
289
17 x 17
$37,440.000 | 100u
Space
High-performance, Input buffer
基於 Arm® Cortex®-R 核心的航太強化型產品 Hercules™ 微控制器
-55 to 125
—
—
—
NFBGA
337
256
16 x 16
$2,499.000 | 100u
Space
Hercules high-performance microcontroller
抗輻射保證 (RHA)、QMLV、300-krad、18 位元、2 通道 65MSPS 低延遲低功率 ADC
-55 to 105
300
75
—
CFP
64
862.0096
29.36 x 29.36
$17,314.500 | 100u
Space
High Dynamic Range, High Performance, Low Power
耐輻射 1.5V 至 7V 輸入 6A eFuse
-55 to 125
50
43
—
HTSSOP
32
89.1
11 x 8.1
$435.220 | 100u
Space
Current monitoring, Overvoltage protection, Reverse current blocking always, Soft-start, Thermal shutdown
耐輻射 4.5-V 至 14-V 輸入 3.5-A eFuse
-55 to 125
50
43
—
HTSSOP
32
89.1
11 x 8.1
$425.220 | 100u
Space
Overvoltage protection, Reverse current blocking always, Soft-start, Thermal shutdown
耐輻射、六位元反相汲極斷路固定方向位準轉換器
-55 to 125
30
43
—
TSSOP
14
32
5 x 6.4
$150.000 | 100u
Space
Balanced outputs, Over-voltage tolerant inputs, Voltage translation
具施密特觸發器輸入的耐輻射六位元固定方向位準轉換器
-55 to 125
30
43
—
TSSOP
14
32
5 x 6.4
$150.000 | 100u
Space
Balanced outputs, Over-voltage tolerant inputs
耐輻射六位元汲極斷路固定方向位準轉換器
-55 to 125
30
43
—
TSSOP
14
32
5 x 6.4
$150.000 | 100u
Space
Balanced outputs, Over-voltage tolerant inputs
具施密特觸發器輸入的耐輻射六位元反相固定方向位準轉換器
-55 to 125
30
43
—
TSSOP
14
32
5 x 6.4
$150.000 | 100u
Space
Balanced outputs, Over-voltage tolerant inputs
具有 SYSREF 和 FPGA 時鐘的抗輻射保證 (RHA) 15GHz 緩衝器、倍頻器和分頻器
25 to 25
100
86
—
HTQFP
64
144
12 x 12
$9,000.000 | 100u
Space
Integrated multiplier and divider modes, JESD204B/C SYSREF support, Phase synchronization, RF clock distribution, Radiation hardened, Space Qualified, Space grade, Ultra-low additive jitter
抗輻射 QMLP、2.3-V 至 3.5-V 輸入、3-A 汲極和源極 DDR 終端 LDO 穩壓器
-55 to 125
100
72
—
HTSSOP
32
89.1
11 x 8.1
$4,792.050 | 100u
Space
Complete Solution, Shutdown Pin for S3
抗輻射、QMLV 200-V 半橋 GaN 閘極驅動器
-55 to 125
100
75
—
CFP
48
141.9552
16.74 x 8.48
$2,120.500 | 100u
Catalog, Space
Dead time control, Interlock, Internal LDO
具有清晰、預設和整合式位準移位器的耐輻射雙 D 型正反器
-55 to 125
30
43
—
TSSOP
14
32
5 x 6.4
$100.000 | 1ku
Space
Balanced outputs, Over-voltage tolerant inputs, Voltage translation
耐輻射四位元固定方向位準轉換器
-55 to 125
30
43
—
TSSOP
14
32
5 x 6.4
$150.000 | 100u
Space
Balanced outputs, Over-voltage tolerant inputs, Voltage translation
Radiation-tolerant, three-channel configurable multiple-function gate
-55 to 125
30
43
—
TSSOP
14
32
5 x 6.4
$100.000 | 100u
Space
Balanced outputs, Over-voltage tolerant inputs, Voltage translation
具有整合式位準移位器的耐輻射、四通道、二輸入 1.2-V 至 5.5-V NOR 閘
-55 to 125
30
43
—
TSSOP
14
32
5 x 6.4
$100.000 | 100u
Space
Balanced outputs, Over-voltage tolerant inputs, Voltage translation
Radiation-tolerant, three-channel configurable inverted multiple-function gate
-55 to 125
30
43
—
TSSOP
14
32
5 x 6.4
$100.000 | 100u
Space
Balanced outputs, Over-voltage tolerant inputs, Voltage translation
具有整合式位準移位器的耐輻射、四通道、二輸入 1.2-V 至 5.5-V NAND 閘
-55 to 125
30
43
—
TSSOP
14
32
5 x 6.4
$100.000 | 100u
Space
Balanced outputs, Over-voltage tolerant inputs, Voltage translation
具有整合式位準移位器的耐輻射、四通道、二輸入 1.2-V 至 5.5-V XOR 閘
-55 to 125
30
43
—
TSSOP
14
32
5 x 6.4
$100.000 | 100u
Space
Balanced outputs, Over-voltage tolerant inputs, Voltage translation
具有整合式位準移位器的耐輻射、四通道、二輸入 1.2-V 至 5.5-V OR 閘
-55 to 125
30
43
—
TSSOP
14
32
5 x 6.4
$100.000 | 100u
Space
Balanced outputs, Over-voltage tolerant inputs, Voltage translation
具有 JESD204C 介面的抗輻射、30 krad、12 位元、四路 1.6-GSPS ADC
-55 to 125
30
43
—
FCCSP
144
100
10 x 10
$13,500.000 | 100u
Space
Ultra High Speed
Radiation-tolerant, 30-krad, 12-bit, dual 5.2-GSPS or single 10.4-GSPS ADC
-55 to 125
30
43
—
FCCSP
144
100
10 x 10
$29,925.000 | 100u
Space
Ultra High Speed
耐輻射、4.5-V 至 32-V、輸入 1.35-A 160-mΩ 四通道 eFuse
-55 to 125
30
43
—
HTSSOP
28
62.08
9.7 x 6.4
$692.140 | 100u
Space
Current monitoring, Thermal shutdown, Under voltage lock out
Description
Enabled
Description
Category
Enabled
Category
Subcategory
Enabled
Subcategory
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Radiation, TID (typ) (krad)
Enabled
Radiation, TID (typ) (krad)
Radiation, SEL (MeV·cm2/mg)
Enabled
Radiation, SEL (MeV·cm2/mg)
TI functional safety category
Enabled
TI functional safety category
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Rating
Enabled
Rating
Status
Enabled
Status
Features
Enabled
Features
1
to
50
of
226
Page
1
of
5