Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

機架和伺服器電源

Address the power density and efficiency needs of the future with products and system-level products for telecommunication and server applications

Changes in server and telcommunication power supplies include, increased functionality and power-level requirements. Complying with standards such as Modular Hardware System-Common Redundant Power Supply (M-CRPS) and 80 Plus Titanium efficiency are necessitating the use of gallium nitride and more complex real-time control, while higher switching frequencies and faster transient response specfications require system-level changes. Our C2000™ microcontrollers and reference designs address the ever-changing landscape of telecommunications and server power.

Why choose TI for telecom & server power applications?

checkmark

Maximize efficiency

Our gallium-nitride devices enable higher-efficiency topologies that can help meet standards such as 80 Plus Titanium and Modular Hardware System-Common Redundant Power Supply (M-CRPS).

checkmark

Increase power density

Our novel approach to circuit integration enables faster switching speeds to help reduce system size, while our high-performance packages facilitate greater power dissipation in a smaller area.

checkmark

Create secure systems

Our C2000™ microcontrollers have security features that protect systems, while including the latest firmware to make them easy to update.

Engineering efficiency for telecom and server power designs

High-performance smart switches

Gallium-nitride (GaN) transistors are wide band-gap devices capable of switching at higher frequencies than traditional silicon field-effect transistors. GaN devices also have lower capacitance and zero reverse recovery, which enables their use in topologies that were previously not achievable with silicon.

Integrated smart gate drivers help reduce parasitics and ensure the presentation of the correct drive signal to the gate of the device. In addition, gate drivers help enable protection and monitoring features such as overcurrent, overtemperature, zero current and voltage detection.

Our GaN devices enable server power-supply units to achieve 80 Plus Titanium efficiencies in smaller sizes than previous systems.

Video Player is loading.
Current Time 0:00
Duration 2:34
Loaded: 6.48%
Stream Type LIVE
Remaining Time 2:34
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
Application note
Thermal Design and Performance of Top-Side Cooled QFN 12x12 Package
This application report introduces the thermal management consideration and performance for the ts-QFN 12x12 package.
PDF
Technical article
Power Tips: Improve power supply reliability with high voltage GaN devices
Integrated GaN devices can help provide a safer switch in power supplies due to the integration of protection features. OCP, OTP, and built-in direct drive, all help to ensure smooth operation over a wide range of conditions.
PDF | HTML
資源
GaN FET-based CCM totem-pole bridgeless PFC
In thei paper, learn more about GaN FETs exhibit superior switching characteristics from one of our power supply design seminars.
Featured products for GaN power stages
LMG3422R050 現行 具有整合式驅動器、防護和溫度報告功能的 600-V 50-mΩ GaN FET
LMG3410R070 現行 具有整合式驅動器和防護的 600V 70mΩ GaN

Easy-to-use digital control

Digital control helps make complex topologies simple. Our C2000™ microcontrollers facilitate the programming of many features. Real-time control enables fast switching speeds, high-resolution pulse-width modulation and accurate monitoring – all with an easy-to-use programming interface. Built-in hardware and software functions allow you to easily handle security features. Our UCD controller family includes hardware accelerators that make programming the devices even easier.

White paper
結合 TI GaN FETs 與 C2000™ 即時 MCU,實現功率密集與有效率的數位電源系統
This white paper explains how the features of TI gallium nitride (GaN) field-effect transistors (FETs) with an integrated driver and TI C2000™ real-time microcontrollers (MCUs) work in harmony together.
PDF
Technical article
How processing in real-time drives high-performance power systems
Growing energy use requires efficient, compact power systems. This has lead to power-conversion systems to deliver high power efficiency, a fast transient response and high power density with larger power capacity.
PDF | HTML
Technical article
Meeting server power supply design trends with a real-time MCU
 Our C2000™ real-time microcontrollers offers integrated features that help you achieve advanced real-time control. The family complements the needs of wide bandgap technologies like GAN by unlocking their full potential.
PDF | HTML
Featured products for real-time digital control
TMS320F280039C 現行 搭配 CLA、CLB、AES 和 CAN-FD 的 C2000™ 32 位元 MCU 120-MHz 384-KB 閃存記憶體、FPU、TMU
TMS320F280025 現行 具有 100-MHz、FPU、TMU、128-kb 快閃記憶體的 C2000™ 32 位元 MCU
UCD3138 現行 高度整合的數位控制器,適用具 3 個回饋迴路和 8 個 DPWM 輸出的隔離電源

Accurate and low-cost sensing

Current sensing plays a critical role in server and telecommunication power-supply units (PSUs). The control, protection and monitoring of various PSU subsystems requires accurate current measurements.

Our products for isolated current sensing include low-cost Hall-effect sensors and highly accurate shunt-based approaches for isolated sensing. For nonisolated sensing, our devices offer a wide range of supported voltages to help make current sensing easier.

Application note
TMCS110x Layout Challenges and Best Practices
This application report delves into some of the challenges pertaining to Hall-based current monitors, including output limitations, limitations on current measurement, layout challenges, and contributions from external fields.
PDF | HTML
Circuit design
Isolated Current-Sensing Circuit With ±50-mV Input and Single-Ended Output
This isolated single-supply bidirectional current sensing circuit can accurately measure load currents from –50 A to 50 A.
PDF | HTML
技術文章
Current sensing considerations in a bridgeless totem pole PFC
There are many choices for current sensing these include; Hall-effect sensors, shunt sensing and isolated sensing. This article will help to choose the right one for your application.
Featured products for current sensing
AMC3301 現行 具有整合式 DC/DC 的 ±250-mV 輸入、精密電流感測強化型隔離放大器
INA210 現行 26V、雙向、高精度電流感應放大器
TMCS1100 現行 具有外部參考的 ±600V 基本隔離 20Arms 80kHz 霍爾效應電流感測器

設計與開發資源

設計工具
最常用切換模式電源供應器的 Power Stage Designer™ 軟體工具

Power Stage Designer 為 Java 工具,可根據使用者輸入計算 21 種拓撲的電壓與電流,協助加快電源供應器設計。此外,Power Stage Designer 也包含 Bode 繪圖工具及具備各種功能的實用工具箱,讓電源供應器設計更加輕鬆。由於所有計算都能夠即時執行,因此是開始新電源供應設計最快速的工具。

  • 拓撲窗口 – 根據輸入參數提供拓撲資訊與元件波形
  • 迴路計算器 – 幫助決定不同拓撲的補償網路
  • 負載步進計算器 – 估算特定負載瞬態所需的最小輸出電容
  • 濾波器設計工具 – 幫助尋找不同差模濾波器的起點
  • FET 損耗計算機 – 比較不同 FET 的性能
  • 電容器電流共享計算機顯示 (...)
IDE、配置、編譯器或偵錯程式
Code Composer Studio™ 整合式開發環境 (IDE)

Code Composer Studio 是適用於 TI 微控制器與處理器的整合式開發環境 (IDE)。它由一整套豐富的工具組成,可用於建立、除錯、分析及最佳化嵌入式應用程式。Code Composer Studio 支援 Windows®、Linux® 和 macOS® 平台。

Code Composer Studio 提供直覺式的使用者介面,引導使用者完成應用程式開發的每個步驟。它包含最佳化 C/C++ 編譯器、原始碼編輯器、專案建構環境、偵錯器、性能評測工具及其他多種功能。熟悉的工具和介面可讓您以簡單且輕鬆的方式開始開發。

Code Composer Studio 結合 Eclipse® (...)

軟體開發套件 (SDK)
適用於 C2000™ MCU 的 DigitalPower 軟體開發套件 (SDK)
    • C2000™ 微控制器 (MCU) 的 DigitalPower SDK 是一套完整的軟體基礎設施、工具和文件,旨在減少針對各種 AC-DC、DC-DC 和 DC-AC 電源應用的 C2000 MCU 基準數位電源系統開發時間。該軟體包含在 C2000 數位電源評估模組 (EVM) 和 TI 設計 (TID) 上執行的韌體,這些模組專為太陽能、電信、伺服器、電動汽車充電器和工業電力傳輸應用而設計。DigitalPower SDK 在數位電源應用的開發和評估的每一個階段提供所有所需的資源
    • SDK 中提供了 C2000Ware (...)

與機架和伺服器電源相關的參考設計

使用我們的參考設計選擇工具,找出最適合您的應用和參數設計。

2022年10月25日 | 部落格

Innovative semiconductor design and packaging technologies are improving efficiencies in data centers as server power demands increase.

閱讀更多