振盪器
Utilize the benefits of BAW (bulk acoustic wave) technology in our BAW oscillators
Our portfolio includes the industry's first BAW-based fixed-frequency oscillator with jitter performance lower than 100 fs, stability across 10 years of aging and vibration, and low-current consumption in industry-standard packages. Our oscillators are optimized for use in a wide range of communication, industrial, enterprise, and automotive applications.
依類別瀏覽
Select by feature
Single-ended oscillators
Featuring standard LVCMOS frequencies, typical 25 MHz <500fs jitter, stability of ±25 ppm, ±50 ppm
Differential oscillators
Featuring standard LVDS, LVPECL, & HCSL frequencies, typical 156.25 MHz RMS jitter of 90 fs (12kHz t 20 MHz), stability of ±25 ppm, ±50 ppm
Learn more about TI BAW technology
BAW technology
Our bulk acoustic wave (BAW) resonator technology paves the way for stable, secure and high-performance communications infrastructure. Designers can leverage our innovative BAW technology to shrink BOM, improve network performance and increase immunity to vibration and shock. Watch the TI BAW clocking technology video to learn more.
Application note
Driving Multiple Loads With a Single LVCMOS Oscillator (Rev. A)
Learn about the recommended topologies and corresponding transmission line effects of splitting an output trace from a BAW oscillator to drive multiple loads.
Application note
Standalone BAW Oscillators Advantages Over Quartz Oscillators
Learn about the BAW oscillator in comparison to a quartz oscillator. The increased flexibility, improved temperature stability, jitter performance, power supply noise immunity, better vibration stability, and shock performance.
技術資源
Application note
Vibration and Shock Sensitivity: A Comparative Study of Oscillators
Learn how to design a system that incorporates a clock oscillator without overlooking the the vibration sensitivity of the oscillator.
Application note
Standalone BAW Oscillators Advantages Over Quartz Oscillators
Learn the key advantages of the BAW oscillator over a quartz oscillator including increased flexibility, improved temperature stability, and improved jitter performance.
Application note
Time Domain Jitter Measurement Consideration for Low-Noise Oscillators
Learn about the limitations of real-time oscilloscopes used for time-domain jitter analysis.