TIDA-00236
Low Side 0.5A 8ch Digital Output Module for PLC
TIDA-00236
Overview
Digital Output Modules are a standard component in a PLC/PAC or DCS to control actuators, motors and other resistive, capacitive or inductive loads. Customers will benefit from this integrated protected low side drivers and the low pin count control interface which saves pins and isolation channels. The design is capable of delivering 0.5A on all 8 channels in a small form factor without compromising thermal management.
Features
- High density 8ch 24V low side digital output
- 500mA /ch. unregulated (+20%), 2A peak
- Data serializer to save isolation channels
- Capable of switching inductive loads
- LED to indicate output state and faults
- Standalone use or with TIDA-00123
Industrial
- AC drive control module
- AC input HVAC motor control
- AC-input BLDC motor drive
- AC-input closed loop stepper
- Advanced custom controlled BLDC drive (<60V)
- DC input HVAC motor control
- DC-input closed loop stepper
- Digital output module IEC61131-2
- High-speed digital output module
- Integrated single chip BLDC drive (<60V)
- Micro programmable controller
- Mixed module (AI,AO,DI,DO)
- Off-highway vehicles control systems
- Open loop stepper
- Relay digital output module
- Servo drive ACDC rectifier with brake
- Servo drive control module
- Stand-alone remote IO
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Low-Side 0.5-A 8-Ch Digital Output Module for PLC (TIDA-00236) | Sep. 24, 2014 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.