MSP430FR6035
16 MHz MCU with 16KB Flash, 2KB SRAM, comparator, I2C/SPI/UART, HW multiplier
MSP430FR6035
- Best-in-class ultrasonic water-flow measurement with ultra-low power consumption
- <25-ps differential time-of-flight (dTOF) accuracy
- High-precision time measurement resolution of <5 ps
- Ability to detect low flow rates (<1 liter per hour)
- Approximately 3-µA overall current consumption with one measurement per second
- Compliant to and exceeds ISO 4064, OIML R49, and EN 1434 accuracy standards
- Ability to directly interface standard ultrasonic sensors (up to 2.5 MHz)
- Integrated analog front end – ultrasonic sensing solution (USS)
- Programmable pulse generation (PPG) to generate pulses at different frequencies
- Integrated physical interface (PHY) with low-impedance (4-Ω) output driver to control input and output channels
- High-performance high-speed 12-bit sigma-delta ADC (SDHS) with output data rates up to 8 Msps
- Programmable gain amplifier (PGA) with –6.5 dB to 30.8 dB
- High-performance phase-locked loop (PLL) with output range of 68 MHz to 80 MHz
- Metering test interface (MTIF)
- Pulse generator and pulse counter
- Pulse rates up to 1016 pulses per second (p/s)
- Count capacity up to 65535 (16 bits)
- Operates in LPM3.5 with 200 nA (typical)
- Low-energy accelerator (LEA)
- Operation independent of CPU
- 4KB of RAM shared with CPU
- Efficient 256-point complex FFT: Up to 40× faster than Arm Cortex-M0+ core
- Embedded microcontroller
- 16-bit RISC architecture up to 16‑MHz clock
- Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS specifications)
- Optimized ultra-low-power modes
- Active mode: approximately 120 µA/MHz
- Standby mode with real-time clock (RTC) (LPM3.5): 450 nA (1)
- Shutdown (LPM4.5): 30 nA
- Ferroelectric random access memory (FRAM)
- Up to 256KB of nonvolatile memory
- Ultra-low-power writes
- Fast write at 125 ns per word (64KB in 4 ms)
- Unified memory = program + data + storage in one space
- 1015 write cycle endurance
- Radiation resistant and nonmagnetic
- Intelligent digital peripherals
- 32-bit hardware multiplier (MPY)
- 6-channel internal DMA
- RTC with calendar and alarm functions
- Six 16-bit timers with up to seven capture/compare registers each
- 32-bit and 16-bit cyclic redundancy check (CRC)
- High-performance analog
- 16-channel analog comparator
- 12-bit SAR ADC featuring window comparator, internal reference, and sample-and-hold, up to 16 external input channels
- Integrated LCD driver with contrast control for up to 264 segments
- Multifunction input/output ports
- Accessible bit-, byte-, and word-wise (in pairs)
- Edge-selectable wake from LPM on all ports
- Programmable pullup and pulldown on all ports
- Code security and encryption
- 128- or 256-bit AES security encryption and decryption coprocessor
- Random number seed for random number generation algorithms
- IP encapsulation protects memory from external access
- FRAM provides inherent security advantages
- Enhanced serial communication
- Up to four eUSCI_A serial communication ports
- UART with automatic baud-rate detection
- IrDA encode and decode
- Up to two eUSCI_B serial communication ports
- I2C with multiple-slave addressing
- Hardware UART or I2C bootloader (BSL)
- Up to four eUSCI_A serial communication ports
- Flexible clock system
- Fixed-frequency DCO with 10 selectable factory-trimmed frequencies
- Low-power low-frequency internal clock source (VLO)
- 32-kHz crystals (LFXT)
- High-frequency crystals (HFXT)
- Development tools and software (also see Tools and Software)
- Ultrasonic Sensing Design Center graphical user interface
- Ultrasonic sensing software library
- EVM430-FR6047 water meter evaluation module
- MSP-TS430PZ100E target socket board for 100-pin package
- Free professional development environments with EnergyTrace++ technology
- MSP430Ware™ for MSP430™ microcontrollers
- Device Comparison summarizes the available device variants and package options
(1)The RTC is clocked by a 3.7-pF crystal.
The Texas Instruments MSP430FR604x and MSP430FR603x family of ultrasonic sensing and measurement SoCs are powerful, highly integrated microcontrollers (MCUs) that are optimized for water and heat meters. The MSP430FR604x MCUs offer an integrated ultrasonic sensing solution (USS) module, which provides high accuracy for a wide range of flow rates. The USS module helps achieve ultra-low-power metering combined with lower system cost due to maximum integration requiring very few external components. MSP430FR604x and MSP430FR603x MCUs implement a high-speed ADC-based signal acquisition followed by optimized digital signal processing using the integrated low-energy accelerator (LEA) module to deliver a high-accuracy metering solution with ultra-low power optimum for battery-powered metering applications.
The USS module includes a programmable pulse generator (PPG) and a physical interface (PHY) with a low-impedance output driver for optimum sensor excitation and accurate impendence matching to deliver best results for zero-flow drift (ZFD). The module also includes a programmable gain amplifier (PGA) and a high-speed 12-bit 8-Msps sigma-delta ADC (SDHS) for accurate signal acquisition from industry-standard ultrasonic transducers.
Additionally, MSP430FR604x and MSP430FR603x MCUs integrate other peripherals to improve system integration for metering. The devices have a metering test interface (MTIF) module to implement pulse generation to indicate flow measured by the meter. The MSP430FR604x and MSP430FR603x MCUs also have an on-chip 8-mux LCD driver, an RTC, a 12-bit SAR ADC, an analog comparator, an advanced encryption accelerator (AES256), and a cyclic redundancy check (CRC) module.
MSP430FR604x and MSP430FR603x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP‑TS430PZ100E 100-pin target development board and EVM430‑FR6047 ultrasonic water flow meter EVM. TI also provides free software including the ultrasonic sensing design center, ultrasonic sensing software library, and MSP430Ware™ software.
TIs MSP430 ultra-low-power (ULP) FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, letting system designers increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatility of flash.
For complete module descriptions, see the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family Users Guide .
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | MSP430FR604x(1), MSP430FR603x(1) Ultrasonic Sensing MSP430™ Microcontrollers for Water‑Metering Applications datasheet (Rev. D) | PDF | HTML | 01 Dec 2020 |
* | Errata | MSP430FR6035 Microcontroller Errata (Rev. I) | PDF | HTML | 13 Nov 2017 |
* | User guide | MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User's Guide (Rev. P) | PDF | HTML | 21 Apr 2020 |
Cybersecurity advisory | MSP430FR5xxx and MSP430FR6xxx IP Encapsulation Write Vulnerability | PDF | HTML | 21 Aug 2023 | |
Application note | MSP430 System-Level ESD Considerations (Rev. B) | PDF | HTML | 14 Jul 2021 | |
User guide | MSP430 MCUs Development Guide Book (Rev. A) | PDF | HTML | 13 May 2021 | |
User guide | Low-Energy Accelerator (LEA) Common Parameter Blocks Reference Guide | 17 Mar 2021 | ||
User guide | Low-Energy Accelerator (LEA) Registers Reference Guide | 17 Mar 2021 | ||
User guide | Low-Energy Accelerator (LEA) Commands Reference Guide | 11 Mar 2021 | ||
Application note | MSP430 System ESD Troubleshooting Guide | PDF | HTML | 13 Dec 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
MSP-FET — MSP MCU Programmer and Debugger
The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin development on MSP low-power microcontrollers (MCU).
It supports programming and real-time debugging over both JTAG and SBW interfaces. Furthermore, the MSP-FET also provides a (...)
MSPFRBOOT — MSPFRBOOT
The bootloader (BSL) on MSP430™ microcontrollers (MCUs) lets users communicate with embedded memory in the MSP MCUs during the prototyping phase, final production, and in service. This is done through standard interfaces such as UART, I2C, SPI, and USB. Both the programmable memory (Flash/FRAM) and (...)
Supported products & hardware
Products
MSP430 microcontrollers
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
MSP430 microcontrollers
Wi-Fi products
Arm Cortex-R MCUs
Arm-based processors
C2000 real-time microcontrollers
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Hardware development
Evaluation board
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter MSP430 microcontrollers -
parametric-filter C2000 real-time microcontrollers -
parametric-filter Arm-based microcontrollers -
parametric-filter Digital signal processors (DSPs) -
parametric-filter Arm-based processors -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors -
parametric-filter Zigbee products -
parametric-filter Wi-Fi products -
parametric-filter Thread products -
parametric-filter Other wireless technologies -
parametric-filter Sub-1 GHz products -
parametric-filter Multi-protocol products -
parametric-filter Bluetooth products -
parametric-filter Digital power isolated controllers
CCSTUDIO-THEIA — Code Composer Studio™ integrated development environment (IDE) Theia
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
Sub-1 GHz wireless MCUs
Automotive wireless connectivity products
Low-power 2.4-GHz products
Other wireless products
MSP430 microcontrollers
C2000 real-time microcontrollers
Arm Cortex-R MCUs
Arm-based processors
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Evaluation board
Software
Software development kit (SDK)
MSP430-ACADEMY — MSP430™ academy
Supported products & hardware
Products
MSP430 microcontrollers
Hardware development
Evaluation board
Development kit
MSP-GANG-SOFTWARE — MSP-GANG Software
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
MSP430 microcontrollers
Hardware development
Evaluation board
Development kit
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Supported products & hardware
Products
C2000 real-time microcontrollers
Arm-based processors
Industrial mmWave radar sensors
Automotive mmWave radar sensors
MSP430 microcontrollers
Wi-Fi products
Arm Cortex-M4 MCUs
Arm Cortex-M0+ MCUs
Arm Cortex-R MCUs
Low-power 2.4-GHz products
Automotive wireless connectivity products
Sub-1 GHz wireless MCUs
MSP-3P-SEARCH — MSP Third party search tool
(...)
Package | Pins | Download |
---|---|---|
LQFP (PZ) | 100 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.