TMS320C6202B

ACTIVE

Product details

DSP type 1 C62x DSP (max) (MHz) 250, 300 CPU 32-/64-bit Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) 0 to 90
DSP type 1 C62x DSP (max) (MHz) 250, 300 CPU 32-/64-bit Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) 0 to 90
OMFCBGA (GNY) 384 324 mm² 18 x 18 OMFCBGA (GNZ) 352 729 mm² 27 x 27 OMFCBGA (ZNZ) 352 729 mm² 27 x 27
  • High-Performance Fixed-Point Digital Signal Processors (DSPs) – TMS320C62x™
    • 5-, 4-, 3.33-ns Instruction Cycle Time
    • 200-, 250-, 300-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 1600, 2000, 2400 MIPS
  • C6202 and C6203B GLS Ball Grid Array (BGA) Packages are Pin-Compatible With the C6204 GLW BGA Package
  • C6202B and C6203B GNZ and GNY Packages are Pin-Compatible
  • VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) C62x™ DSP Core
    • Eight Highly Independent Functional Units:
      • Six ALUs (32-/40-Bit)
      • Two 16-Bit Multipliers (32-Bit Result)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization
  • 3M-Bit On-Chip SRAM
    • 2M-Bit Internal Program/Cache (64K 32-Bit Instructions)
    • 1M-Bit Dual-Access Internal Data (128K Bytes)
      • Organized as Two 64K-Byte Blocks for Improved Concurrency
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Synchronous Memories: SDRAM or SBSRAM
    • Glueless Interface to Asynchronous Memories: SRAM and EPROM
    • 52M-Byte Addressable External Memory Space
  • Four-Channel Bootloading Direct-Memory-Access (DMA) Controller With an Auxiliary Channel
  • Flexible Phase-Locked-Loop (PLL) Clock Generator
  • 32-Bit Expansion Bus (XBus)
    • Glueless/Low-Glue Interface to Popular PCI Bridge Chips
    • Glueless/Low-Glue Interface to Popular Synchronous or Asynchronous Microprocessor Buses
    • Master/Slave Functionality
    • Glueless Interface to Synchronous FIFOs and Asynchronous Peripherals
  • Three Multichannel Buffered Serial Ports (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • ST-Bus-Switching Compatible
    • Up to 256 Channels Each
    • AC97-Compatible
    • Serial-Peripheral Interface (SPI) Compatible (Motorola™)
  • Two 32-Bit General-Purpose Timers
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 352-Pin BGA Package (GJL) (C6202)
  • 352-Pin BGA Package (GNZ) (C6202B)
  • 384-Pin BGA Package (GLS) (C6202)
  • 384-Pin BGA Package (GNY) (C6202B)
  • 0.18-µm/5-Level Metal Process (C6202)
        0.15-µm/5-Level Metal Process (C6202B)
    • CMOS Technology
  • 3.3-V I/Os, 1.8-V Internal (C6202)
    3.3-V I/Os, 1.5-V Internal (C6202B)

TMS320C62x, VelociTI, and C62x are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
Other trademarks are the property of their respective owners.
For more details, see the GLS BGA package bottom view.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000 is a trademark of Texas Instruments.
C6000 is a trademark of Texas Instruments.
Windows is a registered trademark of the Microsoft Corporation.

  • High-Performance Fixed-Point Digital Signal Processors (DSPs) – TMS320C62x™
    • 5-, 4-, 3.33-ns Instruction Cycle Time
    • 200-, 250-, 300-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 1600, 2000, 2400 MIPS
  • C6202 and C6203B GLS Ball Grid Array (BGA) Packages are Pin-Compatible With the C6204 GLW BGA Package
  • C6202B and C6203B GNZ and GNY Packages are Pin-Compatible
  • VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) C62x™ DSP Core
    • Eight Highly Independent Functional Units:
      • Six ALUs (32-/40-Bit)
      • Two 16-Bit Multipliers (32-Bit Result)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization
  • 3M-Bit On-Chip SRAM
    • 2M-Bit Internal Program/Cache (64K 32-Bit Instructions)
    • 1M-Bit Dual-Access Internal Data (128K Bytes)
      • Organized as Two 64K-Byte Blocks for Improved Concurrency
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Synchronous Memories: SDRAM or SBSRAM
    • Glueless Interface to Asynchronous Memories: SRAM and EPROM
    • 52M-Byte Addressable External Memory Space
  • Four-Channel Bootloading Direct-Memory-Access (DMA) Controller With an Auxiliary Channel
  • Flexible Phase-Locked-Loop (PLL) Clock Generator
  • 32-Bit Expansion Bus (XBus)
    • Glueless/Low-Glue Interface to Popular PCI Bridge Chips
    • Glueless/Low-Glue Interface to Popular Synchronous or Asynchronous Microprocessor Buses
    • Master/Slave Functionality
    • Glueless Interface to Synchronous FIFOs and Asynchronous Peripherals
  • Three Multichannel Buffered Serial Ports (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • ST-Bus-Switching Compatible
    • Up to 256 Channels Each
    • AC97-Compatible
    • Serial-Peripheral Interface (SPI) Compatible (Motorola™)
  • Two 32-Bit General-Purpose Timers
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 352-Pin BGA Package (GJL) (C6202)
  • 352-Pin BGA Package (GNZ) (C6202B)
  • 384-Pin BGA Package (GLS) (C6202)
  • 384-Pin BGA Package (GNY) (C6202B)
  • 0.18-µm/5-Level Metal Process (C6202)
        0.15-µm/5-Level Metal Process (C6202B)
    • CMOS Technology
  • 3.3-V I/Os, 1.8-V Internal (C6202)
    3.3-V I/Os, 1.5-V Internal (C6202B)

TMS320C62x, VelociTI, and C62x are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
Other trademarks are the property of their respective owners.
For more details, see the GLS BGA package bottom view.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000 is a trademark of Texas Instruments.
C6000 is a trademark of Texas Instruments.
Windows is a registered trademark of the Microsoft Corporation.

The TMS320C6202 and TMS320C6202B devices are part of the TMS320C62x™ fixed-point DSP generation in the TMS320C6000™ DSP platform. The C62x™ DSP devices are based on the high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for multichannel and multifunction applications.

The TMS320C62x™ DSP offers cost-effective solutions to high-performance DSP-programming challenges. The TMS320C6202/02B has a performance capability of up to 2400 million instructions per second (MIPS) at 300 MHz. The C6202/02B DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. These processors have 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide six arithmetic logic units (ALUs) for a high degree of parallelism and two 16-bit multipliers for a 32-bit result. The C6202/02B can produce two multiply-accumulates (MACs) per cycle. This gives a total of 600 million MACs per second (MMACS) for the C6202/02B device. The C6202/02B DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.

The C6202/02B devices program memory consists of two blocks, with a 128K-byte block configured as memory-mapped program space, and the other 128K-byte block user-configurable as cache or memory-mapped program space. Data memory for the C6202/02B consists of two 64K-byte blocks of RAM.

The C6202/02B device has a powerful and diverse set of peripherals. The peripheral set includes three multichannel buffered serial ports (McBSPs), two general-purpose timers, a 32-bit expansion bus (XBus) that offers ease of interface to synchronous or asynchronous industry-standard host bus protocols, and a glueless 32-bit external memory interface (EMIF) capable of interfacing to SDRAM or SBSRAM and asynchronous peripherals.

The C62x™ devices have a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

The TMS320C6202 and TMS320C6202B devices are part of the TMS320C62x™ fixed-point DSP generation in the TMS320C6000™ DSP platform. The C62x™ DSP devices are based on the high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for multichannel and multifunction applications.

The TMS320C62x™ DSP offers cost-effective solutions to high-performance DSP-programming challenges. The TMS320C6202/02B has a performance capability of up to 2400 million instructions per second (MIPS) at 300 MHz. The C6202/02B DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. These processors have 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide six arithmetic logic units (ALUs) for a high degree of parallelism and two 16-bit multipliers for a 32-bit result. The C6202/02B can produce two multiply-accumulates (MACs) per cycle. This gives a total of 600 million MACs per second (MMACS) for the C6202/02B device. The C6202/02B DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.

The C6202/02B devices program memory consists of two blocks, with a 128K-byte block configured as memory-mapped program space, and the other 128K-byte block user-configurable as cache or memory-mapped program space. Data memory for the C6202/02B consists of two 64K-byte blocks of RAM.

The C6202/02B device has a powerful and diverse set of peripherals. The peripheral set includes three multichannel buffered serial ports (McBSPs), two general-purpose timers, a 32-bit expansion bus (XBus) that offers ease of interface to synchronous or asynchronous industry-standard host bus protocols, and a glueless 32-bit external memory interface (EMIF) capable of interfacing to SDRAM or SBSRAM and asynchronous peripherals.

The C62x™ devices have a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

Download View video with transcript Video

No design support from TI available

This product does not have ongoing design support from TI for new projects, such as new content or software updates. If available, you will find relevant collateral, software and tools in the product folder. You can also search for archived information in the TI E2ETM support forums.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 62
Type Title Date
* Data sheet TMS320C6202, TMS320C6202B Fixed-Point Digital Signal Processors datasheet (Rev. I) 03 Mar 2004
* Errata TMS320C6202, TMS320C6202B DSPs Silicon Errata (Rev. H) 16 Feb 2004
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note How to Migrate CCS 3.x Projects to the Latest CCS (Rev. A) PDF | HTML 19 May 2021
Application note Introduction to TMS320C6000 DSP Optimization 06 Oct 2011
User guide TMS320C62x DSP CPU and Instruction Set Reference Guide (Rev. A) 20 May 2010
User guide TMS320C6000 DSP Peripherals Overview Reference Guide (Rev. Q) 02 Jul 2009
Application note TMS320C620x/C642x McBSP: UART (Rev. C) 09 Sep 2008
Application note TMS320C6000 EMIF-to-External SDRAM Interface (Rev. E) 04 Sep 2007
Application note Thermal Considerations for the DM64xx, DM64x, and C6000 Devices 20 May 2007
User guide TMS320C6000 DSP External Memory Interface (EMIF) Reference Guide (Rev. E) 11 Apr 2007
User guide TMS320C6000 DSP Multichannel Buffered Serial Port (McBSP) Reference Guide (Rev. G) 14 Dec 2006
User guide TMS320C6000 CPU and Instruction Set Reference Guide (Rev. G) 11 Jul 2006
User guide TMS320C6000 DSP Power-Down Logic and Modes Reference Guide (Rev. C) 01 Mar 2005
User guide TMS320C6000 DSP 32-bit Timer Reference Guide (Rev. B) 25 Jan 2005
User guide TMS320C620x/C670x DSP Program & Data Memory Controller/DMA Controller Ref.Guide (Rev. A) 03 Sep 2004
Application note TMS320C6000 Tools: Vector Table and Boot ROM Creation (Rev. D) 26 Apr 2004
Application note TMS320C6000 Board Design: Considerations for Debug (Rev. C) 21 Apr 2004
Application note TMS320C6000 McBSP Initialization (Rev. C) 08 Mar 2004
User guide TMS320C6000 DSP Interrupt Selector Reference Guide (Rev. A) 09 Jan 2004
User guide TMS320C62x DSP Expansion Bus (XBUS) Reference Guide (Rev. A) 25 Nov 2003
User guide TMS320C6000 DSP Designing for JTAG Emulation Reference Guide 31 Jul 2003
User guide TMS320C620x/C670x DSP Boot Modes and Configuration Reference Guide 31 Jul 2003
Application note Using IBIS Models for Timing Analysis (Rev. A) 15 Apr 2003
Application note Extended Precision Radix-4 Fast Fourier Transform Implemented on the TMS320C62x 23 Nov 2002
Application note Migrating across the TMS320C6202/02B/03B/04 DSPs (Rev. D) 11 Nov 2002
Application note TMS320C62x/C67x Power Consumption Summary (Rev. C) 30 Jul 2002
Application note TMS320C6000 McBSP Interface to an ST-BUS Device (Rev. B) 04 Jun 2002
Application note TMS320C6000 DMA Example Applications (Rev. A) 10 Apr 2002
Application note TMS320C6000 Board Design for JTAG (Rev. C) 02 Apr 2002
Application note TMS320C6000 Memory Test (Rev. A) 19 Feb 2002
Application note TMS320C6000 EMIF to External Flash Memory (Rev. A) 13 Feb 2002
Application note Using a TMS320C6000 McBSP for Data Packing (Rev. A) 31 Oct 2001
Application note Interfacing theTMS320C6000 EMIFto a PCI Bus Using the AMCC S5933 PCI Controller (Rev. A) 30 Sep 2001
Application note TMS320C6000 Expansion Bus to MC68360 Microprocessor Interface (Rev. A) 30 Sep 2001
Application note TMS320C6000 Expansion Bus: Multiple DSPs to i80960Kx/Jx Microproessor Interface (Rev. A) 30 Sep 2001
Application note TMS320C6000 EMIF to External Asynchronous SRAM Interface (Rev. A) 31 Aug 2001
Application note TMS320C6000 Expansion Bus Interface to PCI Bus Through PLX PCI9080 (Rev. A) 31 Aug 2001
Application note TMS320C6000 Expansion Bus to Intel80960Kx/Jx Microprocessor Interface (Rev. B) 31 Aug 2001
Application note TMS320C6000 Expansion Bus to MPC860 Microprocessor Interface (Rev. B) 31 Aug 2001
Application note Using the TMS320C6000 McBSP as a High Speed Communication Port (Rev. A) 31 Aug 2001
Application note TMS320C6000 Expansion Bus: Multiple DSP Connection Using Asynchronous (Rev. A) 15 Aug 2001
Application note TMS320C6000 System Clock Circuit Example (Rev. A) 15 Aug 2001
Application note TMS320C6000 McBSP to Voice Band Audio Processor (VBAP) Interface (Rev. A) 23 Jul 2001
Application note TMS320C6000 McBSP: AC'97 Codec Interface (TLV320AIC27) (Rev. A) 10 Jul 2001
Application note TMS320C6000 McBSP: Interface to SPI ROM (Rev. C) 30 Jun 2001
Application note TMS320C6000 McBSP: IOM-2 Interface (Rev. A) 21 May 2001
Application note ETSI Math Operations in C for the TMS320C62x (Rev. A) 13 Nov 2000
Application note Circular Buffering on TMS320C6000 (Rev. A) 12 Sep 2000
Application note TMS320C6000 McBSP as a TDM Highway (Rev. A) 11 Sep 2000
Application note TMS320C620x/TMS3206701 DMA and CPU: Data Access Performance (Rev. A) 16 Aug 2000
Application note MPEG-2 Video Decoder: TMS320C62x (TM) DSP Implementation 29 Feb 2000
Application note TMS320C6000 Expansion Bus Host Interface Performance 07 Feb 2000
Application note TMS320C6000 u-Law and a-Law Companding with Software or the McBSP 02 Feb 2000
Application note General Guide to Implement Logarithmic and Exponential Operations on Fixed-Point 31 Jan 2000
Application note G.723.1 Dual Rate Speech Coder: Multichannel TMS320C62x Implementation (Rev. B) 04 Jan 2000
Application note G.729/A Speech Coder: Multichannel TMS320C62x Implementation (Rev. B) 04 Jan 2000
Application note GSM Enhanced Full Rate Speech Coder: Multichannel TMS320C62x Implementation (Rev. B) 04 Jan 2000
Application note IS-127 Enhanced Var Rate Speech Coder:Multichannel TMS320C62x Implementation (Rev. B) 04 Jan 2000
Application note TMS320C6000 C Compiler: C Implementation of Intrinsics 07 Dec 1999
Application note TMS320C6000 McBSP: I2S Interface 08 Sep 1999
Application note On the Implementation of MPEG-4 Motion Compensation Using the TMS320C62x 29 Jul 1999

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos