Product details

Sample rate (max) (Msps) 2700, 5400 Resolution (Bits) 12 Number of input channels 1, 2 Interface type JESD204B Analog input BW (MHz) 8000 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 2700 Architecture Folding Interpolating SNR (dB) 57.7 ENOB (bit) 9 SFDR (dB) 75 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 2700, 5400 Resolution (Bits) 12 Number of input channels 1, 2 Interface type JESD204B Analog input BW (MHz) 8000 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 2700 Architecture Folding Interpolating SNR (dB) 57.7 ENOB (bit) 9 SFDR (dB) 75 Operating temperature range (°C) -40 to 85 Input buffer Yes
FCCSP (AAV) 144 100 mm² 10 x 10 FCCSP (ZEG) 144 100 mm² 10 x 10
  • ADC core:
    • 12-bit resolution
    • Up to 5.4 GSPS in single-channel mode
    • Up to 2.7 GSPS in dual-channel mode
  • Performance specifications:
    • Noise floor (no signal, VFS = 1.0 VPP-DIFF):
      • Dual-channel mode: –151.6 dBFS/Hz
      • Single-channel mode: –153.8 dBFS/Hz
    • HD2, HD3: –65 dBc up to 3 GHz
  • Buffered analog inputs with VCMI of 0 V:
    • Analog input bandwidth (–3 dB): 8.0 GHz
    • Usable input frequency range: >10 GHz
    • Full-scale input voltage (VFS, default): 0.8 VPP
    • Analog input common-mode (VICM): 0 V
  • Noiseless aperture delay (TAD) adjustment:
    • Precise sampling control: 19-fs step
    • Simplifies synchronization and interleaving
    • Temperature and voltage invariant delays
  • Easy-to-use synchronization features:
    • Automatic SYSREF timing calibration
    • Timestamp for sample marking
  • JESD204B serial data interface:
    • Supports subclass 0 and 1
    • Maximum lane rate: 12.8 Gbps
    • Up to 16 lanes allows reduced lane rate
  • Digital down-converters in dual-channel mode:
    • Real output: DDC bypass or 2x decimation
    • Complex output: 4x, 8x, or 16x decimation
    • Four independent 32-Bit NCOs per DDC
  • Power consumption: 2.7 W
  • Power supplies: 1.1 V, 1.9 V
  • ADC core:
    • 12-bit resolution
    • Up to 5.4 GSPS in single-channel mode
    • Up to 2.7 GSPS in dual-channel mode
  • Performance specifications:
    • Noise floor (no signal, VFS = 1.0 VPP-DIFF):
      • Dual-channel mode: –151.6 dBFS/Hz
      • Single-channel mode: –153.8 dBFS/Hz
    • HD2, HD3: –65 dBc up to 3 GHz
  • Buffered analog inputs with VCMI of 0 V:
    • Analog input bandwidth (–3 dB): 8.0 GHz
    • Usable input frequency range: >10 GHz
    • Full-scale input voltage (VFS, default): 0.8 VPP
    • Analog input common-mode (VICM): 0 V
  • Noiseless aperture delay (TAD) adjustment:
    • Precise sampling control: 19-fs step
    • Simplifies synchronization and interleaving
    • Temperature and voltage invariant delays
  • Easy-to-use synchronization features:
    • Automatic SYSREF timing calibration
    • Timestamp for sample marking
  • JESD204B serial data interface:
    • Supports subclass 0 and 1
    • Maximum lane rate: 12.8 Gbps
    • Up to 16 lanes allows reduced lane rate
  • Digital down-converters in dual-channel mode:
    • Real output: DDC bypass or 2x decimation
    • Complex output: 4x, 8x, or 16x decimation
    • Four independent 32-Bit NCOs per DDC
  • Power consumption: 2.7 W
  • Power supplies: 1.1 V, 1.9 V

The ADC12DJ2700 device is an RF-sampling, giga-sample, analog-to-digital converter (ADC) that can directly sample input frequencies from DC to above 10 GHz. In dual-channel mode, the ADC12DJ2700 can sample up to 2700 MSPS and up to 5400 MSPS in single-channel mode. Programmable tradeoffs in channel count (dual-channel mode) and Nyquist bandwidth (single-channel mode) allow development of flexible hardware that meets the needs of both high channel count or wide instantaneous signal bandwidth applications. Full-power input bandwidth (–3 dB) of 8.0 GHz, with usable frequencies exceeding the –3-dB point in both dual- and single-channel modes, allows direct RF sampling of L-band, S-band, C-band, and X-band for frequency agile systems.

The ADC12DJ2700 uses a high-speed JESD204B output interface with up to 16 serialized lanes and subclass-1 compliance for deterministic latency and multi-device synchronization. The serial output lanes support up to 12.8 Gbps and can be configured to trade-off bit rate and number of lanes. Innovative synchronization features, including noiseless aperture delay (TAD) adjustment and SYSREF windowing, simplify system design for phased array radar and MIMO communications. Optional digital down converters (DDCs) in dual-channel mode allow for reduction in interface rate (real and complex decimation modes) and digital mixing of the signal (complex decimation modes only).

The ADC12DJ2700 device is an RF-sampling, giga-sample, analog-to-digital converter (ADC) that can directly sample input frequencies from DC to above 10 GHz. In dual-channel mode, the ADC12DJ2700 can sample up to 2700 MSPS and up to 5400 MSPS in single-channel mode. Programmable tradeoffs in channel count (dual-channel mode) and Nyquist bandwidth (single-channel mode) allow development of flexible hardware that meets the needs of both high channel count or wide instantaneous signal bandwidth applications. Full-power input bandwidth (–3 dB) of 8.0 GHz, with usable frequencies exceeding the –3-dB point in both dual- and single-channel modes, allows direct RF sampling of L-band, S-band, C-band, and X-band for frequency agile systems.

The ADC12DJ2700 uses a high-speed JESD204B output interface with up to 16 serialized lanes and subclass-1 compliance for deterministic latency and multi-device synchronization. The serial output lanes support up to 12.8 Gbps and can be configured to trade-off bit rate and number of lanes. Innovative synchronization features, including noiseless aperture delay (TAD) adjustment and SYSREF windowing, simplify system design for phased array radar and MIMO communications. Optional digital down converters (DDCs) in dual-channel mode allow for reduction in interface rate (real and complex decimation modes) and digital mixing of the signal (complex decimation modes only).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ADC08DJ5200RF ACTIVE RF-sampling 8-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS ADC08DJ5200RF offers higher speed, lower resolution, and no DDC.
ADC12DJ4000RF ACTIVE RF-sampling 12-bit ADC with 4-GSPS dual channel or 8-GSPS single channel ADC12DJ4000RF offers higher speed, DDC in both single and dual modes, and internal dither.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet ADC12DJ2700 5.4-GSPS Single-Channel or 2.7-GSPS Dual-Channel, 12-bit, RF-Sampling Analog-to-Digital Converter (ADC) datasheet (Rev. A) PDF | HTML 21 Feb 2019
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Intel Stratix 10 GX 16-Lane RX JESD204B-ADC12DJ3200 Interoperability Reference Design 30 May 2018
EVM User's guide ADCxxDJxx00 Evaluation Module User's Guide (Rev. A) 09 Jan 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC12DJ2700EVM — ADC12DJ2700 12-bit, dual 2.7-GSPS or single 5.4-GSPS, RF-sampling ADC evaluation module

The ADC12DJ2700 evaluation module (EVM) allows for the evaluation of the ADC12DJ2700 device. ADC12DJ2700 is a low-power, 12-bit, dual-channel 2.7-GSPS or single-channel 5.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with (...)

User guide: PDF
Not available on TI.com
Evaluation board

ANNAP-3P-WWDM60 — Annapolis Microsystems 4-channel ADC, 2-channel DAC FPGA mezzanine card up to 10GSPS

This high performance WILD FMC+ DM60 ADC & DAC has two input bandwidth options, internal sample clock options and internal 10MHz reference clock options. The WWDM60 has a choice of speed grades that utilize the ADC12DJ2700, ADC12DJ3200 and ADC12DJ5200RF up to 10GSPS. It allows for ADC and DAC (...)
Firmware

TI-JESD204-IP — JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)
Simulation model

ADC12DJ3200 IBIS Model

SLVMC42.ZIP (36 KB) - IBIS Model
Simulation model

ADC12DJ3200 IBIS-AMI Model

SLVMC55.ZIP (5569 KB) - IBIS-AMI Model
Calculation tool

FREQ-DDC-FILTER-CALC RF-Sampling Frequency Planner, Analog Filter, and DDC Excel Calculator

This Excel calculator provides system designers a way to simplify the design and debugging of direct RF-sampling receivers. It offers three functions: frequency planning, analog filtering, and decimation filter spur location.

In the concept phase, a frequency-planning tool enables fine tuning of (...)

Supported products & hardware

Supported products & hardware

Products
Receivers
ADC32RF80 Dual-channel, 14-bit, 3-GSPS, dual DDC/channel, RF-sampling wideband receiver and feedback IC ADC32RF82 Dual-channel, 14-bit, 2.45-GSPS, RF-sampling telecom receiver and feedback IC ADC32RF83 Dual-channel, 14-bit, 3-GSPS, single DDC/channel, RF-sampling wideband receiver and feedback IC
High-speed ADCs (≥10 MSPS)
ADC08DJ3200 8-Bit, Dual 3.2-GSPS or Single 6.4-GSPS, RF-Sampling Analog-to-Digital Converter (ADC) ADC12DJ2700 12-bit, dual 2.7-GSPS or single 5.4-GSPS, RF-sampling analog-to-digital converter (ADC) ADC12DJ3200 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) ADC12DJ5200RF RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS ADC12J1600 12-Bit, 1.6-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC12J2700 12-Bit, 2.7-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC12J4000 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC31RF80 14-Bit, 3-GSPS, RF-Sampling Wideband Receiver and Feedback IC ADC32RF42 Dual-Channel, 14-Bit, 1.5-GSPS RF-Sampling Analog-to-Digital Converter (ADC) ADC32RF44 Dual-Channel, 14-Bit, 2.6-GSPS RF-Sampling Analog-to-Digital Converter (ADC) ADC32RF45 Dual-channel, 14-bit, 3-GSPS, RF-sampling analog-to-digital converter (ADC)
RF-sampling transceivers
AFE7422 2-transmit, 2-receive RF-sampling transceiver, 10-MHz to 6-GHz, max 1200-MHz IBW AFE7444 4-transmit, 4-receive RF-sampling transceiver, 10-MHz to 6-GHz, max 600-MHz IBW
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01021 — Multi-channel JESD204B 15-GHz clocking reference design for DSO, radar and 5G wireless testers

High speed multi-channel applications require precise clocking solutions capable of managing channel-to-channel skew in order to achieve optimal system SNR, SFDR, and ENOB. This reference design is capable of supporting two high speed channels on separate boards by utilizing TI’s LMX2594 (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01022 — Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems

This high speed multi-channel data capture reference design enables optimum system performance. System designers needs to consider critical design parameters like clock jitter and skew for high speed multi-channel clock generation, which affects overall system SNR, SFDR, channel to channel skew (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
FCCSP (AAV) 144 View options
FCCSP (ZEG) 144 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos