CSD17579Q3A
30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 14.2 mOhm
CSD17579Q3A
- Low Qg and Qgd
- Low RDS(on)
- Low Thermal Resistance
- Avalanche Rated
- Pb-Free
- RoHS Compliant
- Halogen Free
- SON 3.3 mm × 3.3 mm Plastic Package
This 30 V, 8.7 mΩ, SON 3.3 mm × 3.3 mm NexFET power MOSFET is designed to minimize losses in power conversion applications.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD17579Q3A 30 V N-Channel NexFET™ Power MOSFETs datasheet (Rev. A) | PDF | HTML | 14 Jan 2016 |
Application note | MOSFET Support and Training Tools (Rev. E) | PDF | HTML | 13 May 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS25741EVM-802 — TPS25741 Evaluation Module with Power Multiplexer and Port Power Management Capabilities
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Supported products & hardware
Products
MOSFETs
Software
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
PMP22509 — 18- to 36-VDC input, 25-W DC/DC active clamp forward reference design
TIDA-010083 — High density isolated PoE and GigE reference design for machine vision cameras and vision sensors
PMP20220 — Class 4 high efficiency PoE flyback-synchronous converter (5V/3A) reference design
PMP11271 — Class 3 PoE Isolated Flyback Converter/Buck POL Converter (5V/1.25A, 3.3V/1.075A) Reference Design
PMP20931 — Class 3 Synchronous Flyback Converter (3.7V/2.9A) PoE Reference Design
PMP20774 — 60W USB Type C Car Charger Reference Design
Package | Pins | Download |
---|---|---|
VSONP (DNH) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.