MSPM0-SDK — MSPM0 Software Development Kit (SDK)
The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.
Two SPIs, one SPI supports up to 32 Mbits/s
MSPM0G150x microcontrollers (MCUs) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform operating at up to 80-MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages ranging from 1.62 V to 3.6 V.
The MSPM0G150x devices provide up to 128KB embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with hardware parity option. These MCUs also incorporate a memory protection unit, 7-channel DMA, math accelerator, and a variety of high-performance analog peripherals such as two 12-bit 4-Msps ADCs, configurable internal shared voltage reference, one 12-bit 1-Msps DAC, three high speed comparators with built-in reference DACs, two zero-drift zero-crossover op-amps with programmable gain, and one general-purpose amplifier. These devices also offer intelligent digital peripherals such as two 16-bit advanced control timers, five general-purpose timers (with one 16-bit general-purpose timer for QEI interface, two 16-bit general-purpose timers for STANDBY mode, and one 32-bit general-purpose timer), two windowed-watchdog timers, and one RTC with alarm and calendar modes. These devices provide data integrity and encryption peripherals (AES, CRC, TRNG) and enhanced communication interfaces (four UART, two I2C, two SPI).
The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their projects needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.
MSPM0G150x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.
For complete module descriptions, see the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.
For additional terms or required resources, click any title below to view the detail page where available.
The LP-MSPM0G3507 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0G3507. It contains everything needed to start developing on the MSPM0G3507 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board (...)
The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)
The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430™/MSP432™ device programmer that can program up to eight identical MSPM0/MSP430/MSP432 Flash or FRAM devices at the same time. It connects to a host PC using a standard RS-232 or USB connection and provides flexible (...)
The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.
The MSPM0 analog configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.
The tool uses an intuitive GUI to configure a signal chain using the high (...)
MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
Check the product details page to verify support.
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.
SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
20 MHz MCU with 128KB Flash, 10KB SRAM, 16-bit Sigma-Delta ADC, dual DAC, DMA, 2 OpAmp, 160 seg L
(...)
Package | Pins | Download |
---|---|---|
LQFP (PM) | 64 | View options |
LQFP (PT) | 48 | View options |
VQFN (RGE) | 24 | View options |
VQFN (RGZ) | 48 | View options |
VQFN (RHB) | 32 | View options |
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
BLDC sensorless FOC firmware for MSPM0G + motor driver solutions
BLDC sensored trap firmware for MSPM0G + DRV83xx motor drivers
BLDC sensored trap firmware for MSPM0L + DRV83xx motor drivers
Stepper motor firmware for MSPM0L + DRV8xxx motor drivers
Brushed-DC firmware for MSPM0L + DRV8xxx motor drivers
MSPM0 Motor Control Application Note
Tuning Guide for MSPM0 based Sensorless FOC
MSPM0 BLDC Sensorless FOC Documentation
MSPM0 BLDC Sensored Trap Control Documentation
MSPM0 Stepper Motor Control Documentation
MSPM0 Brushed Motor Control Documentation
MSP Motor Control is a collection of software, tools, and examples to spin motors in 30 minutes or less with MSPM0 Arm Cortex M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and 3-phase motors with sensored and sensorless control algorithms optimized for performance, integration, and ease-of-use. Spin your motor today by ordering hardware, connecting a motor, and using our Graphical User Interfaces or online code examples.
MSP Motor Control includes:
MSP-GANG Installer 1.03.08.00
MSP GANG Manifest
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
MSPM0 SDK for Windows
MSPM0 SDK for Linux
MSPM0 SDK for macOS
MSPM0 SDK Documentation Overview
MSPM0 SDK Manifest
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
Link to Windows single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for Low Power Connectivity.
Link to Linux single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for Low Power Connectivity.
Link to OS X single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for Low Power Connectivity.
What’s New
Bug Fixes
Known Issues
General Information
Compatibility:
Compilers
Device Support
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
MSPM0 hands on training academies. 18 in english and 16 translated to chinese.
None
MSPM0 Analog Configurator in TI Gallery
The MSPM0 Analog Configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.
The tool uses an intuitive GUI to configure a signal chain using the high analog integration of MSPM0 devices, analyze and plot signals in real-time, and generate the configuration and code necessary to flash the device.
The current release only supports MSPM0L and MSPM0G production samples. See this FAQ for more information about silicon differences.
Analog Configurator supports the following features:
The SysConfig tool is used configure TI software and hardware. For software configuration, SysConfig is used in conjunction with a TI SDK. For PinMux configuration, the tool may be used standalone.
Check the product details page to verify support.
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.