TMAG5273
- Configurable power modes including:
- 2.3-mA active mode current
- 1-µA wake-up and sleep mode current
- 5-nA sleep mode current
- Selectable linear magnetic range at X, Y, or Z axis:
- TMAG5273x1: ±40 mT, ±80 mT
- TMAG5273x2: ±133 mT, ±266 mT
- Interrupt signal from user-defined magnetic and temperature threshold cross
- 5% (typical) sensitivity drift
- Integrated angle CORDIC calculation with gain and offset adjustment
- 20-kSPS single axis conversion rate
- Configurable averaging up to 32x for noise reduction
- Conversion trigger by I 2C or dedicated INT pin
- Optimized I 2C interface with cyclic redundancy check (CRC):
- Maximum 1-MHz I 2C clock speed
- Special I 2C frame reads for improved throughput
- Factory-programmed and user-configurable I 2C addresses
- Integrated temperature compensation for multiple magnet types
- Built-in temperature sensor
- 1.7-V to 3.6-V supply voltage V CC range
- Operating temperature range: –40℃ to +125℃
The TMAG5273 is a low-power linear 3D Hall-effect sensor designed for a wide range of industrial and personal electronics applications. This device integrates three independent Hall-effect sensors in the X, Y, and Z axes. A precision analog signal-chain along with an integrated 12-bit ADC digitizes the measured analog magnetic field values. The I 2C interface, while supporting multiple operating V CC ranges, ensures seamless data communication with low-voltage microcontrollers. The device has an integrated temperature sensor available for multiple system functions, such as thermal budget check or temperature compensation calculation for a given magnetic field.
The TMAG5273 can be configured through the I 2C interface to enable any combination of magnetic axes and temperature measurements. Additionally, the device can be configured to various power options (including wake-up and sleep mode) allowing designers to optimize system power consumption based on their system-level needs. Multiple sensor conversion schemes and I 2C read frames help optimize throughput and accuracy. A dedicated INT pin can act as a system interrupt during low power wake-up and sleep mode, and can also be used by a microcontroller to trigger a new sensor conversion.
An integrated angle calculation engine (CORDIC) provides full 360° angular position information for both on-axis and off-axis angle measurement topologies. The angle calculation is performed using two user-selected magnetic axes. The device features magnetic gain and offset correction to mitigate the impact of system mechanical error sources.
The TMAG5273 is offered in four different factory-programmed I 2C addresses. The device also supports additional I 2C addresses through the modification of a user-configurable I 2C address register. Each orderable part can be configured to select one of two magnetic field ranges that suits the magnet strength and component placement during system calibration.
The device performs consistently across a wide ambient temperature range of –40°C to +125°C.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LDC-HALL-HMI-EVM — Evaluation module for inductive touch and magnetic dial contactless user-interface design
TMAG5273EVM — TMAG5273 evaluation module for low-power, linear 3D Hall-effect sensor with I²C interface
The TMAG5273EVM is an easy-to-use platform to evaluate the main features and performance of the TMAG5273 device, which is a linear 3D Hall-effect sensor. The evaluation module (EVM) includes one magnet and a TMAG5273 daughter board. The EVM works with a sensor controller board (sold separately), (...)
TMAG5X73-CODE-EXAMPLE — TMAG5273 and TMAG5173-Q1 code example
Supported products & hardware
Products
Multi-axis linear & angle position sensors
Hardware development
Evaluation board
TMAG5X73EVM-GUI — TMAG5173EVM and TMAG5273EVM GUI
Supported products & hardware
Products
Multi-axis linear & angle position sensors
Hardware development
Evaluation board
SBAC295 — TMAG5173EVM and TMAG5273EVM BSL Batch File
Supported products & hardware
Products
Multi-axis linear & angle position sensors
Hardware development
Evaluation board
HALL-PROXIMITY-DESIGN — Magnetic Sensing Proximity Tool
HALL-PROXIMITY-DESIGN is a software tool that facilitates rapid iterative design for magnet and Hall-effect sensor systems.
Supported products & hardware
Products
Multi-axis linear & angle position sensors
Linear Hall-effect sensors
Hall-effect latches & switches
Hardware development
Evaluation board
Software
Calculation tool
SBAR012 — Angle Error Calculator for Linear 3D Hall-effect Sensors
Supported products & hardware
Products
Multi-axis linear & angle position sensors
TI-MAGNETIC-SENSE-SIMULATOR — TI Magnetic sensing simulation tool
The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. The tool has device emulation and supports various magnet shapes, grades and motion types.
Supported products & hardware
Products
Hall-effect latches & switches
Linear Hall-effect sensors
Multi-axis linear & angle position sensors
Hardware development
Evaluation board
Software
Calculation tool
TIDA-060045 — Accurate low-latency linear position sense reference design with quad 3D Hall-effect sensors
TIDA-010950 — Damper and EEV controller Reference Design with power regulation and Hall-effect position sensing
TIDA-060039 — Inductive touch and magnetic dial contactless user-interface reference design
TIDA-010243 — Three-phase current transformer e-meter reference design with standalone ADC
Package | Pins | Download |
---|---|---|
SOT-23 (DBV) | 6 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.