TMP103
- Multiple Device Access (MDA):
- Global Read/Write Operations
- I2C™ and SMBus™-Compatible Interface
- Resolution: 8 Bits
- Accuracy: ±1°C Typical (–10°C to 100°C)
- Low Quiescent Current:
- 3-µA Active IQ at 0.25 Hz
- 1-µA Shutdown
- Supply Range: 1.4 V to 3.6 V
- Digital Output
- 4-Ball WCSP (DSBGA) Package
The TMP103 is a digital output temperature sensor in a four-ball wafer chip-scale package (WCSP). The TMP103 is capable of reading temperatures to a resolution of 1°C.
The TMP103 features a two-wire interface that is compatible with both I2C and SMBus interfaces. In addition, the interface supports multiple device access (MDA) commands that allow the master to communicate with multiple devices on the bus simultaneously, eliminating the need to send individual commands to each TMP103 on the bus.
Up to eight TMP103s can be tied together in parallel and easily read by the host. The TMP103 is especially suitable for space-constrained, power-sensitive applications with multiple temperature measurement zones that must be monitored.
The TMP103 is specified for operation over a temperature range of –40°C to 125°C.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TMP103 Low-Power, Digital Temperature Sensor With Two-Wire Interface in WCSP datasheet (Rev. D) | PDF | HTML | 21 Dec 2018 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | How to Read and Interpret Digital Temperature Sensor Output Data | PDF | HTML | 12 Apr 2024 | |
Application brief | Improving System Reliability in Auto and Ind. Cameras w/ AccurateTemp. Sensing | PDF | HTML | 03 Jan 2022 | |
Technical article | Interface to sensors in seconds with ASC Studio | PDF | HTML | 12 Nov 2020 | |
Application note | Temperature sensors: PCB guidelines for surface mount devices (Rev. A) | 18 Jan 2019 | ||
EVM User's guide | TMP103EVM User Guide (Rev. A) | 18 Apr 2018 | ||
Technical article | Real-time temperature sensing with dual-mode connectivity | PDF | HTML | 03 Nov 2016 | |
User guide | SM-USB-DIG Platform User Guide | 14 Jan 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMP103EVM — TMP103 Evaluation Module
The TMP103EVM is a simple EVM designed to allow full evaluation of the TMP103 device. The EVM has eight total TMP103's installed. Each device is tied together but has a separate hardware address. This allows the user to take advantage of the I2C general call described in the TMP103 product data (...)
TMP103SW-LINUX — Linux Driver for TMP103
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
- tmp103
SBOC392 — TMP103EVM Source Code
SBOC393 — TMP103EVM Software
TIDA-00756 — Always-on Low-power Gas Sensing with 10+ Year Coin Cell Battery Life Reference Design
TIDA-00218 — Contactless AC-Current Sensing Using a Hall Effect Sensor
TIDA-00558 — 672-W, Highly Integrated Reference Design for Automotive Bidirectional 48-V/12-V Converter
TIDA-00399 — SSD Power Delivery Reference Design
TIDA-00217 — Dynamic Field-Powered NFC for Data Logging Access Control & Security Applications Reference Design
TIDA-00215 — Distance and Weight Measurement Using Inductive Sensing Reference Design
Package | Pins | Download |
---|---|---|
DSBGA (YFF) | 4 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.