TPA3244
60-W stereo, 120-W mono, 12- to 31.5-V supply, analog input Class-D audio amplifier, pad-down
TPA3244
- Differential Analog Inputs
- Total Output Power at 10%THD+N
- 60-W Stereo Continuous into 8 Ω in BTL Configuration at 30 V
- 110-W Stereo Peak into 4 Ω in BTL Configuration at 30 V
- Total Output Power at 1%THD+N
- 50-W Stereo Continuous into 8 Ω in BTL Configuration at 30 V
- 90-W Stereo Peak into 4 Ω in BTL Configuration at 30 V
- Advanced Integrated Feedback Design with High-speed Gate Driver Error Correction
(PurePath™ Ultra-HD)- Signal Bandwidth up to 100 kHz for High Frequency Content From HD Sources
- Ultra Low 0.005% THD+N at 1 W into 4 Ω and <0.01% THD+N to Clipping
- 60 dB PSRR (BTL, No Input Signal)
- <55 µV (A-Weighted) Output Noise
- >110 dB (A Weighted) SNR
- Multiple Configurations Possible:
- Stereo, Mono, 2.1 and 4xSE
- Click and Pop Free Startup and Stop
- 94% Efficient Class-D Operation (8 Ω)
- Wide 12-V to 30-V Supply Voltage Operation
- Self-Protection Design (Including Undervoltage, Overtemperature, Clipping, and Short Circuit Protection) With Error Reporting
- EMI Compliant When Used With Recommended System Design
The TPA3244 device is a high performance Class-D power amplifier that enables true premium sound quality with Class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. With a 30-V power supply the device can drive up to 2 x 110 W peak into 4-Ω load and 2 x 60 W continuous into 8-Ω load and features a 2-VRMS analog input interface that works seamlessly with high performance DACs such as Burr-Brown PCM52xx DAC Family from TI (that is, PCM5242 / PCM5252). In addition to excellent audio performance, TPA3244 achieves both high power efficiency and very low power stage idle losses below 0.45 W. This is achieved through the use of 65 mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPA3244 60-W Stereo, 110-W peak PurePath™ Ultra-HD Pad Down Class-D Amplifier datasheet (Rev. A) | PDF | HTML | 17 Nov 2016 |
Application note | TPA324x and TPA325x Post-Filter Feedback (Rev. A) | 07 Mar 2018 | ||
More literature | High-Power Audio Amplifiers TPA322x/4x/5x | 01 Dec 2017 | ||
Application note | Multi-Device Configuration for TPA32xx Amplifiers | 27 Sep 2017 | ||
More literature | TI Automotive External Amplifiers (Rev. A) | 03 Feb 2017 | ||
More literature | TI Powered Speakers (Rev. A) | 31 Jan 2017 | ||
Application note | Class-D Amplifier External Load Diagnostics | 23 Jan 2017 | ||
Application note | LC Filter Design (Rev. A) | 09 Nov 2016 | ||
EVM User's guide | TPA3244 Evaluation Module User's Guide | 09 Nov 2016 | ||
User guide | TPA3244EVM Quick Start Guide | 25 Oct 2016 | ||
Application note | TPA32xx Analog Input Grounding for Single Ended Inputs | PDF | HTML | 26 Aug 2016 | |
More literature | High-Power Audio Amplifiers | 14 Jul 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SIDEGIG-GUITAREVM — Guitar SideGig Plug-In Module
The TI Guitar SideGig plug-in module turns TI Audio Class-D amplifier EVM’s into a guitar, bass or musical instrument amplifier. The board features selectable “clean” and “drive” channels for traditional and overdriven guitar sounds. The clean channel offers volume, (...)
SIDEGIG-PROTOEVM — Prototype Audio Plug-in Module
Start your prototype on the included breadboard or solder directly to the (...)
SIDEGIG-XOVEREVM — Analog, Active Crossover Audio Plug-in Module
TPA3244EVM — TPA3244 60W Stereo / 110W Peak Ultra-HD Analog-In Audio Class-D Pad-Down Module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01414 — TPA3244 Dolby Atmos Soundbar Reference Design
Package | Pins | Download |
---|---|---|
HTSSOP (DDW) | 44 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.