TXB0304

ACTIVE

4-bit Bidirectional Auto-direction Sensing Translator with Fully Symmetric 0.9V to 3.6V Range

Product details

Technology family TXB Applications SPIO Bits (#) 4 Data rate (max) (Mbps) 140 High input voltage (min) (V) 0.81 High input voltage (max) (V) 3.6 Vout (min) (V) 0.9 Vout (max) (V) 3.6 IOH (max) (mA) -0.02 IOL (max) (mA) 0.02 Supply current (max) (µA) 10 Features Edge rate accelerator, Integrated pullup resistors, Output enable, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
Technology family TXB Applications SPIO Bits (#) 4 Data rate (max) (Mbps) 140 High input voltage (min) (V) 0.81 High input voltage (max) (V) 3.6 Vout (min) (V) 0.9 Vout (max) (V) 3.6 IOH (max) (mA) -0.02 IOL (max) (mA) 0.02 Supply current (max) (µA) 10 Features Edge rate accelerator, Integrated pullup resistors, Output enable, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
UQFN (RSV) 16 4.68 mm² 2.6 x 1.8 UQFN (RUT) 12 3.4 mm² 2 x 1.7
  • Fully Symmetric Supply Voltages, 0.9 V to 3.6 V on A Port and 0.9 V to 3.6 V
  • VCC Isolation Feature – If Either VCC Input is at GND, all Outputs are in High-Impedance State
  • OE Input Circuit Referenced to VCCA
  • Low Power Consumption, 5 µA Max (ICCA or ICCB)
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 8000-V Human-Body Model (A114-B)
    • 1000-V Charged-Device Model (C101)
  • Fully Symmetric Supply Voltages, 0.9 V to 3.6 V on A Port and 0.9 V to 3.6 V
  • VCC Isolation Feature – If Either VCC Input is at GND, all Outputs are in High-Impedance State
  • OE Input Circuit Referenced to VCCA
  • Low Power Consumption, 5 µA Max (ICCA or ICCB)
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 8000-V Human-Body Model (A114-B)
    • 1000-V Charged-Device Model (C101)

This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from
0.9 V to 3.6 V. This allows for low Voltage bidirectional translation between 1 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V voltage nodes. For the TXB0304, when the output-enable (OE) input is low, all outputs are placed in the high-impedance state. To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver. The OE device control pin input circuit is supplied by VCCA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The only difference between TXB0304 and TXBN0304 is the OE signal being active high and active low respectively.

This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from
0.9 V to 3.6 V. This allows for low Voltage bidirectional translation between 1 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V voltage nodes. For the TXB0304, when the output-enable (OE) input is low, all outputs are placed in the high-impedance state. To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver. The OE device control pin input circuit is supplied by VCCA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The only difference between TXB0304 and TXBN0304 is the OE signal being active high and active low respectively.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TXU0104 ACTIVE Four channel unidirectional level shifter 4 bit fixed direction translator
TXU0204 ACTIVE Four-channel fixed multidirectional level shifter Unidirectional 4 bit translator
TXU0304 ACTIVE Four-channel fixed multidirectional level shifter Unidirectional 4 bit translator

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TXB0304EVM — TXB0304 Evaluation Module

The TXB0304 is a 4-bit voltage level translator for push-pull applications. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 0.9 V to 3.6 V. This allows for low-voltage (...)

User guide: PDF
Not available on TI.com
Simulation model

TXB0304 IBIS Model (Rev. A)

SCEM544A.ZIP (69 KB) - IBIS Model
Package Pins Download
UQFN (RSV) 16 View options
UQFN (RUT) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos