Home Power management DC/DC power modules Isolated power modules (integrated transformer)
NEW

UCC14130-Q1

ACTIVE

Automotive, 1.5-W, 12-Vin to 15-Vin, 12-Vout to 15-Vout high-density > 3-kVRMS isolated DC/DC module

Product details

Features 1.5W, Basic isolation, Dual output, Enable, Power good, Regulated, Soft start, UVLO adjustable Vin (min) (V) 8.5 Vin (max) (V) 18 Vout (max) (V) 18 Device type Isolated modules Isolation rating Basic Regulated outputs (#) 2 Rating Automotive Operating temperature range (°C) -40 to 125 Topology Full-bridge Iout (max) (A) 0.1 Control mode Internally Regulated with Dual Adjustable Outputs Vout (min) (V) 10
Features 1.5W, Basic isolation, Dual output, Enable, Power good, Regulated, Soft start, UVLO adjustable Vin (min) (V) 8.5 Vin (max) (V) 18 Vout (max) (V) 18 Device type Isolated modules Isolation rating Basic Regulated outputs (#) 2 Rating Automotive Operating temperature range (°C) -40 to 125 Topology Full-bridge Iout (max) (A) 0.1 Control mode Internally Regulated with Dual Adjustable Outputs Vout (min) (V) 10
SO-MOD (DWN) 36 131.84 mm² 12.8 x 10.3
  • Fully integrated high-density isolated DC/DC module with isolation transformer
  • Isolated DC/DC for driving: IGBTs, GaN, SiC, and Si MOSFETs
  • Input voltage range: 10 V to 18 V with 32-V absolute maximum
  • 1.5-W output power at T A ≤ 105°C
  • 1.0-W output power for 10 V < V VIN < 18 V at T A = 105°C
  • Adjustable single or dual output voltages (using resistors) with < ±1.3 % regulation accuracy over full operating range
  • Low electromagnetic emission with spread spectrum modulation and integrated transformer design
  • Enable, Power Good, UVLO, OVLO, soft-start, short-circuit, power-limit, under-voltage, over-voltage, and over-temperature protection
  • CMTI > 150 kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ T J ≤ 150°C
    • Temperature grade 1: –40 °C ≤ T A ≤ 125°C
  • Functional Safety-Capable
  • Planned safety-related certifications:
    • 5657-VPK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3000-V RMS isolation for 1 minute per UL1577
    • Basic insulation per CQC GB4943.1
  • 36-pin, wide SSOP package
  • Fully integrated high-density isolated DC/DC module with isolation transformer
  • Isolated DC/DC for driving: IGBTs, GaN, SiC, and Si MOSFETs
  • Input voltage range: 10 V to 18 V with 32-V absolute maximum
  • 1.5-W output power at T A ≤ 105°C
  • 1.0-W output power for 10 V < V VIN < 18 V at T A = 105°C
  • Adjustable single or dual output voltages (using resistors) with < ±1.3 % regulation accuracy over full operating range
  • Low electromagnetic emission with spread spectrum modulation and integrated transformer design
  • Enable, Power Good, UVLO, OVLO, soft-start, short-circuit, power-limit, under-voltage, over-voltage, and over-temperature protection
  • CMTI > 150 kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ T J ≤ 150°C
    • Temperature grade 1: –40 °C ≤ T A ≤ 125°C
  • Functional Safety-Capable
  • Planned safety-related certifications:
    • 5657-VPK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3000-V RMS isolation for 1 minute per UL1577
    • Basic insulation per CQC GB4943.1
  • 36-pin, wide SSOP package

UCC14130-Q1 is an automotive qualified high isolation voltage DC/DC power module designed to provide power to GaN, IGBT, SiC, or Si gate drivers. The UCC14130-Q1 integrates a transformer and DC/DC controller with a proprietary architecture to achieve high efficiency with very low emissions. It can provide an isolated 12-V output from a 12-V regulated input for driving GaN and Si MOSFETs; and an isolated 15-V or 18-V output from a 15-V regulated input to bias the driver circuit for SiC MOSFET or IGBTs. The high-accuracy provides better channel enhancement for higher system efficiency without over-stressing the power device gate.

The UCC14130-Q1 provides up to 1.5W (typical) of isolated output power at high efficiency. Requiring a minimum of external components and including on-chip device protection, the module provides extra features such as input undervoltage lockout, overvoltage lockout, output voltage power-good comparators, overtemperature shutdown, soft-start time-out, adjustable isolated positive and negative output voltage, an enable pin, and an open-drain output power-good pin.

UCC14130-Q1 is an automotive qualified high isolation voltage DC/DC power module designed to provide power to GaN, IGBT, SiC, or Si gate drivers. The UCC14130-Q1 integrates a transformer and DC/DC controller with a proprietary architecture to achieve high efficiency with very low emissions. It can provide an isolated 12-V output from a 12-V regulated input for driving GaN and Si MOSFETs; and an isolated 15-V or 18-V output from a 15-V regulated input to bias the driver circuit for SiC MOSFET or IGBTs. The high-accuracy provides better channel enhancement for higher system efficiency without over-stressing the power device gate.

The UCC14130-Q1 provides up to 1.5W (typical) of isolated output power at high efficiency. Requiring a minimum of external components and including on-chip device protection, the module provides extra features such as input undervoltage lockout, overvoltage lockout, output voltage power-good comparators, overtemperature shutdown, soft-start time-out, adjustable isolated positive and negative output voltage, an enable pin, and an open-drain output power-good pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW UCC14131-Q1 ACTIVE Automotive, 1.5-W, 12-V to 15-V VIN, 12-V to 15-V VOUT high-density >5-kVRMS isolated DC/DC mo Reinforced isolation version
Pin-for-pin with same functionality to the compared device
NEW UCC14141-Q1 ACTIVE Automotive, 1.5-W, 12-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module Supports higher output voltage
NEW UCC14241-Q1 ACTIVE Automotive, 2-W, 24-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module Supports higher input and output voltage
Similar functionality to the compared device
UCC25800-Q1 ACTIVE Ultra-low EMI transformer driver for isolated bias supplies 9-V to 34-V converter offering lower isolation capacitance and lower EMI

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet UCC14130-Q1 Automotive 1.5-W, 12-V VIN / 12-V VOUT, 15-V VIN / 15-V VOUT, High-Density, > 3-kVRMS, Isolated DC/DC Module datasheet (Rev. A) PDF | HTML 18 Sep 2023
Certificate UL Certificate of Compliance to UL1577 File No. E181974 11 Mar 2024
White paper 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 15 Feb 2024
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) PDF | HTML 26 Sep 2023
EVM User's guide UCC14131-Q1 UCC14131EVM-070 Evaluation Module User's Guide (Rev. A) PDF | HTML 11 Sep 2023
Functional safety information UCC1413x-Q1 Functional Safety FIT Rate, FMD, and Pin FMA PDF | HTML 11 Aug 2023
White paper Design Priorities in EV Traction Inverter With Optimum Performance (Rev. A) PDF | HTML 08 Feb 2023
White paper 具備最佳性能的 EV 牽引逆變器設計優先順序 PDF | HTML 27 Sep 2022
White paper 최적의성능을 갖춘 EV 트랙션 인버터에서 설계 우선 순위 PDF | HTML 27 Sep 2022
White paper Traction Inverters – A Driving Force Behind Vehicle Electrification PDF | HTML 08 Sep 2022
White paper 牽引逆變器 – 車輛電氣化背後的驅動力量 PDF | HTML 17 Aug 2022
White paper 트랙션 인버터 – 차량 전기화를 이끄는 동력 PDF | HTML 17 Aug 2022
Technical article How to design high-voltage systems with higher reliability while reducing solution PDF | HTML 08 Jun 2022
Technical article Increasing power density with an integrated GaN solution PDF | HTML 14 Mar 2022
Technical article Misconceptions about EV charging PDF | HTML 24 Feb 2022
Application note UCC14240-Q1 Simplifies HEV, EV, Bias Supply Design for Isolated Gate Drivers PDF | HTML 12 Feb 2022
More literature Isolated bias supply solutions for isolated gate drivers 15 Dec 2021
Technical article Driving next-generation EV systems with a distributed architecture PDF | HTML 27 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC14131EVM-070 — UCC14131-Q1 evaluation module for 1.5-W dual-output isolated DC/DC converter gate driver bias

The UCC14131-Q1 is a DC/DC converter module, providing 1.5 W of 5 kVRMS, isolated power in a low profile, 3.5 mm, wide body SOIC integrated package. The UCC14131EVM-070 EVM can operate from 11.5 VIN to 14 VIN and is configured for dual positive outputs of 12 V and 5 V. This EVM demonstrates typical (...)
User guide: PDF | HTML
Not available on TI.com
Calculation tool

UCC14131-Q1-CALC UCC14131-Q1 calculator tool

Calculator tool to generate BOM component values and help customer's applications.
Supported products & hardware

Supported products & hardware

Products
Isolated power modules (integrated transformer)
UCC14130-Q1 Automotive, 1.5-W, 12-Vin to 15-Vin, 12-Vout to 15-Vout high-density > 3-kVRMS isolated DC/DC module UCC14131-Q1 Automotive, 1.5-W, 12-V to 15-V VIN, 12-V to 15-V VOUT high-density >5-kVRMS isolated DC/DC mo
Reference designs

PMP31182 — Isolated bias power supply reference designs using four different topologies

This reference design showcases four isolated bias power supply designs using different topologies as PSR flyback, push-pull, LLC resonant and isolated DCDC module. These topologies provide specific benefits but at the same time come with trade-offs. An ample comparison of these topologies is done (...)
Test report: PDF
Reference designs

PMP23223 — Smart isolated gate driver with bias supply reference design

This reference design demonstrates the combination of UCC21732 gate driver with a UCC14xxx series bias supply. This design can be used to drive a variety of power switches, including connecting directly to a Wolfspeed Silicon Carbide (SiC) field-effect transistor (FET) module. This reference design (...)
Test report: PDF
Reference designs

TIDA-010210 — 11-kW, bidirectional, three-phase ANPC based on GaN reference design

This reference design provides a design template for implementing a three-level, three-phase, gallium nitride (GaN) based ANPC inverter power stage. The use of fast switching power devices makes it possible to switch at a higher frequency of 100 kHz, reducing the size of magnetics for the filter (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SO-MOD (DWN) 36 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos