Home Power management DC/DC power modules Isolated power modules (integrated transformer)

UCC14240-Q1

ACTIVE

Automotive, 2.0-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module

Product details

Features 2W, Basic isolation, Dual output, Enable, Power good, Regulated, Soft start, UVLO adjustable Vin (min) (V) 21 Vin (max) (V) 27 Vout (max) (V) 25 Device type Isolated modules Isolation rating Basic Regulated outputs (#) 2 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Full-bridge Iout (max) (A) 0.11 Control mode Internally Regulated with Dual Adjustable Outputs Vout (min) (V) 15
Features 2W, Basic isolation, Dual output, Enable, Power good, Regulated, Soft start, UVLO adjustable Vin (min) (V) 21 Vin (max) (V) 27 Vout (max) (V) 25 Device type Isolated modules Isolation rating Basic Regulated outputs (#) 2 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Full-bridge Iout (max) (A) 0.11 Control mode Internally Regulated with Dual Adjustable Outputs Vout (min) (V) 15
SO-MOD (DWN) 36 131.84 mm² 12.8 x 10.3
  • Fully integrated high-density isolated DC/DC module with isolation transformer
  • Isolated DC/DC for driving: IGBTs, SiC FETs
  • Input voltage range: 21 V to 27 V with 32-V absolute maximum
  • 2.0-W output power at TA ≤ 85°C and > 1.5 W at TA = 105 °C
  • Adjustable (VDD – VEE) output voltage (with external resistors): 18 V to 25 V, ±1.3 % regulation accuracy over full temperature range
  • Adjustable (COM – VEE) output voltage (with external resistors): from 2.5 V to (VDD – VEE), ±1.3 % regulation accuracy over full temperature range
  • Low electromagnetic emission with spread spectrum modulation and integrated transformer design
  • Enable, Power Good, UVLO, OVLO, soft-start, short-circuit, power-limit, under-voltage, over-voltage, and over-temperature protection
  • CMTI > 150 kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TJ ≤ 150°C
    • Temperature grade 1: –40 °C ≤ TA ≤ 125°C
  • Functional Safety-Capable
  • Planned safety-related certifications:
    • 4243-VPK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3000-VRMS isolation for 1 minute per UL1577
    • Basic insulation per CQC GB4943.1

  • 36-pin, wide SSOP package
  • Fully integrated high-density isolated DC/DC module with isolation transformer
  • Isolated DC/DC for driving: IGBTs, SiC FETs
  • Input voltage range: 21 V to 27 V with 32-V absolute maximum
  • 2.0-W output power at TA ≤ 85°C and > 1.5 W at TA = 105 °C
  • Adjustable (VDD – VEE) output voltage (with external resistors): 18 V to 25 V, ±1.3 % regulation accuracy over full temperature range
  • Adjustable (COM – VEE) output voltage (with external resistors): from 2.5 V to (VDD – VEE), ±1.3 % regulation accuracy over full temperature range
  • Low electromagnetic emission with spread spectrum modulation and integrated transformer design
  • Enable, Power Good, UVLO, OVLO, soft-start, short-circuit, power-limit, under-voltage, over-voltage, and over-temperature protection
  • CMTI > 150 kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TJ ≤ 150°C
    • Temperature grade 1: –40 °C ≤ TA ≤ 125°C
  • Functional Safety-Capable
  • Planned safety-related certifications:
    • 4243-VPK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3000-VRMS isolation for 1 minute per UL1577
    • Basic insulation per CQC GB4943.1

  • 36-pin, wide SSOP package

UCC14240-Q1 is an automotive qualified high isolation voltage DC/DC power module designed to provide power to IGBT or SiC gate drivers. The UCC14240-Q1 integrates a transformer and DC/DC controller with a proprietary architecture to achieve high efficiency with very low emissions. The high-accuracy output voltages provide better channel enhancement for higher system efficiency without over-stressing the power device gate.

The UCC14240-Q1 provides up to 2.0 W (typical) of isolated output power at high efficiency. Requiring a minimum of external components and including on-chip device protection, the module provides extra features such as input undervoltage lockout, overvoltage lockout, output voltage power-good comparators, overtemperature shutdown, soft-start time-out, adjustable isolated positive and negative output voltage, an enable pin, and an open-drain output power-good pin.

UCC14240-Q1 is an automotive qualified high isolation voltage DC/DC power module designed to provide power to IGBT or SiC gate drivers. The UCC14240-Q1 integrates a transformer and DC/DC controller with a proprietary architecture to achieve high efficiency with very low emissions. The high-accuracy output voltages provide better channel enhancement for higher system efficiency without over-stressing the power device gate.

The UCC14240-Q1 provides up to 2.0 W (typical) of isolated output power at high efficiency. Requiring a minimum of external components and including on-chip device protection, the module provides extra features such as input undervoltage lockout, overvoltage lockout, output voltage power-good comparators, overtemperature shutdown, soft-start time-out, adjustable isolated positive and negative output voltage, an enable pin, and an open-drain output power-good pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW UCC14241-Q1 ACTIVE Automotive, 2-W, 24-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module Reinforced isolation version
Pin-for-pin with same functionality to the compared device
NEW UCC14141-Q1 ACTIVE Automotive, 1.5-W, 12-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module Supports lower input voltage
NEW UCC14341-Q1 ACTIVE Automotive, 1.5-W, 15-Vin, 25-Vout high-density > 5-kVRMS isolated DC/DC module Supports lower input voltage
Similar functionality to the compared device
UCC12051-Q1 ACTIVE Automotive, 500-mW, 5-kVrms isolated DC/DC module with integrated transformer 5-V isolated DC-DC module with integrated transformer.
UCC25800-Q1 ACTIVE Ultra-low EMI transformer driver for isolated bias supplies 9-V to 34-V converter offering lower isolation capacitance and lower EMI

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 20
Type Title Date
* Data sheet UCC14240-Q1 Automotive 2.0-W, 24-V VIN, 25-V VOUT, High-Density, > 3 kVRMS, Isolated DC/DC Module datasheet (Rev. C) PDF | HTML 08 Dec 2022
Certificate UL Certificate of Compliance to UL1577 File No. E181974 11 Mar 2024
White paper 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 15 Feb 2024
White paper 신뢰할 수 있는 합리적 가격대의 절연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. C) PDF | HTML 15 Feb 2024
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) PDF | HTML 26 Sep 2023
EVM User's guide Using the UCC14240EVM-052 for Biasing Traction Inverter Gate Driver ICs (Rev. C) PDF | HTML 24 Aug 2023
White paper Design Priorities in EV Traction Inverter With Optimum Performance (Rev. A) PDF | HTML 08 Feb 2023
White paper 具備最佳性能的 EV 牽引逆變器設計優先順序 PDF | HTML 27 Sep 2022
White paper 최적의성능을 갖춘 EV 트랙션 인버터에서 설계 우선 순위 PDF | HTML 27 Sep 2022
White paper Traction Inverters – A Driving Force Behind Vehicle Electrification PDF | HTML 08 Sep 2022
White paper 牽引逆變器 – 車輛電氣化背後的驅動力量 PDF | HTML 17 Aug 2022
White paper 트랙션 인버터 – 차량 전기화를 이끄는 동력 PDF | HTML 17 Aug 2022
Technical article How to design high-voltage systems with higher reliability while reducing solution PDF | HTML 08 Jun 2022
Functional safety information UCC1424x-Q1 Functional Safety FIT Rate, FMD, and Pin FMA PDF | HTML 27 May 2022
Technical article Increasing power density with an integrated GaN solution PDF | HTML 14 Mar 2022
Technical article Misconceptions about EV charging PDF | HTML 24 Feb 2022
Application note UCC14240-Q1 Simplifies HEV, EV, Bias Supply Design for Isolated Gate Drivers PDF | HTML 12 Feb 2022
More literature Isolated bias supply solutions for isolated gate drivers 15 Dec 2021
Technical article Driving next-generation EV systems with a distributed architecture PDF | HTML 27 Sep 2021
Certificate UCC14240EVM-052 EU RoHS Declaration of Conformity (DoC) 02 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC14240EVM-052 — UCC14240-Q1 evaluation module for 2.0-W dual-output isolated DC-DC converter gate driver bias

The UCC14240-Q1 evaluation module (EVM) is a DC/DC converter module, providing 2.0-W of 3 kVRMS, isolated power in a low-profile, 3.5-mm, wide body SOIC integrated package. The UCC14240EVM-052 EVM can operate from 21 V < VIN < 27 V and is configured for dual outputs of VDD = +15 V and VEE = (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

UCC21551CQEVM-079 — UCC21551 evaluation module for 4-A, 6-A dual-channel isolated gate driver

The UCC21551CQEVM has a two-layer copper PCB containing multiple test points and jumpers in order to fully evaluate the functionality of the UCC21551. The EVM features PWM input control, onboard adjustable power supply, sockets for discrete FETs, external active clamp for low-side protection, (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

UCC5880INVERTEREVM — UCC5880-Q1 evaluation module for variable isolated gate drive in traction inverters

The UCC5880INVERTEREVM board can be used standalone to test the UCC5880-Q1 driver with 100-nF capacitor load soldered on the board, or it can also be used to drive Wolfspeed XM3 SiC-based half-bridge power modules directly for high-power test. Two UCC14240-Q1 isolated bias supplies are included on (...)

Evaluation board

UCC5880QEVM-057 — UCC5880-Q1 evaluation module

The UCC5880-Q1 evaluation module is designed for evaluation of the UCC5880-Q1, a 20A isolated single-channel gate driver with adjustable gate drive strength and advanced protection functions. This gate driver is targeted to drive high power SiC MOSFETs and IGBTs in EV/HEV applications. UCC5880-Q1 (...)
Simulation model

UCC14240-Q1 Simplis Model

SLUM822.ZIP (203 KB) - SIMPLIS Model
Calculation tool

SLURB06 Component Calculator for UCC14240-Q1 Isolated DC/DC Bias

Supported products & hardware

Supported products & hardware

Products
Isolated power modules (integrated transformer)
UCC14240-Q1 Automotive, 2.0-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module
Calculation tool

UCC14241-Q1-CALC UCC14241-Q1 calculator tool

The UCC14241-Q1 calculator tool helps to generate BOM component values and accelerate application development.
Supported products & hardware

Supported products & hardware

Products
Isolated power modules (integrated transformer)
UCC14240-Q1 Automotive, 2.0-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module UCC14241-Q1 Automotive, 2-W, 24-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module
Reference designs

TIDA-01606 — 10-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This verified reference design provides an overview on how to implement a three-level three-phase SiC based DC:AC T-type inverter stage. Higher switching frequency of 50KHz reduces the size of magnetics for the filter design and enables higher power density. The use of SiC MOSFETs with switching (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP23223 — Smart isolated gate driver with bias supply reference design

This reference design demonstrates the combination of UCC21732 gate driver with a UCC14xxx series bias supply. This design can be used to drive a variety of power switches, including connecting directly to a Wolfspeed Silicon Carbide (SiC) field-effect transistor (FET) module. This reference design (...)
Test report: PDF
Reference designs

TIDM-02014 — High-power, high-performance automotive SiC traction inverter reference design

TIDM-02014 is a 800-V, 300kW SiC-based traction inverter system reference design developed by Texas Instruments and Wolfspeed provides a foundation for OEMs and design engineers to create high-performance, high-efficiency traction inverter systems and get to market faster. This solution (...)
Design guide: PDF
Reference designs

PMP22817 — Automotive SPI-programmable gate driver and bias supply with integrated transformer reference design

This reference design provides isolated-bias supply and isolated-gate driver for power switches in traction inverters and onboard chargers. Both the bias power and driver provide the high isolation (3-kV RMS for one minute) needed for 800-VDC bus application. The isolated bias provides 24 VDC both (...)
Test report: PDF
Package Pins Download
SO-MOD (DWN) 36 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos