Home Power management DC/DC power modules Isolated power modules (integrated transformer)
NEW

UCC14341-Q1

ACTIVE

Automotive, 1.5-W, 15-Vin, 25-Vout high-density > 5-kVRMS isolated DC/DC module

Product details

Features 1.5W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable Vin (min) (V) 8.5, 13.5 Vin (max) (V) 18 Vout (max) (V) 18, 25 Device type Isolated modules Isolation rating Reinforced Regulated outputs (#) 2 Rating Automotive Operating temperature range (°C) -40 to 125 Topology Full-bridge Iout (max) (A) 0.083 Control mode Internally Regulated with Dual Adjustable Outputs Vout (min) (V) 15
Features 1.5W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable Vin (min) (V) 8.5, 13.5 Vin (max) (V) 18 Vout (max) (V) 18, 25 Device type Isolated modules Isolation rating Reinforced Regulated outputs (#) 2 Rating Automotive Operating temperature range (°C) -40 to 125 Topology Full-bridge Iout (max) (A) 0.083 Control mode Internally Regulated with Dual Adjustable Outputs Vout (min) (V) 15
SO-MOD (DWN) 36 131.84 mm² 12.8 x 10.3
  • High-density isolated DC/DC module with integrated transformer
  • Isolated DC/DC for driving: IGBTs, SiC FETs
  • Available input voltage range:
    • 13.5V to 18V with 32V absolute maximum
    • 8.5V to 18V with 32V absolute maximum for wide EV battery voltage of electric vehicle
  • Available output power:
    • 1.5W output power for 13.5V < VVIN < 16.5V, at TA ≤ 105°C
    • 1W output power for 8.5V < VVIN < 18V, at TA ≤ 105°C
  • Adjustable single or dual output voltages (using resistors) with < ±1.3% regulation accuracy over full operating range
  • Low electromagnetic emission with spread spectrum modulation and integrated transformer
  • Enable, Power Good, UVLO, OVLO, soft-start, short-circuit, power-limit, under-voltage, overvoltage, and over-temperature protection
  • CMTI > 150kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TJ ≤ 150°C
    • Temperature grade 1:–40 °C ≤ TA ≤ 125°C
  • Functional Safety Capable
  • Planned safety-related certifications:
    • 7071VPK reinforce isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577
    • Reinforce insulation per CQC GB4943.1
  • 36-pin, wide SSOP package
  • High-density isolated DC/DC module with integrated transformer
  • Isolated DC/DC for driving: IGBTs, SiC FETs
  • Available input voltage range:
    • 13.5V to 18V with 32V absolute maximum
    • 8.5V to 18V with 32V absolute maximum for wide EV battery voltage of electric vehicle
  • Available output power:
    • 1.5W output power for 13.5V < VVIN < 16.5V, at TA ≤ 105°C
    • 1W output power for 8.5V < VVIN < 18V, at TA ≤ 105°C
  • Adjustable single or dual output voltages (using resistors) with < ±1.3% regulation accuracy over full operating range
  • Low electromagnetic emission with spread spectrum modulation and integrated transformer
  • Enable, Power Good, UVLO, OVLO, soft-start, short-circuit, power-limit, under-voltage, overvoltage, and over-temperature protection
  • CMTI > 150kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TJ ≤ 150°C
    • Temperature grade 1:–40 °C ≤ TA ≤ 125°C
  • Functional Safety Capable
  • Planned safety-related certifications:
    • 7071VPK reinforce isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577
    • Reinforce insulation per CQC GB4943.1
  • 36-pin, wide SSOP package

UCC14341-Q1 is a high isolation voltage DC/DC module designed to provide power to IGBT or SiC gate drivers. The module integrates a transformer and DC/DC controller with a proprietary architecture to achieve high efficiency with very low emissions. The high-accuracy output voltages provide higher system efficiency without over-stressing the power device gate.

The fully integrated module with on-chip device protection requires a minimum of external components, and provides extra features such as input under-voltage lockout, over-voltage lockout, output voltage powergood comparators, over-temperature shutdown, soft-start timing, adjustable isolated positive and negative output voltage, an enable pin, and an open-drain output powergood pin.

UCC14341-Q1 is a high isolation voltage DC/DC module designed to provide power to IGBT or SiC gate drivers. The module integrates a transformer and DC/DC controller with a proprietary architecture to achieve high efficiency with very low emissions. The high-accuracy output voltages provide higher system efficiency without over-stressing the power device gate.

The fully integrated module with on-chip device protection requires a minimum of external components, and provides extra features such as input under-voltage lockout, over-voltage lockout, output voltage powergood comparators, over-temperature shutdown, soft-start timing, adjustable isolated positive and negative output voltage, an enable pin, and an open-drain output powergood pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW UCC14340-Q1 ACTIVE Automotive, 1.5-W, 15-Vin, 25-Vout high-density > 3-kVRMS isolated DC-DC module Basic isolation version
Pin-for-pin with same functionality to the compared device
NEW UCC14141-Q1 ACTIVE Automotive, 1.5-W, 12-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module Supports lower input voltage
UCC14240-Q1 ACTIVE Automotive, 2.0-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module Supports higher input voltage
Similar functionality to the compared device
UCC25800-Q1 ACTIVE Ultra-low EMI transformer driver for isolated bias supplies 9-V to 34-V converter offering lower isolation capacitance and lower EMI.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet UCC14341-Q1 Automotive 1.5 W, 15 V VIN , 25 V VOUT , High-Density, > 5 kVRMS , Isolated DC/DC Module datasheet (Rev. C) PDF | HTML 21 Mar 2024
Certificate UL Certificate of Compliance to UL1577 File No. E181974 11 Mar 2024
White paper 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 15 Feb 2024
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) PDF | HTML 26 Sep 2023
User guide Using the UCC14341EVM-069 for Biasing Traction Inverter Gate Driver Devices (Rev. A) PDF | HTML 29 Aug 2023
Functional safety information UCC1434x-Q1 Functional Safety FIT Rate, FMD, and Pin FMA PDF | HTML 11 Aug 2023
White paper Design Priorities in EV Traction Inverter With Optimum Performance (Rev. A) PDF | HTML 08 Feb 2023
Certificate UCC14341EVM-069 EU RoHS Declaration of Conformity (DoC) 20 Jan 2023
White paper 具備最佳性能的 EV 牽引逆變器設計優先順序 PDF | HTML 27 Sep 2022
White paper 최적의성능을 갖춘 EV 트랙션 인버터에서 설계 우선 순위 PDF | HTML 27 Sep 2022
White paper Traction Inverters – A Driving Force Behind Vehicle Electrification PDF | HTML 08 Sep 2022
White paper 牽引逆變器 – 車輛電氣化背後的驅動力量 PDF | HTML 17 Aug 2022
White paper 트랙션 인버터 – 차량 전기화를 이끄는 동력 PDF | HTML 17 Aug 2022
Technical article How to design high-voltage systems with higher reliability while reducing solution PDF | HTML 08 Jun 2022
Technical article Increasing power density with an integrated GaN solution PDF | HTML 14 Mar 2022
Technical article Misconceptions about EV charging PDF | HTML 24 Feb 2022
Application note UCC14240-Q1 Simplifies HEV, EV, Bias Supply Design for Isolated Gate Drivers PDF | HTML 12 Feb 2022
More literature Isolated bias supply solutions for isolated gate drivers 15 Dec 2021
Technical article Driving next-generation EV systems with a distributed architecture PDF | HTML 27 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC14341EVM-069 — UCC14341-Q1 evaluation module for 1.5-W dual-output isolated DC-DC converter gate driver bias

The UCC14341-Q1 is a DC/DC converter module, providing 1.5 W of 5 kVRMS, isolated power in a low profile, 3.5 mm, wide body SOIC integrated package. The UCC14341EVM-069 EVM can operate from 13.5 VIN to 16.5 VIN and is configured for dual outputs of VDD = 18 V and VEE = -4 V. This EVM demonstrates (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

UCC14341-Q1 SIMPLIS Model (Rev. B)

SLUM850B.ZIP (203 KB) - SIMPLIS Model
Calculation tool

UCC14341-Q1-CALC UCC14341-Q1 calculator tool

The UCC14341-Q1 calculator tool helps to generate BOM component values and accelerate application development.
Supported products & hardware

Supported products & hardware

Products
Isolated power modules (integrated transformer)
UCC14341-Q1 Automotive, 1.5-W, 15-Vin, 25-Vout high-density > 5-kVRMS isolated DC/DC module
Reference designs

PMP23223 — Smart isolated gate driver with bias supply reference design

This reference design demonstrates the combination of UCC21732 gate driver with a UCC14xxx series bias supply. This design can be used to drive a variety of power switches, including connecting directly to a Wolfspeed Silicon Carbide (SiC) field-effect transistor (FET) module. This reference design (...)
Test report: PDF
Reference designs

PMP22817 — Automotive SPI-programmable gate driver and bias supply with integrated transformer reference design

This reference design provides isolated-bias supply and isolated-gate driver for power switches in traction inverters and onboard chargers. Both the bias power and driver provide the high isolation (3-kV RMS for one minute) needed for 800-VDC bus application. The isolated bias provides 24 VDC both (...)
Test report: PDF
Package Pins Download
SO-MOD (DWN) 36 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos