SK-AM62-SIP

AM62x system-in-package starter kit for Sitara™ processors

SK-AM62-SIP

Order now

Overview

The SK-AM62-SIP starter kit (SK) evaluation module (EVM) is a stand-alone test and development platform built around the AM6254 system-on-a-chip (SoC) with integrated 512 MB LPDDR4 SDRAM in a single package. AM625SIP processors are comprised of a quad-core 64-bit Arm®-Cortex®-A53 microprocessor and single-core Arm Cortex-M4F MCU.

The SK-AM62-SIP includes high-security field-securable (HS-FS) silicon to optionally customize keys and encryption for security applications.

SK-AM62-SIP allows the user to experience a dual-display feature with 3D GPU through high-definition multimedia interface (HDMI) [over dots per inch (DPI)] and low-voltage differential signalling (LVDS), as well as industrial communication solutions using serial, Ethernet, USB and other interfaces.

SK-AM62-SIP can be used for display applications (e.g., human machine interface (HMI) and control panel) with either an HDMI display or an external LVDS panel, up to 2K at 60 fps resolution. Its powerful Arm performance of quad-A53 at 1.4 GHz with rich industrial interfaces, offers good control and communication capabilities for a wide range of applications, such as programmable logic controllers (PLC), automation control, gateway, EV charging, medical or building automation systems.

In addition, SK-AM62-SIP can communicate with other processors or systems and act as a communication gateway. It can directly operate as a standard remote I/O system or simple sensor connected to an industrial communication network.

Features
  • Processing
    • AM625SIP with four Arm Cortex-A53
    • 3D graphics processing unit (GPU)
    • One Cortex-M4F
    • Two PRU-SS
  • Display
    • Dual display support, up to 2K display resolution
    • One dual-channel LVDS
    • One HDMI connector over DPI/RGB444 with audio codec TLV320AIC3106.
  • M.2 key E interface support for Wi-Fi® and Bluetooth® modules; two RJ-45 Ethernet 1000/100 Mbps with TSN Support
  • Connectivity
    • One Type-A USB 2.0
    • One Type-C dual-role device (DRD) USB 2.0 supports USB booting
    • Onboard XDS110 Joint Test Action Group (JTAG) emulator
    • Four universal asynchronous receiver-transmitters (UARTs) via USB 2.0-B
  • Storage
    • 512MB LPDDR4
    • Bootable interfaces on SK
    • Removable microSD
    • USB
    • Quad serial peripheral interface (QSPI)

Not included:
  • USB-C 5-V to 15-V and 3-A power supply and cable
  • MicroSD card
  • USB micro-B cable for UART serial communication

Arm-based processors
AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4
Download View video with transcript Video

Order & start development

Evaluation board

SK-AM62-SIP — AM62x system-in-package starter kit for Sitara™ processors

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Design tool

SPRR482 — SK-AM62-SIP Design Files Package

Supported products & hardware
Download

SPRR482 SK-AM62-SIP Design Files Package

close
Latest version
Version: 01.00.00.00
Release date: 20 Jun 2023
download SK-AM62-SIP Design Files Package (zip)  — 36921 K

Checksum
Hardware development
Evaluation board
SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors

Release Infomation

The design resource accessed as www.ti.com/lit/zip/sprr482 or www.ti.com/lit/xx/sprr482/sprr482.zip has been migrated to a new user experience at www.ti.com/tool/download/SPRR482. Please update any bookmarks accordingly.
Software development kit (SDK)

MCU-PLUS-SDK-AM62X — MCU+ SDK for AM62x – RTOS, No-RTOS

Supported products & hardware
Download options

MCU-PLUS-SDK-AM62X MCU+ SDK for AM62x – RTOS, No-RTOS

close
Latest version
Version: 09.02.00.38
Release date: 29 Mar 2024

MCU PLUS SDK Windows Installer

Checksum

MCU PLUS SDK Linux Installer

Checksum
Products
Arm-based processors
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4
Hardware development
Evaluation board
SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors
Development kit
SK-AM62-LP AM62x starter kit for low-power Sitara™ processors

Documentation

Documentation - START HERE

Documentation of performance numbers

Download CCS 12.6.0 Version for Windows or Linux

Download Sysconfig 1.19.0 for Windows or Linux

Download ARM-CGT-CLANG 3.2.2.LTS for Windows or Linux

Build Sheet of supported features for AM62X

Release Infomation

Thank you for your interest in the AM62x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

What's new

  • OSPI PHY tuning algorithm update for robustness. (DDR mode)
  • GPMC timing parameters update to improve the performance
  • Memcpy benchmark examples on DM R5F
  • TIFS, RM and PM safety checker library and examples on DM R5F
  • EPWM support on M4F
  • DDR load measurement support
  • DDR priming for inline ECC through BIST
  • PLL configuration sequence update
Software development kit (SDK)

PROCESSOR-SDK-LINUX-RT-AM62X — Processor SDK RT-Linux for AM62x

Supported products & hardware
Download options

PROCESSOR-SDK-LINUX-RT-AM62X Processor SDK RT-Linux for AM62x

close
Latest version
Version: 09.02.01.09
Release date: 29 Mar 2024

Processor SDK LINUX RT AM62x - RT-Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

Checksum

Processor SDK LINUX RT AM62x SIP - RT-Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

Checksum
download tisdk-default-image-am62xx-evm.wic.xz  — 820519 K

Processor SDK LINUX RT AM62x Yocto - SD card image

Checksum
download tisdk-default-image-am62xx-lp-evm.wic.xz  — 820678 K

Processor SDK LINUX RT AM62xx-LP Yocto - SD card image

Checksum
download tisdk-default-image-am62xxsip-evm.wic.xz  — 725338 K

Processor SDK LINUX RT AM62x SIP Yocto - SD card image

Checksum
download tisdk-jailhouse-image-am62xx-evm.wic.xz  — 497668 K

Processor SDK LINUX RT AM62x Jailhouse Hypervisor - SD card image

Checksum
download tisdk-debian-bookworm-rt-am62xx-evm.wic.xz  — 413392 K

Processor SDK LINUX RT AM62x Debian Bookworm - SD card image

Checksum

Processor SDK LINUX RT AM62x-LP Debian Bookworm - SD card image

Checksum

Processor SDK LINUX RT AM62x SIP Debian Bookworm - SD card image

Checksum
download tisdk-jailhouse-image-am62xx-lp-evm.wic.xz  — 497758 K

Processor SDK LINUX RT AM62x LP Jailhouse Hypervisor - SD card image

Checksum

Get access to latest bug fixes and feature enhancements with Yocto build environment

Products
Arm-based processors
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4 AM625-Q1 Automotive display SoC with embedded safety for digital clusters AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems
Hardware development
Evaluation board
SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors

Documentation

Quick Start Guide for the AM62x/AM62xSIP Starter Kit (SK) board

Learn how to build embedded Linux systems using AM62x processors

Yocto SDK user manual for developers

Instructions to build RT Linux image using Yocto build environment

Debian SDK manual for developers with build instructions

Get the various Kernel Performance Benchmarks for this release

Software manifest for Yocto Linux - Processor SDK AM62x/AM62x LP

Software manifest for Yocto Linux - Processor SDK AM62x SIP

Software manifest for Jailhouse Hypervisor - Processor SDK AM62x/AM62x LP

Software manifest for Debian Linux - Processor SDK AM62x/AM62x SIP/AM62x LP

Release Infomation

Thank you for your interest in PROCESSOR SDK LINUX RT AM62X Software Development Kit (SDK). This SDK is a Linux-RT only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

This release adds support for High Security - Field Securable (HS-FS) devices. For more information, please see the Migration Guide.

TI Linux CI/CD Snapshot

AM62x Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built  on the SDKs more quickly and confidently.

What's new

  • Linux embedded software support
  • Long-term Stable (LTS) Linux kernel v6.1 support
  • Board support package
  • Yocto Kirkstone (LTS) based build environment and filesystem
  • Debian distribution and pre-built deb packages
  • Linux based Jailhouse hypervisor
  • Bootloaders with pre-intergrated early splash screen
  • Support for High Security - Field Scalable and Security Enforced and General Purpose (GP - AM62x only) devices
Software development kit (SDK)

PROCESSOR-SDK-LINUX-AM62X — Processor SDK Linux for AM62x

Supported products & hardware
Download options

PROCESSOR-SDK-LINUX-AM62X Processor SDK Linux for AM62x

close
Latest version
Version: 09.02.01.09
Release date: 29 Mar 2024

Processor SDK LINUX AM62x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

Checksum

Processor SDK LINUX AM62x SIP - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

Checksum
download tisdk-default-image-am62xx-evm.wic.xz  — 824133 K

Processor SDK LINUX AM62x Yocto - SD card image

Checksum
download tisdk-default-image-am62xx-lp-evm.wic.xz  — 824370 K

Processor SDK LINUX AM62xx-LP Yocto - SD card image

Checksum
download tisdk-default-image-am62xxsip-evm.wic.xz  — 730456 K

Processor SDK LINUX AM62x SIP Yocto - SD card image

Checksum
download tisdk-jailhouse-image-am62xx-evm.wic.xz  — 501972 K

Processor SDK LINUX AM62x Jailhouse Hypervisor - SD card image

Checksum
download tisdk-jailhouse-image-am62xx-lp-evm.wic.xz  — 502037 K

Processor SDK LINUX AM62xx-LP Jailhouse Hypervisor - SD card image

Checksum
download tisdk-debian-bookworm-am62xx-evm.wic.xz  — 419173 K

Processor SDK LINUX AM62x Debian Bookworm - SD card image

Checksum
download tisdk-debian-bookworm-am62xx-lp-evm.wic.xz  — 420700 K

Processor SDK LINUX AM62x-LP Debian Bookworm - SD card image

Checksum
download tisdk-debian-bookworm-am62xxsip-evm.wic.xz  — 417781 K

Processor SDK LINUX AM62x SIP Debian Bookworm - SD card image

Checksum

Get access to latest bug fixes and feature enhancements with Yocto build environment

Products
Arm-based processors
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4 AM625-Q1 Automotive display SoC with embedded safety for digital clusters AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems
Hardware development
Evaluation board
SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors

Documentation

Quick Start Guide for the AM62x/AM62xSIP Starter Kit (SK) board

Learn how to build embedded Linux systems using AM62 processors

Yocto SDK user manual for developers

Instructions to build Linux image using Yocto build environment

Debian SDK manual for developers with build instructions

Get the various Kernel Performance Benchmarks for this release

Software manifest for Yocto Linux - Processor SDK AM62x/AM62x LP

Software manifest for Yocto Linux - Processor SDK AM62x SIP

Software manifest for Jailhouse Hypervisor - Processor SDK AM62x/AM62x LP

Software manifest for Debian Linux - Processor SDK AM62x/AM62x SIP/AM62x LP

Release Infomation

Thank you for your interest in PROCESSOR SDK LINUX AM62X Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

This release adds support for High Security - Field Securable (HS-FS) devices. For more information, please see the Migration Guide.

TI Linux CI/CD Snapshot

AM62x Snapshot

AM62x SIP Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built  on the SDKs more quickly and confidently.

What's new

  • Linux embedded software support
  • Long-term Stable (LTS) Linux kernel v6.1 support
  • Board support package
  • Yocto Kirkstone (LTS) based build environment and filesystem
  • Debian distribution and pre-built deb packages
  • Linux based Jailhouse hypervisor
  • Bootloaders with pre-intergrated early splash screen
  • Support for High Security - Field Scalable and Security Enforced and General Purpose (GP - AM62x only) devices
  • Support for Low Power Mode on General Purpose (GP) and High Security (HS) devices
Online training

AM62-ACADEMY — AM62x Academy

Supported products & hardware

AM62-ACADEMY AM62x Academy

close
Latest version
Version: 1.00.00.00
Release date: 10 Nov 2023
Products
Arm-based processors
AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625-Q1 Automotive display SoC with embedded safety for digital clusters AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4
Hardware development
Evaluation board
SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors SK-AM62B-P1 AM62x Starter Kit EVM with PMIC SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62 AM62x starter kit for Sitara™ processors
Development kit
SK-AM62-LP AM62x starter kit for low-power Sitara™ processors

Release Infomation

AM62-ACADEMY first release.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide AM62x-SIP SK Evaluation Module User's Guide PDF | HTML 20 Oct 2023
Certificate SK-AM62-SIP EU Declaration of Conformity (DoC) 21 Jun 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos