Product details

Rating Catalog Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 0.75 Vs (min) (V) 5 Vs ABS (max) (V) 100 Features Bootstrap Diode Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 0.75 Vs (min) (V) 5 Vs ABS (max) (V) 100 Features Bootstrap Diode Operating temperature range (°C) -40 to 125
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • 100-V Three Phase Half-Bridge Gate driver
    • Drives N-Channel MOSFETs (NMOS)
    • Gate Driver Supply (GVDD): 5-20 V
    • MOSFET supply (SHx) support upto 100 V
  • Integrated Bootstrap Diodes (DRV8300UD devices)
  • Supports Inverting and Non-Inverting INLx inputs
  • Bootstrap gate drive architecture
    • 750-mA source current
    • 1.5-A sink current
  • Supports up to 15S battery powered applications
  • Higher BSTUV (8V typ) and GVDDUV (7.6V typ) threshold to support standard MOSFETs
  • Low leakage current on SHx pins (<55 µA)
  • Absolute maximum BSTx voltage upto 125-V
  • Supports negative transients upto -22-V on SHx
  • Built-in cross conduction prevention
  • Adjustable deadtime through DT pin for QFN package variants
  • Fixed deadtime insertion of 200 nS for TSSOP package variants
  • Supports 3.3-V and 5-V logic inputs with 20 V Abs max
  • 4 nS typical propogation delay matching
  • Compact QFN and TSSOP packages
  • Efficient system design with Power Blocks
  • Integrated protection features
    • BST undervoltage lockout (BSTUV)
    • GVDD undervoltage (GVDDUV)
  • 100-V Three Phase Half-Bridge Gate driver
    • Drives N-Channel MOSFETs (NMOS)
    • Gate Driver Supply (GVDD): 5-20 V
    • MOSFET supply (SHx) support upto 100 V
  • Integrated Bootstrap Diodes (DRV8300UD devices)
  • Supports Inverting and Non-Inverting INLx inputs
  • Bootstrap gate drive architecture
    • 750-mA source current
    • 1.5-A sink current
  • Supports up to 15S battery powered applications
  • Higher BSTUV (8V typ) and GVDDUV (7.6V typ) threshold to support standard MOSFETs
  • Low leakage current on SHx pins (<55 µA)
  • Absolute maximum BSTx voltage upto 125-V
  • Supports negative transients upto -22-V on SHx
  • Built-in cross conduction prevention
  • Adjustable deadtime through DT pin for QFN package variants
  • Fixed deadtime insertion of 200 nS for TSSOP package variants
  • Supports 3.3-V and 5-V logic inputs with 20 V Abs max
  • 4 nS typical propogation delay matching
  • Compact QFN and TSSOP packages
  • Efficient system design with Power Blocks
  • Integrated protection features
    • BST undervoltage lockout (BSTUV)
    • GVDD undervoltage (GVDDUV)

DRV8300U is 100-V three half-bridge gate drivers, capable of driving high-side and low-side N-channel power MOSFETs. The DRV8300UD generates the correct gate drive voltages using an integrated bootstrap diode and external capacitor for the high-side MOSFETs. GVDD is used to generate gate drive voltage for the low-side MOSFETs. The Gate Drive architecture supports peak up to 750-mA source and 1.5-A sink currents.

The phase pins SHx is able to tolerate the significant negative voltage transients; while high side gate driver supply BSTx and GHx is able to support to higher positive voltage transients (125-V) abs max voltage which improves robustness of the system. Small propagation delay and delay matching specifications minimize the dead-time requirement which further improves efficiency. Undervoltage protection is provided for both low and high side through GVDD and BST undervoltage lockout.

DRV8300U is 100-V three half-bridge gate drivers, capable of driving high-side and low-side N-channel power MOSFETs. The DRV8300UD generates the correct gate drive voltages using an integrated bootstrap diode and external capacitor for the high-side MOSFETs. GVDD is used to generate gate drive voltage for the low-side MOSFETs. The Gate Drive architecture supports peak up to 750-mA source and 1.5-A sink currents.

The phase pins SHx is able to tolerate the significant negative voltage transients; while high side gate driver supply BSTx and GHx is able to support to higher positive voltage transients (125-V) abs max voltage which improves robustness of the system. Small propagation delay and delay matching specifications minimize the dead-time requirement which further improves efficiency. Undervoltage protection is provided for both low and high side through GVDD and BST undervoltage lockout.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DRV8300 ACTIVE 100-V max simple 3-phase gate driver with bootstrap diodes Drop-in replacement but without enhanced undervoltage lockout protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DRV8300U: 100-V Three-Phase BLDC Gate Driver datasheet (Rev. A) PDF | HTML 14 Sep 2022
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8300DIPW-EVM — DRV8300DIPW evaluation module for three-phase BLDC

The DRV8300DIPW-EVM is a 30A, 3-phase brushless DC drive stage based on the DRV8300DIPW gate driver for BLDC motors. The DRV8300DIPW incorporates three diodes for bootstrap operation without the need for external diodes.

The EVM includes three current shunt amplifiers for low-side current (...)

User guide: PDF | HTML
Evaluation board

DRV8300DRGE-EVM — DRV8300DRGE three phase BLDC evaluation module

The DRV8300DRGE-EVM is a 30A, 3-phase brushless DC drive stage based on the DRV8300DRGE gate driver for BLDC motors.

The DRV8300DRGE incorporates three diodes for bootstrap operation without the need for external diodes. The EVM includes three current shunt amplifiers for low-side current (...)

User guide: PDF | HTML
Not available on TI.com
Getting started

MSP-MOTOR-CONTROL MSP firmware solutions for motor control

MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.

MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)

Supported products & hardware

Supported products & hardware

Products
Arm Cortex-M0+ MCUs
MSPM0G1105 80MHz Arm M0+ MCU, 32KB Flash, 16KB SRAM, 2×12bit 4Msps ADC, op-amp MSPM0G1106 80MHz Arm M0+ MCU, 64KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, op-amp MSPM0G1107 80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, op-amp MSPM0G1505 80MHz Arm M0+ MCU, 32KB Flash, 16KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, MATHACL MSPM0G1506 80MHz Arm M0+ MCU, 64KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, MATHACL MSPM0G1507 80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, MATHACL MSPM0G3105 80MHz Arm® M0+ MCU, 32KB Flash, 16KB SRAM, 2×12bit 4Msps ADC, op-amp, CAN-FD MSPM0G3106 80MHz Arm® M0+ MCU, 64KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, op-amp, CAN-FD MSPM0G3107 80MHz Arm® M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, op-amp, CAN-FD MSPM0G3107-Q1 Automotive, 80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 12bit 4Msps ADC, op-amp, CAN-FD MSPM0G3505 80MHz Arm M0+ MCU, 32KB Flash, 16KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, CAN-FD, MATHACL MSPM0G3506 80MHz Arm M0+ MCU, 64KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, CAN-FD, MATHACL MSPM0G3507 80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, CAN-FD, MATHACL MSPM0G3507-Q1 Automotive, 80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 12bit ADC, DAC, COMP, op-amp, CAN-FD, MATHACL MSPM0L1303 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1304 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1304-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 16-KB flash, 2-KB RAM, 12-bit ADC,OPA, LIN MSPM0L1305 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1305-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1306-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN MSPM0L1343 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1344 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1345 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1346 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
BLDC drivers
DRV8300 100-V max simple 3-phase gate driver with bootstrap diodes DRV8300-Q1 Automotive 100-V max simple 3-phase gate driver with bootstrap diodes DRV8300U 100-V max, simple three-phase gate driver with bootstrap diodes and enhanced UVLO protection DRV8311 24-V abs max, 3 to 20-V, three-phase brushless-DC motor driver with integrated FETs DRV8316 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs DRV8316-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8316C-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8317 24-V max 5-A peak three-phase motor driver with integrated FETs and current sensing DRV8323 65-V max 3-phase smart gate driver with current shunt amplifiers DRV8323R 65-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers DRV8328 60 V 1000/2000 mA 3-phase gate driver DRV8329 60V three-phase gate driver with single current-sense amplifier DRV8353 102-V max 3-phase smart gate driver with current shunt amplifiers DRV8353F 102-V max 3-phase Functional Safety Quality-Managed smart gate driver with 3x CSA DRV8353R 102-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers
Stepper motor drivers
DRV8411A 1.65-V to 11-V, 4-A dual H-bridge motor driver with IPROPI current regulation DRV8889-Q1 Automotive, 50-V, 1.5-A, bipolar stepper motor driver w/integrated current sensing & stall detection
Brushed DC (BDC) motor drivers
DRV8706-Q1 Automotive 40-V H-bridge smart gate driver with offline diagnostics & inline current sense am
Hardware development
Evaluation board
BOOSTXL-DRV8323RH DRV8323RH Three-Phase Smart Gate Driver With Buck, Shunt Amps (Hardware Interface) Evaluation Module BOOSTXL-DRV8323RS DRV8323RS three-phase smart gate driver with buck, shunt amps (SPI interface) evaluation module DRV8300DIPW-EVM DRV8300DIPW evaluation module for three-phase BLDC DRV8300DRGE-EVM DRV8300DRGE three phase BLDC evaluation module DRV8311HEVM DRV8311H three-phase PWM motor driver evaluation module DRV8316REVM DRV8316R three-phase PWM motor driver evaluation module DRV8317HEVM DRV8317 evaluation module for three-phase brushless DC (BLDC) gate driver DRV8328AEVM DRV8328A three-phase PWM motor driver evaluation module DRV8329AEVM DRV8329A evaluation module for three-phase BLDC gate driver DRV8353RH-EVM DRV8353RH evaluation module, three-phase brushless DC smart gate driver DRV8353RS-EVM DRV8353RS evaluation module, three-phase brushless DC smart gate driver  DRV8411AEVM DRV8411A evaluation module for dual H-bridge motor driver with current regulation DRV8706S-Q1EVM Automotive H-bridge smart gate driver EVM with wide common mode current sense amplifier DRV8889-Q1EVM DRV8889-Q1 automotive stepper driver with 1/256 microstepping and stall detection evaluation module LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU LP-MSPM0L1306 MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU
Software
Software development kit (SDK)
MSPM0-SDK MSPM0 software development kit (SDK)
Get started Download options
Package Pins Download
TSSOP (PW) 20 View options
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos