Product details

Frequency range 13.56 MHz Standard ISO 14443B Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle FDX - PSK
Frequency range 13.56 MHz Standard ISO 14443B Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle FDX - PSK
TSSOP (PW) 14 32 mm² 5 x 6.4 VQFN (RGT) 16 9 mm² 3 x 3
  • Pass-Through Operation Sends Data Updates and Requests to Host Controller
  • I2C Interface Allows Writing and Reading of Internal SRAM
  • Prefetching, Caching, and Auto ACK Features Increase Data Throughput
  • Enables Data Streaming
  • All RF Communication up to Layer 4 Handled Automatically
  • Supports up to Maximum NDEF Message Size
  • Compliant With ISO/IEC 14443B
  • Supports up to 848 kbps
  • Pass-Through Operation Sends Data Updates and Requests to Host Controller
  • I2C Interface Allows Writing and Reading of Internal SRAM
  • Prefetching, Caching, and Auto ACK Features Increase Data Throughput
  • Enables Data Streaming
  • All RF Communication up to Layer 4 Handled Automatically
  • Supports up to Maximum NDEF Message Size
  • Compliant With ISO/IEC 14443B
  • Supports up to 848 kbps

The TI Dynamic NFC/RFID Interface Transponder RF430CL331H is an NFC Tag Type 4 device that combines a contactless NFC/RFID interface and a wired I2C interface to connect the device to a host. The NDEF message can be written and read from the integrated I2C serial communication interface and can also be accessed and updated over a contactless interface using the integrated ISO/IEC 14443 Type B compliant RF interface that supports up to 848 kbps.

The device requests responses to NFC Type 4 commands on demand from the host controller and stores only a portion of the NDEF message in its buffer at any one time. This allows NDEF message size to be limited only by the memory capacity of the host controller and specification limitations.

Support of read caching, prefetching, and write automatic acknowledgment features allows for greater data throughput.

This device enables NFC connection handover for an alternative carrier like , low energy (BLE), or Wi-Fi as an easy and intuitive pairing process or authentication process with only a tap.

As a general NFC interface, the RF430CL331H enables end equipment to communicate with the fast-growing infrastructure of NFC-enabled smart phones, tablets, and notebooks.

The TI Dynamic NFC/RFID Interface Transponder RF430CL331H is an NFC Tag Type 4 device that combines a contactless NFC/RFID interface and a wired I2C interface to connect the device to a host. The NDEF message can be written and read from the integrated I2C serial communication interface and can also be accessed and updated over a contactless interface using the integrated ISO/IEC 14443 Type B compliant RF interface that supports up to 848 kbps.

The device requests responses to NFC Type 4 commands on demand from the host controller and stores only a portion of the NDEF message in its buffer at any one time. This allows NDEF message size to be limited only by the memory capacity of the host controller and specification limitations.

Support of read caching, prefetching, and write automatic acknowledgment features allows for greater data throughput.

This device enables NFC connection handover for an alternative carrier like , low energy (BLE), or Wi-Fi as an easy and intuitive pairing process or authentication process with only a tap.

As a general NFC interface, the RF430CL331H enables end equipment to communicate with the fast-growing infrastructure of NFC-enabled smart phones, tablets, and notebooks.

Download View video with transcript Video
Limited design support from TI available

Existing projects using this product have limited design support from TI. If available, you will find relevant collateral, tools and software on this page. Existing designs using this product have limited design support from TI. Request limited design support in the TI E2E™ support forums.

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
RF430CL330H ACTIVE Dynamic Dual Interface NFC Transponder This product provides complete NFC protocol handling in ROM code with a 3-kbyte max transfer size.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet RF430CL331H NFC Type 4B Dynamic Dual Interface Transponder datasheet (Rev. A) PDF | HTML 13 Nov 2015
* Errata RF430CL331H Device Erratasheet (Rev. B) 08 Jul 2016
Application note Frequently asked questions for RF430CL33xH devices (Rev. B) PDF | HTML 13 Mar 2019
Application note Frequently Asked Questions for RF430CL33xH Devices (Rev. A) 27 Nov 2017
Technical article Cold chain in the IoT PDF | HTML 20 Nov 2015
Application note RF430CL330H VCORE Pin Wake Up MCU Via NFC/RFID Freq Magnetic Field 30 Jun 2014
Application note RF430CL330H Practical Antenna Design Guide 05 Jun 2014

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos