Automotive products
Automotive qualified solutions for every projection application
Browse by category
Component type
Discover featured applications
DLP technology enables dynamic content to be displayed anywhere around the vehicle
Vehicles are now able to communicate with road users in ways that have never before been possible. Small exterior lights designed with DLP® technology can project vehicle information and intent, pedestrian alerts and styling features 360° around the car via full color video and images.
Advantages of DGP with DLP technology:
- Enable multiple functions from a single compact, low-cost module including styling and communication
- Programmable content can adapt over time to enable new use cases
- Efficient optical designs conserve power to enable larger projection areas for immersive experiences
Featured resources
- DLP2021-Q1 – Automotive 0.2-inch DLP® digital micromirror device (DMD)
- DLP3021-Q1 – DLP® automotive 0.3-inch digital micromirror device (DMD)
- DLPC120-Q1 – Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset
- DLP2021LEQ1EVM – DLP2021-Q1 evaluation module for dynamic ground projector
- DLP3021LEQ1EVM – DLP3021-Q1 dynamic ground projector evaluation module
- Dynamic Ground Projection Application Requirements – Application note
- Dynamic Ground Projection using DLP® Technology for Automotive Exterior Lighting – White paper
Increase driver situational awareness by labeling real world objects directly in the view of the driver
Head-up displays project critical driving information directly into the driver’s field of view improving driver reaction times and situational awareness. Vehicle information such as speed, speed limit, navigation cues and advanced safety features such as lane departure and collision warnings can be displayed. AR HUDs support longer projection distances, labeling real world objects for quicker reaction times and easier navigation.
- Superior image quality
- Bright, power-efficient displays
- Superior solar load performance
- Support for polarized sunglasses
- Supports holographic films and waveguides
Featured resources
- DLP5530S-Q1 – DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
- DLP3030PGUQ1EVM – DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
- DLP5530PGUQ1EVM – DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
- DLP-HUD-LUMEN-CALC – AR HUD lumen budget estimation calculator
- DLP-HUD-VOLUME-CALC – AR HUD Volume Estimation Calculator
With up to 1.3 million pixels, DLP technology enables headlights to maximize light on the road and display crisp symbols
Automobile headlights are now able to project patterns in front of the car which maximize light output while minimizing glare to other drivers. DLP® technology enables headlights with more than one million addressable pixels to maximize light on the road and enable crisp symbols to help communicate with the driver.
Advantages of high resolution highlight with DLP technology include:
- Support adaptive driving beam and symbols projection for driver communication
- Enable sophisticated welcome scenarios, branding and personalization of vehicles
- Maximize light projected on the road while reducing glare
Featured resources
- DLP5533A-Q1 – DLP® automotive 0.55-inch digital micromirror device (DMD)
- DLPC230-Q1 – DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset
- TPS99001-Q1 – DLP® system management & illumination controller for automotive exterior lighting
- DLP5531LEQ1EVM – DLP5531-Q1 light engine evaluation module
- DLP5531Q1EVM – DLP® automotive high resolution headlight electronics evaluation module
- Improving Visibility with DLP® Headlights – White paper
Project cluster information onto to the windscreen, eliminating the need for the driver to take his or her eyes of the road
Leveraging recent advancements in holography and windscreen film integration techniques, car manufactures now have the option of projecting cluster information directly onto the windscreen via a small DLP projector located in the dash of the vehicle. For large displays, holographic windscreen clusters take up less than 1/10th the space of a traditional head-up display.
- Small packaging volume (< 1 liter projector)
- LED illumination with laser color gamut performance
- Projector placement flexibility
- No windscreen wedge needed to remove the double image
- Bright (>15k cd/m2), full color display
Featured resources
- DLP5530S-Q1 – DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
- DLP5530PROJTGQ1EVM – DLP5530-Q1 Interior projector evaluation module with true green LED
Why Choose TI DLP® Automotive products
A projection solution for every application
Performance leader in resolution, brightness, efficiency, contrast, solar load and color helping automotive designers make their automotive display dreams reality.
Simplifying projection technology
DLP technology’s broad ecosystem, intuitive software tools and EVMs help accelerate designs and time-to-market.
Trusted technology by the automotive industry
DLP products have been shipping in the automotive industry since 2017 and has been fully qualified to meet the stringent operating and reliability requirements of the automotive market.
DLP technology qualified for automotive applications
DLP technology for Automotive applications
DLP technology qualified for automotive applications delivers consistent performance across the entire operational temperature range, from -40°C to 105°C.
With automotive qualifications, system designers can now bring an Academy Award® winning technology to a driver’s daily commute with DLP Auto chipsets optimized for AR-HUD, holographic transparent window displays, high resolution front lighting and dynamic ground projection. DLP technology’s reflective micromirrors switch on and off thousands of times per second, enabling vibrant, high resolution automotive displays based on the same technology as your favorite Cinema.
Get started learning about our products optimized for your specific needs with the links below.
Developing with DLP automotive technology
After selecting the appropriate DLP automotive chipset based on criteria such as brightness, resolution, and functional safety requirements, the next step in the design process is to start work on the projector design. In addition to the electronics work, optical, thermal, and mechanical requirements must all be taken into account based on the target application.
We offer a number of services including optical and mechanical design reviews, schematic reviews, projector reference designs, and a robust ecosystem to assist customers in getting their designs to production.
Discover our ecosystem partners
In order to assist our customers in evaluating and developing DLP automotive based applications, TI has worked closely with our optical design houses to create a robust development ecosystem. Learn more about our ecosystem below.
Automotive products design & development
Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.
Hardware
Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation
Software
Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API)
Optical modules
Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD)
Educational resources
Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues
Partners
Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components
Design & development resources
DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays
DLP® auto headlight reference design
New products
Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x-Q1 chipsets
Approx. price (USD) 1ku | 16.685
DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
Approx. price (USD) 1ku | 17.558