Product details

Display resolution (max) 1358x566 Component type Controller Chipset family DLP4620S-Q1, DLP4621-Q1, DLP5530-Q1, DLP5531-Q1, DLP5532-Q1, DLP5533A-Q1, DLP5534-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
Display resolution (max) 1358x566 Component type Controller Chipset family DLP4620S-Q1, DLP4621-Q1, DLP5530-Q1, DLP5531-Q1, DLP5532-Q1, DLP5533A-Q1, DLP5534-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
NFBGA (ZEK) 324 225 mm² 15 x 15
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to 105°C ambient operating temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • DMD display controller supporting:
    • DLP553x-Q1 and DLP462x-Q1 automotive interior display and exterior lighting chipsets
  • Video processing
    • Scales input image to Match DMD resolution
    • Bezel adjustment up ±50% vertical image position and ±10% horizontal reducing the need for mechanical alignment (HUD)
    • Support for pixel doubling or quadrupling to allow low resolution video input
    • Gamma correction
  • Embedded processor with error correction (ECC)
    • On-chip diagnostic and self-test capability
    • System diagnostics including temperature monitoring, device interface monitoring, and photodiode monitoring
    • Integrated Management of Smooth Dimming
    • Configurable GPIO
  • No external RAM required, internal SRAM for image processing
  • 600MHz SubLVDS DMD interface for low power and emission
  • Spread spectrum clocking for reduced EMI
  • Video input interface
    • Single OpenLDI (FPD-Link I) port up to 110MHz
    • 24-bit RGB parallel interface up to 110MHz
  • Configurable host control interface
    • Serial Peripheral Interface (SPI) 10MHz
    • I2C (400kHz)
    • Host IRQ signal to provide real-time feedback for critical system errors
  • Interface to TPS99000-Q1 system management and illumination controller
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to 105°C ambient operating temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • DMD display controller supporting:
    • DLP553x-Q1 and DLP462x-Q1 automotive interior display and exterior lighting chipsets
  • Video processing
    • Scales input image to Match DMD resolution
    • Bezel adjustment up ±50% vertical image position and ±10% horizontal reducing the need for mechanical alignment (HUD)
    • Support for pixel doubling or quadrupling to allow low resolution video input
    • Gamma correction
  • Embedded processor with error correction (ECC)
    • On-chip diagnostic and self-test capability
    • System diagnostics including temperature monitoring, device interface monitoring, and photodiode monitoring
    • Integrated Management of Smooth Dimming
    • Configurable GPIO
  • No external RAM required, internal SRAM for image processing
  • 600MHz SubLVDS DMD interface for low power and emission
  • Spread spectrum clocking for reduced EMI
  • Video input interface
    • Single OpenLDI (FPD-Link I) port up to 110MHz
    • 24-bit RGB parallel interface up to 110MHz
  • Configurable host control interface
    • Serial Peripheral Interface (SPI) 10MHz
    • I2C (400kHz)
    • Host IRQ signal to provide real-time feedback for critical system errors
  • Interface to TPS99000-Q1 system management and illumination controller

The DLPC23x-Q1 digital micromirror display (DMD) controller for automotive applications is used in chipsets for interior applications such as HUD and exterior application such as high resolution headlight. The DLP5530-Q1 chipset includes a 0.55” DMD and the DLP4621-Q1 chipset includes a 0.46" DMD. Both chipsets also include the TPS99000-Q1 System Management and Illumination controller. The DLPC23x-Q1 integrates an embedded processor with error code correction (SECDED ECC), enabling host control and real-time feedback, on-chip diagnostics, and system monitoring functions. On-chip SRAM is included to remove the need for external DRAM. Combined with the TPS99000-Q1, the DLPC23x-Q1 supports high dynamic range dimming of over 5000:1 for HUD applications. SubLVDS 600MHz DMD interface allows high DMD refresh rates to generate seamless and brilliant digital images, while simultaneously reducing radiated emissions.

To aid in the design and manufacture of automotive qualified projectors based on DLP technology, there are a number of established optical module manufacturers and design houses that can be leveraged to support your design.

The DLPC23x-Q1 digital micromirror display (DMD) controller for automotive applications is used in chipsets for interior applications such as HUD and exterior application such as high resolution headlight. The DLP5530-Q1 chipset includes a 0.55” DMD and the DLP4621-Q1 chipset includes a 0.46" DMD. Both chipsets also include the TPS99000-Q1 System Management and Illumination controller. The DLPC23x-Q1 integrates an embedded processor with error code correction (SECDED ECC), enabling host control and real-time feedback, on-chip diagnostics, and system monitoring functions. On-chip SRAM is included to remove the need for external DRAM. Combined with the TPS99000-Q1, the DLPC23x-Q1 supports high dynamic range dimming of over 5000:1 for HUD applications. SubLVDS 600MHz DMD interface allows high DMD refresh rates to generate seamless and brilliant digital images, while simultaneously reducing radiated emissions.

To aid in the design and manufacture of automotive qualified projectors based on DLP technology, there are a number of established optical module manufacturers and design houses that can be leveraged to support your design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DLPC23x-Q1 Automotive Digital Micromirror Device Controller datasheet (Rev. H) PDF | HTML 12 Mar 2024
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos