Product details

Array diagonal (in) 0.55 Display resolution (max) 1152 x 576 Component type DMD Chipset family DLP5530S-Q1 Rating Automotive TI functional safety category Functional Safety Quality-Managed Input frame rate (max) (Hz) 60 Micromirror pitch (mm) 0.0076 Operating temperature range (°C) -40 to 105
Array diagonal (in) 0.55 Display resolution (max) 1152 x 576 Component type DMD Chipset family DLP5530S-Q1 Rating Automotive TI functional safety category Functional Safety Quality-Managed Input frame rate (max) (Hz) 60 Micromirror pitch (mm) 0.0076 Operating temperature range (°C) -40 to 105
DLP-S450 (FYS) 149 718.06 mm² 32.2 x 22.3
  • Qualified for automotive applications
    • –40°C to 105°C operating DMD array temperature range
  • Functional Safety Quality-Managed
    • Documentation available to aid ISO 26262 functional safety system design up to ASIL-B
  • The DLP5530S-Q1 automotive chipset includes:
    • DLP5530S-Q1 DMD
    • DLPC230S-Q1
    • TPS99000S-Q1 system management and illumination controller
  • 0.55-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Bottom illumination for optimal efficiency and optical engine size
    • Supports 1152 × 576 input resolution
    • Up to 2304 x 1152 resolution with external GPU based diamond pre-processing
    • Compatible with LED or laser illumination
  • 600-MHz sub-LVDS DMD interface for low power and emission
  • 10-kHz DMD refresh rate over temperature extremes
  • Built-in self test of DMD memory cells
  • Qualified for automotive applications
    • –40°C to 105°C operating DMD array temperature range
  • Functional Safety Quality-Managed
    • Documentation available to aid ISO 26262 functional safety system design up to ASIL-B
  • The DLP5530S-Q1 automotive chipset includes:
    • DLP5530S-Q1 DMD
    • DLPC230S-Q1
    • TPS99000S-Q1 system management and illumination controller
  • 0.55-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Bottom illumination for optimal efficiency and optical engine size
    • Supports 1152 × 576 input resolution
    • Up to 2304 x 1152 resolution with external GPU based diamond pre-processing
    • Compatible with LED or laser illumination
  • 600-MHz sub-LVDS DMD interface for low power and emission
  • 10-kHz DMD refresh rate over temperature extremes
  • Built-in self test of DMD memory cells

The DLP5530S-Q1 automotive DMD, combined with the DLPC230S-Q1 DMD controller and TPS99000S-Q1 system management and illumination controller, provides the capability to achieve a high performance augmented reality HUD. The 2:1 aspect ratio supports very wide aspect ratio designs, and the 1.3-MP resolution enables retinal limited displays to be achieved in HUD applications. The DLP5530S-Q1 has more than 3 times the optical throughput of the preceding DLP3030-Q1 automotive DMD enabling wider field of view and larger driver eye box for enhanced user experience. This chipset, coupled with LEDs and an optical system, enables deep saturated colors of 125% NTSC, extremely high brightness of more than 15,000 cd/m2, high dynamic dimming ratio more than 5000:1, and high solar load tolerance. The DLP5530S-Q1 automotive DMD micromirror array is configured for bottom illumination which enables highly efficient and more compact optical engine designs. The S450 package has low thermal resistance to the DMD array to enable more efficient thermal solutions.

The DLP5530S-Q1 automotive DMD, combined with the DLPC230S-Q1 DMD controller and TPS99000S-Q1 system management and illumination controller, provides the capability to achieve a high performance augmented reality HUD. The 2:1 aspect ratio supports very wide aspect ratio designs, and the 1.3-MP resolution enables retinal limited displays to be achieved in HUD applications. The DLP5530S-Q1 has more than 3 times the optical throughput of the preceding DLP3030-Q1 automotive DMD enabling wider field of view and larger driver eye box for enhanced user experience. This chipset, coupled with LEDs and an optical system, enables deep saturated colors of 125% NTSC, extremely high brightness of more than 15,000 cd/m2, high dynamic dimming ratio more than 5000:1, and high solar load tolerance. The DLP5530S-Q1 automotive DMD micromirror array is configured for bottom illumination which enables highly efficient and more compact optical engine designs. The S450 package has low thermal resistance to the DMD array to enable more efficient thermal solutions.

Download View video with transcript Video
Information

Request more information

An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DLP3020-Q1 ACTIVE Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package Also supports (AR)HUD & interior display applications but in a smaller panel package with lower resolution & brightness
DLP3030-Q1 ACTIVE DLP® automotive 0.3-inch digital micromirror device (DMD) 0.3-inch non functional safety DMD
NEW DLP4620S-Q1 ACTIVE Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications Smaller package, similar resolution and optical capability
DLP5530-Q1 ACTIVE DLP® automotive 0.55" digital micromirror device (DMD) for interior display applications 0.55-inch non functional safety DMD
DLP5534-Q1 ACTIVE DLP® automotive 0.55-inch 405nm digital micromirror device (DMD) 0.55-inch 405-nm DMD

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet DLP5530S-Q1 0.55-Inch 1.3-Megapixel DMD for Automotive Interior Display datasheet (Rev. B) PDF | HTML 07 Apr 2021
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML 10 Apr 2023
White paper The Importance of a Longer VID for AR HUDs (Rev. A) PDF | HTML 16 Feb 2021
White paper In-plane Holographic Transparent Windscreen Displays PDF | HTML 05 Dec 2020
Functional safety information Functional Safety Manual for DLP5530S-Q1 PDF | HTML 30 Jul 2020
EVM User's guide DLP5530Q1EVM Evaluation Module User's Guide 18 Nov 2019
White paper Introduction to automotive augmented reality head-up displays 12 Mar 2019
White paper Development of DLP3030-Q1, DLP553x-Q1 qualified DMDs for automotive applications 06 Feb 2019
Application note Estimating Mechanical Volume of an Augmented Reality Head-Up Display System 28 Dec 2018
Technical article The importance of solar load modeling in AR HUDs PDF | HTML 02 Oct 2018
White paper DLP® Technology: Next generation augmented reality head-up display 13 Sep 2018
White paper DLP® Technology: Solar Loading in Augmented Reality Head-up Display Systems 22 Jul 2018
Technical article Understanding the importance of color saturation and color gamut in augmented real PDF | HTML 26 Mar 2018
Application note DLP® Series-450 DMD and System Mounting Concepts 18 Jun 2010

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos