DLP160AP
- Ultra-compact 0.16-inch (3.965-mm) diagonal micromirror array
- Displays 320 × 180 resolution
- 5.4 µm micromirror pitch
- 17° micromirror tilt (relative to flat surface)
- Side illumination for optimal efficiency and optical engine size
- Polarization independent aluminum micromirror surface
- 4-Bit SubLVDS input data bus
- Dedicated DLPC3420 display controller and DLPA2000 or DLPA2005 PMIC/LED driver for reliable operation
The DLP160AP digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP160AP DMD displays a crisp and high-quality image or video. DLP160AP is part of the chipset comprising the DLP160AP DMD and DLPC3420 controller. This chipset is also supported by the DLPA2000 or DLPA2005 PMIC/LED driver. The compact physical size of the DLP160AP is well-suited for portable equipment where small form factor and low power is important. The compact DLP160AP DMD coupled with the controller and PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high image quality displays.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPDLCR160CPEVM — DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD
The DLP® LightCrafter™ Display 0.16-nHD evaluation module (EVM) is designed to enable microcontroller (MCU)-generated graphics display without the need of a video processor. This opens new possibilities for affordable DLP free-form on-demand display implementations in industrial and (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DLP-PICO-CHIP-SEL — DLP® Pico™ chipset selection guide
Supported products & hardware
Products
≤ 0.47-in array pico products
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR097 — Series 248 DMD Mounting and Electrical Interconnect Information
DLPR095 — DLP160CP (0.16 nHD) Optical Reference Design
Supported products & hardware
DLPR096 — DLP160CP AR Glasses Eyepiece Optical Reference Design
Supported products & hardware
DLPR102 — DLP® Pico™ Products Ultra-Compact Optical Reference Design
Supported products & hardware
Products
≤ 0.47-in array pico products
Package | Pins | Download |
---|---|---|
DLP-S248 (FQT) | 42 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.