DLP3010
- 0.3-Inch (7.93-mm) Diagonal Micromirror Array
- 1280 × 720 Array of Aluminum Micrometer-Sized Mirrors, in an Orthogonal Layout
- 5.4-µm Micromirror Pitch
- ±17° Micromirror Tilt (Relative to Flat Surface)
- Side Illumination for Optimal Efficiency and Optical Engine Size
- Polarization Independent Aluminum Micromirror Surface
- 8-Bit SubLVDS Input Data Bus
- Dedicated DLPC3433 or DLPC3438 Display Controller and DLPA200x/DLPA3000 PMIC/LED Driver for Reliable Operation
The DLP3010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP3010 DMD displays a very crisp and high quality image or video. DLP3010 is part of the chipset comprising of the DLP3010 DMD, DLPC3433 or DLPC3438 display controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of the DLP3010 coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low-power, and high-resolution HD displays.
Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPDLCR3010EVM-G2 — DLP LightCrafter Display 3010EVM-G2
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLPC-API — DLP® Controller API
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DLP-PICO-CHIP-SEL — DLP® Pico™ chipset selection guide
Supported products & hardware
Products
≤ 0.47-in array pico products
DLPC094 — Throw Ratio Calculator
Supported products & hardware
Products
≤ 0.47-in array pico products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR070 — Series 245 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
≤ 0.47-in array pico products
Visible products (420 to 700 nm)
Near-UV products (400 to 420 nm)
DLPR020 — Example DLP3010 (.3 720 TRP) Optical Reference Design
Supported products & hardware
Products
≤ 0.47-in array pico products
DLPR094 — DLP3010 AR Glasses Eyepiece Optical Reference Design
Supported products & hardware
Products
≤ 0.47-in array pico products
TIDA-01571 — Portable, Low Power HD Display with Increased Brightness Reference Design Using DLP® Technology
TIDA-00384 — Portable, Low Power HD Projection Display using DLP® Technology
TIDA-00722 — Real-time Color Management Reference Design Using MSP430 for TI DLP® Pico™ Projector
Package | Pins | Download |
---|---|---|
DLP-S245 (FQK) | 57 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.