A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW DLP472NE PREVIEW 0.47-inch, 1080p, high-speed serial interface DLP® digital micromirror device Alternate DMD with better contrast and higher reliability.

Product details

Component type DMD Display resolution (max) 1080p (1920x1080) System brightness (max) (lm) 5500 Chipset family DLPC4430 Array diagonal (in) 0.47 Input frame rate (max) (Hz) 120 Rating Catalog Micromirror array size 1920x1080 Micromirror pitch (mm) 0.0054 Operating temperature range (°C) 0 to 70
Component type DMD Display resolution (max) 1080p (1920x1080) System brightness (max) (lm) 5500 Chipset family DLPC4430 Array diagonal (in) 0.47 Input frame rate (max) (Hz) 120 Rating Catalog Micromirror array size 1920x1080 Micromirror pitch (mm) 0.0054 Operating temperature range (°C) 0 to 70
DLP-S410 (FXH) 257 718.06 mm² 32.2 x 22.3

The TI DLPDLP470NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright full HD display systems. DLP470NE DMD is only 0.47inches in size, yet delivers bright images and video up to 4000 lumens. The DLP470NE DMD, together with the DLPC4430 display controller, the DLPA100 controller power and motor driver provides the capability to achieve high performance systems and is a great fit for display applications that require high resolution and 16:9 aspect ratio, high brightness, and system simplicity in a smaller package.

The TI DLPDLP470NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright full HD display systems. DLP470NE DMD is only 0.47inches in size, yet delivers bright images and video up to 4000 lumens. The DLP470NE DMD, together with the DLPC4430 display controller, the DLPA100 controller power and motor driver provides the capability to achieve high performance systems and is a great fit for display applications that require high resolution and 16:9 aspect ratio, high brightness, and system simplicity in a smaller package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DLP650NE ACTIVE 0.65-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) Alternate DMD for higher brightness
DLP651NE ACTIVE 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD) Alternate DMD with advanced features

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet DLP470NE 0.47 1080P Digital Micromirror Device datasheet (Rev. C) PDF | HTML 22 Feb 2023
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note TI DLP® 디스플레이 기술 시작하기 (Rev. H) PDF | HTML 19 Apr 2024
Application note 開始使用 TI DLP® 顯示技術 (Rev. H) PDF | HTML 19 Apr 2024
Application note Getting Started With TI DLP® Display Technology (Rev. H) PDF | HTML 18 Apr 2024
EVM User's guide DLPC4430EVM DLP® Display ≥0.47-in Array WUXGA/1080p/WXGA/XGA/SVGA Evaluation Module User's Guide PDF | HTML 18 Dec 2023
Product overview TI DLP 1080p Full High-Definition Display Chipsets (Rev. A) PDF | HTML 27 Nov 2023
Certificate DLP470NEEVM EU Declaration of Conformity (DoC) 17 Oct 2023
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML 10 Apr 2023
Application note DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) PDF | HTML 05 May 2022
White paper TI DLP® technology for Laser TV displays (Rev. A) 28 Aug 2018
Technical article Visualize new possibilities for digital signage PDF | HTML 14 Jul 2017
Application note PCB Design Requirements for DLP ® Standard TRP Digital Micromirror Devices 10 May 2017
Technical article Laser focus on the future of TV PDF | HTML 20 Apr 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos