Product details

Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Micromirror array size 1024 x 768 Chipset family DLP7000, DLPA200, DLPC410, DLPLCR70EVM, DLPLCRC410EVM, DLPR410 Micromirror pitch (mm) 0.0136 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 32552 Array diagonal (in) 0.7 Display resolution (max) 1024 x 768 (XGA) Rating Catalog Operating temperature range (°C) 10 to 65 Pattern rate, 8-bit (max) (Hz) 4069 Micromirror driver support External Thermal dissipation (°C/W) 0.9
Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Micromirror array size 1024 x 768 Chipset family DLP7000, DLPA200, DLPC410, DLPLCR70EVM, DLPLCRC410EVM, DLPR410 Micromirror pitch (mm) 0.0136 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 32552 Array diagonal (in) 0.7 Display resolution (max) 1024 x 768 (XGA) Rating Catalog Operating temperature range (°C) 10 to 65 Pattern rate, 8-bit (max) (Hz) 4069 Micromirror driver support External Thermal dissipation (°C/W) 0.9
DLP-TYPEA.7 (FLP) 203 1290.32 mm² 40.64 x 31.75
  • 0.7-Inch diagonal micromirror array
    • 1024 × 768 array of Al, micrometer-sized mirrors
    • 13.68-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Designed for corner illumination
  • Use with visible light (400 nm to 700 nm):
    • Window transmission 97% (single pass, through two window surfaces)
    • Micromirror reflectivity 88%
    • Array diffraction efficiency 86%
    • Array fill factor 92%
  • Two 16-Bit, low voltage differential signaling (LVDS) double data rate (DDR) input data buses
  • Iinput data clock rate up to 400 MHz
  • 40.64 mm × 31.75 mm × 6.0 mm package
  • Hermetic package
  • 0.7-Inch diagonal micromirror array
    • 1024 × 768 array of Al, micrometer-sized mirrors
    • 13.68-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Designed for corner illumination
  • Use with visible light (400 nm to 700 nm):
    • Window transmission 97% (single pass, through two window surfaces)
    • Micromirror reflectivity 88%
    • Array diffraction efficiency 86%
    • Array fill factor 92%
  • Two 16-Bit, low voltage differential signaling (LVDS) double data rate (DDR) input data buses
  • Iinput data clock rate up to 400 MHz
  • 40.64 mm × 31.75 mm × 6.0 mm package
  • Hermetic package

The DLP7000 XGA Chipset is part of the DLP Discovery™ 4100 platform, which enables high resolution and high performance spatial light modulation. The DLP7000 is the digital micromirror device (DMD) fundamental to the 0.7 XGA chipset, and currently supports the fastest pattern rates in the DLP catalog portfolio. The DLP Discovery 4100 platform also provides the highest level of individual micromirror control with the option for random row addressing. Combined with a hermetic package, the unique capability and value offered by DLP7000 makes it well suited to support a wide variety of industrial, medical, and advanced display applications.

In addition to the DLP7000 DMD, the 0.7 XGA Chipset includes these components:

  • Dedicated DLPC410 controller for high speed pattern rates of >32000 Hz (1-bit binary) and >4000 Hz (8-bit gray)
  • One unit DLPR410 (DLP Discovery 4100 Configuration PROM)
  • One unit DLPA200 (DMD Micromirror Driver)

The DLP7000 XGA Chipset is part of the DLP Discovery™ 4100 platform, which enables high resolution and high performance spatial light modulation. The DLP7000 is the digital micromirror device (DMD) fundamental to the 0.7 XGA chipset, and currently supports the fastest pattern rates in the DLP catalog portfolio. The DLP Discovery 4100 platform also provides the highest level of individual micromirror control with the option for random row addressing. Combined with a hermetic package, the unique capability and value offered by DLP7000 makes it well suited to support a wide variety of industrial, medical, and advanced display applications.

In addition to the DLP7000 DMD, the 0.7 XGA Chipset includes these components:

  • Dedicated DLPC410 controller for high speed pattern rates of >32000 Hz (1-bit binary) and >4000 Hz (8-bit gray)
  • One unit DLPR410 (DLP Discovery 4100 Configuration PROM)
  • One unit DLPA200 (DMD Micromirror Driver)

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DLP6500FLQ ACTIVE DLP® 0.65 1080p Type A DMD Higher resolution
DLP7000UV ACTIVE DLP® 0.7 XGA 2xLVDS UV Type-A DMD UV wavelength support
DLP9000X ACTIVE DLP® 0.90 High Speed WQXGA Type A DMD Higher resolution
DLP9500 ACTIVE DLP® 0.95 1080p 2xLVDS Type-A DMD Higher solution

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet DLP7000 DLP® 0.7 XGA 2x LVDS Type A DMD datasheet (Rev. G) 18 Feb 2021
* Errata DLP® Products Advisory for the DLPR410 and DLPR910 Devices PDF | HTML 16 Feb 2023
Application note Digital Micromirror Device Thermal Considerations Including Pulsed Optical Sources (Rev. B) PDF | HTML 04 Apr 2024
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML 10 Apr 2023
Application brief Highly Scalable TI DLP Technology for 3D Machine Vision PDF | HTML 06 Jul 2021
Application note Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) 17 Dec 2019
Application note Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) 27 Nov 2018
White paper High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A) 25 Sep 2018
Application note DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 23 Feb 2018
Technical article There’s more than meets the eye when designing for industrial projection PDF | HTML 13 May 2016
Solution guide TI DLP Technology for 3D Printing (Rev. E) 08 Apr 2016
More literature TI DLP Technology for Lithography (Rev. E) 16 Mar 2016
Technical article Printing up the future of innovation with direct imaging lithography PDF | HTML 29 Dec 2015
Technical article Three fast facts about our fastest, highest resolution chipset for industrial appl PDF | HTML 07 Oct 2015
Application note Geometric Optics for DLP® 05 Dec 2013
White paper Using Lasers With DLP DMD Technology 13 Jun 2013
Application note DLP System Optics Application Note 20 Jul 2010

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos