Product details

Illumination wavelength (min) (nm) 420 Illumination wavelength (max) (nm) 700 Micromirror array size 2048 x 1200 Chipset family DLP500YX, DLPC900, DLPLCR50XEVM, DLPLCRC900DEVM Micromirror pitch (mm) 0.0054 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 16129 Array diagonal (in) 0.5 Display resolution (max) 2048 x 1200 Rating Catalog Pattern rate, 8-bit (max) (Hz) 2016 Micromirror driver support Integrated Thermal dissipation (°C/W) 0.90 Operating temperature range (°C) 0 to 70
Illumination wavelength (min) (nm) 420 Illumination wavelength (max) (nm) 700 Micromirror array size 2048 x 1200 Chipset family DLP500YX, DLPC900, DLPLCR50XEVM, DLPLCRC900DEVM Micromirror pitch (mm) 0.0054 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 16129 Array diagonal (in) 0.5 Display resolution (max) 2048 x 1200 Rating Catalog Pattern rate, 8-bit (max) (Hz) 2016 Micromirror driver support Integrated Thermal dissipation (°C/W) 0.90 Operating temperature range (°C) 0 to 70
DLP-S410 (FXK) 257 718.06 mm² 32.2 x 22.3
  • High resolution 2048 × 1200 array
    • >2.4M mirrors
    • 0.50-inch micromirror array diagonal
    • 5.4-micron micromirror pitch
    • ±17.5° micromirror tilt angle (relative to flat surface)
    • Designed for bottom illumination
    • Integrated micromirror driver circuitry
  • Designed for use with broadband visible light (420 nm – 700 nm)
    • Window transmission 97% (single pass, through two window surfaces)
    • Micromirror reflectivity 88%
    • Array diffraction efficiency 84% (@f/2.4)
    • Array fill factor 93%
  • Four 16-bit, low-voltage differential signaling (LVDS), double data rate (DDR) input-data buses
  • Driven by dual DLPC900 digital controllers
    • Up to 16.1-kHz 1-bit patterns/second
    • Equivalent of 39.6 gigabits/second pixel data rate in prestored pattern mode
    • Up to 2016-Hz 8-bit gray pattern rate (prestored patterns with illumination modulation)
    • Up to 1008-Hz 16-bit gray pattern rate (prestored patterns with illumination modulation)
    • Up to 247-Hz 8-bit pattern rate (external video pattern input)
  • High resolution 2048 × 1200 array
    • >2.4M mirrors
    • 0.50-inch micromirror array diagonal
    • 5.4-micron micromirror pitch
    • ±17.5° micromirror tilt angle (relative to flat surface)
    • Designed for bottom illumination
    • Integrated micromirror driver circuitry
  • Designed for use with broadband visible light (420 nm – 700 nm)
    • Window transmission 97% (single pass, through two window surfaces)
    • Micromirror reflectivity 88%
    • Array diffraction efficiency 84% (@f/2.4)
    • Array fill factor 93%
  • Four 16-bit, low-voltage differential signaling (LVDS), double data rate (DDR) input-data buses
  • Driven by dual DLPC900 digital controllers
    • Up to 16.1-kHz 1-bit patterns/second
    • Equivalent of 39.6 gigabits/second pixel data rate in prestored pattern mode
    • Up to 2016-Hz 8-bit gray pattern rate (prestored patterns with illumination modulation)
    • Up to 1008-Hz 16-bit gray pattern rate (prestored patterns with illumination modulation)
    • Up to 247-Hz 8-bit pattern rate (external video pattern input)

DLP500YX digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, and/or phase of incoming light. This DMD coupled with the four 2xLVDS input data buses enables the display of high resolution patterns at blazing pattern update rates. The high resolution and fast pattern rates offered by the DLP500YX make it well suited to support a wide variety of industrial, medical, and advanced imaging applications. Reliable function and operation of the DLP500YX is enabled through use in conjunction with dual DLPC900 Digital Controllers. This dedicated chipset provides flexible and easy-to-program pattern streams at the high pattern rates necessary to meet the requirements of a variety of end equipment solutions.

DLP500YX digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, and/or phase of incoming light. This DMD coupled with the four 2xLVDS input data buses enables the display of high resolution patterns at blazing pattern update rates. The high resolution and fast pattern rates offered by the DLP500YX make it well suited to support a wide variety of industrial, medical, and advanced imaging applications. Reliable function and operation of the DLP500YX is enabled through use in conjunction with dual DLPC900 Digital Controllers. This dedicated chipset provides flexible and easy-to-program pattern streams at the high pattern rates necessary to meet the requirements of a variety of end equipment solutions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DLP5500 ACTIVE DLP® 0.55 XGA DMD Lower price
DLP6500FLQ ACTIVE DLP® 0.65 1080p Type A DMD Type A package 405 nm rating
DLP6500FYE ACTIVE DLP® 0.65 1080p s600 DMD Lower resolution
DLP670S ACTIVE DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) Higher resolution
DLP9000 ACTIVE DLP® 0.90 WQXGA Type A DMD Higher resolution, type A package 405 nm rating

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR50XEVM — DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module

This DLP evaluation module (EVM) houses the DLP500YX, a 0.50-inch 2xLVDS digital micromirror device (DMD) containing 2048 x 1080 micromirrors with 5.4-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 16,100-Hz.

The DLPLCR50XEVM is the (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLPLCRC900DEVM — DLP® LightCrafter™ dual DLPC900 evaluation module

This DLP evaluation module (EVM) houses two DLPC900 digital micromirror device (DMD) controllers, allowing for configurable control of the DLPLCR50XEVM, DLPLCR67EVM, DLPLCR90EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or (...)

User guide: PDF | HTML
Not available on TI.com
Optical module

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Software development kit (SDK)

DLP-ALC-LIGHTCRAFTER-SDK — DLP® Advanced Light Control SDK for LightCrafter™ series controllers

This DLP® Software Development Kit (SDK) supports the DLPC900 controller used in multiple DLP Advanced Light Control LightCrafter™ series evaluation modules. The SDK provides APIs to integrate DLP technology with cameras to create 3D machine vision or 3D printer solutions for a variety of (...)
Firmware

DLPC900REF-SW DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle

Texas Instruments provides free software and firmware downloads to give developers flexibility and advanced control of the DLP LightCrafter  6500 and DLP LightCrafter  9000 EVMs. The reference design documentation allows customers to develop custom products based on the DLP6500 and DLP9000 (...)

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Near-UV products (400 to 420 nm)
DLPC900 Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices DLP9000 DLP® 0.90 WQXGA Type A DMD DLP6500FYE DLP® 0.65 1080p s600 DMD DLP6500FLQ DLP® 0.65 1080p Type A DMD
Visible products (420 to 700 nm)
DLP670S DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) DLP500YX DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) DLP5500 DLP® 0.55 XGA DMD
Hardware development
Evaluation board
DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD) DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
Download options
Firmware

DLPR900PROM DLPC900 Configuration and Support Firmware

The DLPR900 configuration and support firmware enables broad functionality of the DLPC900 digital controller. The DLPC900 offers reliable operation of DLP670S, DLP500YX, DLP6500FYE, DLP6500FLQ and DLP9000 digital micromirror devices (DMDs). Combined with the DLPC900 controller, the DLPR900 firmware (...)

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Near-UV products (400 to 420 nm)
DLPC900 Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices DLP6500FYE DLP® 0.65 1080p s600 DMD DLP6500FLQ DLP® 0.65 1080p Type A DMD DLP9000 DLP® 0.90 WQXGA Type A DMD
Visible products (420 to 700 nm)
DLP500YX DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) DLP670S DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) DLP5500 DLP® 0.55 XGA DMD
Hardware development
Evaluation board
DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)
Download options
3D DMD mechanical geometry

DLPM043 DLP500YX DMD With FXK Package (Series 410) 3D-CAD Geometry

Supported products & hardware

Supported products & hardware

Products
Visible products (420 to 700 nm)
DLP500YX DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD)
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

The DMD Diffraction Efficiency Calculator is used to help customers understand how to model DMD diffraction patterns and diffraction efficiency with their specific DMD input parameters and will be modeled to the customers specific design.
lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
≥ 0.47-in array products
DLP470NE 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) DLP470TE 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLP471NE 0.47-inch 1080p HSSI DLP® digital micromirror device (DMD) DLP471TE 0.47-inch 4K UHD HSSI DLP® digital micromirror device (DMD) DLP480RE 0.48-inch WUXGA DLP® digital micromirror device (DMD) DLP550HE 0.55-inch SVGA DLP® digital micromirror device (DMD) DLP550JE 0.55-inch XGA DLP® digital micromirror device (DMD) DLP650LE 0.65-inch WXGA DLP® digital micromirror device (DMD) DLP650NE 0.65-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) DLP650TE 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD) DLP651LE 0.65-inch WXGA DLP® digital micromirror device (DMD) DLP651NE 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD) DLP660TE 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLP670RE 0.67-inch WUXGA DLP® digital micromirror device (DMD) DLP780NE 0.78-inch 1080p DLP® digital micromirror device (DMD) DLP780TE 0.78-inch 4K UHD DLP® digital micromirror device (DMD) DLP781NE 0.78-inch 1080p ProAV DLP® digital micromirror device (DMD) DLP781TE 0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD) DLP800RE 0.80-inch WUXGA DLP® digital micromirror device (DMD) DLP801RE 0.80-inch WUXGA ProAV DLP® digital micromirror device (DMD) DLP801XE 0.80-inch 4K+ ProAV DLP® digital micromirror device (DMD) DLPA100 DLP® driver for DLPC4420, DLPC4430 and DLPC7540 DLPA300 DLP® driver for DLP780NE (0.78 1080p), DLP780TE (0.78 4K UHD), DLP800RE (0.80 WUXGA) DMD DLPA4000 DLP® PMIC/LED driver for DMD DLPC4420 DLP® display controller for 4K UHD DMD DLPC4422 DLP® display controller for DMD DLPC4430 DLP® display controller for 1080p and WUXGA DMD DLPC7530 DLP(R) display controller for 1080p DMD DLPC7540 DLP® display controller for 4K UHD and 1080p DMD
≤ 0.47-in array pico products
DLP160AP 0.16-inch QnHD DLP® digital micromirror device (DMD) DLP160CP 0.16-inch nHD DLP® digital micromirror device (DMD) DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD) DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD) DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD) DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD) DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD) DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD) DLP3310 0.33-inch 1080p DLP® digital micromirror device (DMD) DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD) DLP471TP 0.47-inch 4K UHD DLP® digital micromirror device (DMD) DLPA2000 DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD DLPA2005 DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs DLPA3000 DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD DLPA3005 DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD DLPC2607 DLP® display controller for DLP2000 (0.2 nHD) DMD DLPC3420 DLP® display controller for DLP160AP (0.16 QnHD) DMD DLPC3421 DLP® display controller for DLP160CP (0.16 nHD) DMD DLPC3430 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3432 DLP® display controller for DLP230GP (0.23 qHD) DMD DLPC3433 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3434 DLP® display controller for DLP230KP (0.23 HD) DMD DLPC3435 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3436 DLP® display controller for DLP230NP (0.23 1080p) DMD DLPC3437 DLP® display controller for DLP3310 (0.33 1080p) DMD DLPC3438 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3439 DLP® display controller for DLP4710 (0.47 1080p) DMD DLPC6401 DLP® display controller for high-brightness portable displays DLPC6540 DLP® display controller for DLP471TP (0.47 4K UHD) DMD
UV products (< 400 nm)
DLP7000UV DLP® 0.7 XGA 2xLVDS UV Type-A DMD DLP9000XUV DLP® 0.90 High Speed WQXGA UV Type A DMD DLP9500UV DLP® 0.95 1080p 2xLVDS UV Type-A DMD
Visible products (420 to 700 nm)
DLP2010LC DLP® 0.2-inch WVGA digital micromirror device (DMD) DLP3010LC DLP® 0.3-inch 720p digital micromirror device (DMD) DLP4500 DLP® 0.45 WXGA DMD DLP4710LC DLP® 0.47-inch 1080p digital micromirror device (DMD) DLP500YX DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) DLP5500 DLP® 0.55 XGA DMD DLP670S DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) DLPC200 Digital Controller for DLP5500 DMD DLPC300 Digital Controller for DLP3000 DMD DLPC3470 DLP® display and light controller for DLP2010LC (0.2 WVGA) DMD DLPC3478 DLP® display and light controller for DLP3010LC (0.3 720p) DMD DLPC3479 DLP® display and light controller for DLP4710LC (0.47 1080p) DMD DLPC350 Digital Controller for DLP4500 DMD and DLP4500NIR DMD DLPC964 Digital Controller for DLP991UFLV digital micromirror device
Spectroscopy & optical networking products
DLP2010NIR DLP® 0.2 WVGA NIR DMD DLP4500NIR DLP® 0.45 WXGA NIR DMD DLPC150 Digital Controller for the DLP2010NIR DMD
Exterior lighting & projection products
DLP2021-Q1 Automotive 0.2-inch DLP® digital micromirror device (DMD) DLP3021-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP4621-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications DLP5531-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) for exterior lighting applications DLP5531A-Q1 Automotive 0.55-inch DLP® digital micromirror device (DMD) DLP5533A-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x-Q1 chipsets DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
Near-UV products (400 to 420 nm)
DLP300S 0.3-inch, 3.6-megapixel near-UV DLP® digital micromirror device (DMD) DLP301S 0.3-inch, 3.6-megapixel high-power near-UV DLP® digital micromirror device (DMD) DLP6500FLQ DLP® 0.65 1080p Type A DMD DLP6500FYE DLP® 0.65 1080p s600 DMD DLP7000 DLP® 0.7 XGA 2xLVDS Type-A DMD DLP9000 DLP® 0.90 WQXGA Type A DMD DLP9000X DLP® 0.90 High Speed WQXGA Type A DMD DLP9500 DLP® 0.95 1080p 2xLVDS Type-A DMD DLPA200 DLP® driver for DMD DLPC1438 DLP® controller for DLP300S and DLP301S digital micromirror devices (DMDs) DLPC410 Digital controller for DLP650LNIR, DLP7000/7000UV & DLP9500/DLP9500UV digital micromirror dev DLPC900 Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices DLPC910 Digital controller for DLP6500FLQ, DLP6500FYE & DLP9000X/9000XUV digital micromirror devices
Display products
DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package DLP3030-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP3034-Q1 DLP® automotive 0.3-inch 405nm digital micromirror device (DMD) DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications DLP5530-Q1 DLP® automotive 0.55" digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD) DLP5532-Q1 Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays DLP5534-Q1 DLP® automotive 0.55-inch 405nm digital micromirror device (DMD) DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset DLPC230S-Q1 DLP® automotive functional safety DMD controller for DLP553x-Q1 chipset
Near-infrared products (> 700 nm)
DLP650LNIR DLP 0.65 NIR WXGA S450 DMD
Multi-channel ICs (PMICs)
DLPA1000 PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Hardware development
Evaluation board
DLP-7970ABP TRF7970A NFC transceiver BoosterPack™ plug-in module DLP-RF430BP Dynamic Dual Interface NFC Transponder Booster Pack DLP2021AM263Q1EVM DLP2021-Q1 evaluation module with AM263x-Q1 MCU for automotive projection DLP2021LEQ1EVM DLP2021-Q1 evaluation module for dynamic ground projector DLP3010EVM-LC DLP® 3010 Light Control Evaluation Module DLP3021LEQ1EVM DLP3021-Q1 dynamic ground projector evaluation module DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module DLP4620SQ1EVM DLP4620-Q1 evaluation module DLP4621Q1EVM DLP4621-Q1 evaluation module DLP470NEEVM DLP470 evaluation module for 0.47-inch, 1080p digital micromirror device (DMD) DLP470TEEVM DLP470TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP4710EVM-LC DLP® 4710 Light control evaluation module DLP471TEEVM DLP471TE evaluation module for 4K UHD digital micromirror device (DMD) DLP480REEVM DLP480REEVM evaluation module for WUXGA digital micromirror device (DMD) DLP550HEEVM DLP550HEEVM evaluation module for SVGA digital micromirror device (DMD) DLP550JEEVM DLP550 evaluation module for 0.55-inch, XGA digital micromirror device (DMD) DLP5530Q1EVM DLP5530-Q1 electronics evaluation module DLP5531Q1EVM DLP® automotive high resolution headlight electronics evaluation module DLP5534Q1EVM DLP5534-Q1 electronics evaluation module DLP650LEEVM DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD) DLP650NEEVM DLP650NEEVM evaluation module for 1080p digital micromirror device (DMD) DLP650TEEVM DLP650TE evaluation module for 4K UHD digital micromirror device (DMD) DLP660TEEVM DLP660TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP670REEVM DLP670REEVM evaluation module for WUXGA digital micromirror device (DMD) DLP780NEEVM DLP780NEEVM evaluation module for 1080p digital micromirror device (DMD) DLP780TEEVM DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP800REEVM DLP800REEVM evaluation module for WUXGA digital micromirror device (DMD) DLPC4420AEVM DLPC4420 evaluation module for dual controller configuration with Altera FPGA DLPC4430EVM DLPC4430EVM evaluation module for single controller configuration DLPC7540EVM DLPC7540 evaluation module for high-resolution display controllers DLPDLCR160CPEVM DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 Evaluation Module DLPDLCR230NPEVM DLP® LightCrafter™ Display 230NP evaluation module DLPDLCR3010EVM-G2 DLP LightCrafter Display 3010EVM-G2 DLPDLCR3310EVM DLPDLCR3310 LightCrafter display evaluation module DLPDLCR470TEVM DLP470TE 4K UHD DMD evaluation module DLPDLCR4710EVM-G2 Full HD DLP4710 Chipset Evaluation Module DLPDLCR471TPEVM DLP® LightCrafter™ Display 471TP evaluation module DLPDLCR660TEVM DLP660TE 4K UHD DMD Evaluation Module DLPLCR4500EVM DLP® LightCrafter™ 4500 DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD) DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR65FLQEVM DLP6500FLQ evaluation module for 0.65-inch 1080p Type-A DLP® digital micromirror device (DMD) DLPLCR65NEVM DLP650LNIR DMD evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module DLPLCR70EVM DLP7000 DMD evaluation board DLPLCR70UVEVM DLP7000UV DMD evaluation board DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCR90XEVM DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD DLPLCR90XUVEVM DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD DLPLCR95EVM DLP9500 DMD evaluation board DLPLCR95UVEVM DLP9500UV DMD evaluation board DLPLCR99EVM Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD) DLPLCRC410EVM DLPLCRC410 Evaluation Module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module DLPLCRC910EVM DLPC910 evaluation module for DLP® LightCrafter™ controller DLPLCRC964EVM DLPC964 DLP® LightCrafter™ evaluation module DLPLCRDC4422EVM DLPC4422 Dual controller configuration evaluation module DLPM2000EVM DLP2000 optical engine evaluation module DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module DLPNIRSCANEVM DLP® NIRscan™ Evaluation Module
Development kit
DLP1PICOKIT DLP Pico Projector Development Kit
Optical module
DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module DLP5530PGUQ1EVM DLP5530-Q1 Picture generation unit (PGU) projector evaluation module DLP5530PROJQ1EVM DLP5530-Q1 Interior projector evaluation module DLP5530PROJTGQ1EVM DLP5530-Q1 Interior projector evaluation module with true green LED DLP5531LEQ1EVM DLP5531-Q1 light engine evaluation module DLP5534PROJQ1EVM DLP5534-Q1 405nm projector evaluation module
Get started Download options
DMD mounting design

DLPC131 Series 410 DMD Mounting and Electrical Interconnect Information

Supported products & hardware

Supported products & hardware

Products
Visible products (420 to 700 nm)
DLP500YX DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD)
≥ 0.47-in array products
DLP470NE 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) DLP470TE 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLP480RE 0.48-inch WUXGA DLP® digital micromirror device (DMD)
Package Pins Download
DLP-S410 (FXK) 257 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos