Product details

Component type Display Controller Display resolution (max) 1080p (1920x1080), WUXGA (1920x1200) Chipset family DLPC4430 Input frame rate (max) (Hz) 120 Input pixel clock (max) (MHz) 320 Video ports Parallel Rating Catalog Operating temperature range (°C) 0 to 55
Component type Display Controller Display resolution (max) 1080p (1920x1080), WUXGA (1920x1200) Chipset family DLPC4430 Input frame rate (max) (Hz) 120 Input pixel clock (max) (MHz) 320 Video ports Parallel Rating Catalog Operating temperature range (°C) 0 to 55
PBGA (ZPC) 516 See data sheet
  • Single DLP controller support for up to WUXGA resolution display using digital micromirror devices (DMDs):
    • Up to 1920× 1200 at 120Hz (2D and 3D)
  • Provides single 30-bit or dual 60-bit input pixel interface:
    • RGB data format
    • 8, 9, or 10 bits per color
    • Pixel clock up to 320 MHz in dual 30-bit mode on a single controller
  • High-speed, low voltage differential signaling (LVDS) DMD interface
  • 150-MHz ARM946™ microprocessor
  • Microprocessor peripherals
    • Programmable pulse-width modulation (PWM) and capture timers
    • Three I2C ports, three UART ports and three SSP ports
    • One USB 1.1 secondary port
  • Image processing
    • Multiple image processing algorithms
    • Frame rate conversion
    • Color coordinate adjustment
    • Programmable color space conversion
    • Programmable degamma and splash
    • Integrated support for 3-D display
    • 2-D keystone correction
  • Integrated clock generation circuitry
    • Operates on a single 20-MHz crystal
    • Integrated spread spectrum clocking
  • External memory support
    • Parallel flash for microprocessor and PWM sequence
  • 516-pin plastic ball grid array package
  • Supports LED and laser hybrid illuminations
  • Single DLP controller support for up to WUXGA resolution display using digital micromirror devices (DMDs):
    • Up to 1920× 1200 at 120Hz (2D and 3D)
  • Provides single 30-bit or dual 60-bit input pixel interface:
    • RGB data format
    • 8, 9, or 10 bits per color
    • Pixel clock up to 320 MHz in dual 30-bit mode on a single controller
  • High-speed, low voltage differential signaling (LVDS) DMD interface
  • 150-MHz ARM946™ microprocessor
  • Microprocessor peripherals
    • Programmable pulse-width modulation (PWM) and capture timers
    • Three I2C ports, three UART ports and three SSP ports
    • One USB 1.1 secondary port
  • Image processing
    • Multiple image processing algorithms
    • Frame rate conversion
    • Color coordinate adjustment
    • Programmable color space conversion
    • Programmable degamma and splash
    • Integrated support for 3-D display
    • 2-D keystone correction
  • Integrated clock generation circuitry
    • Operates on a single 20-MHz crystal
    • Integrated spread spectrum clocking
  • External memory support
    • Parallel flash for microprocessor and PWM sequence
  • 516-pin plastic ball grid array package
  • Supports LED and laser hybrid illuminations

The DLPC4430 is a digital display controller for the DLP display chipset. The chipset comprises the DLPC4430 display controller, the DLP digital micromirror device (DMD), the DLPA100controller power management device, and the DLPA300DMD micromirror driver (refer to the DMD data sheet). This solution is a great fit for display systems that require high resolution, high brightness, and system simplicity. To ensure reliable operation, the DLPC4430 display controller must always be used with a DLP DMD and respective DLP power management devices.

The DLPC4430 is a digital display controller for the DLP display chipset. The chipset comprises the DLPC4430 display controller, the DLP digital micromirror device (DMD), the DLPA100controller power management device, and the DLPA300DMD micromirror driver (refer to the DMD data sheet). This solution is a great fit for display systems that require high resolution, high brightness, and system simplicity. To ensure reliable operation, the DLPC4430 display controller must always be used with a DLP DMD and respective DLP power management devices.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DLP780NE ACTIVE 0.78-inch 1080p DLP® digital micromirror device (DMD) Companion digital micromirror device (DMD) for 1080p resolution
DLP800RE ACTIVE 0.80-inch WUXGA DLP® digital micromirror device (DMD) Companion digital micromirror device (DMD) for WUXGA resolution
DLPC4420 ACTIVE DLP® display controller for 4K UHD DMD Alternate display controller for 4K UHD

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DLPC4430 DLP Display Controller datasheet (Rev. A) PDF | HTML 23 Feb 2023
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
EVM User's guide DLPC4430EVM DLP® Display ≥0.47-in Array WUXGA/1080p/WXGA/XGA/SVGA Evaluation Module User's Guide PDF | HTML 18 Dec 2023
Product overview TI DLP 1080p Full High-Definition Display Chipsets (Rev. A) PDF | HTML 27 Nov 2023
Certificate DLPC4430EVM EU Declaration of Conformity (DoC) 23 Aug 2023

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos