DLP230KP
- Ultra-compact 0.23-inch (5.95-mm) diagonal micromirror array
- Displays 1280 × 720 pixels on the screen
- 5.4 µm micromirror pitch
- 17° micromirror tilt (relative to flat surface)
- Side illumination for optimal efficiency and optical engine size
- Polarization independent aluminum micromirror surface
- 8-bit SubLVDS input data bus
- Dedicated DLPC3434 controller for display applications
- Dedicated DLPA2000, DLPA2005, or DLPA3000 PMIC/LED driver for reliable operation
The DLP230KP digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the device DMD displays a crisp and high quality HD image or video. This chipset comprises this DMD and the DLPC3434 controller. The DLPA2000, DLPA2005, and DLPA3000 PMIC/LED drivers also support this chipset. The compact physical size of the device applies to portable equipment where high image quality, small form factor, and low power are important.
Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DLP-PICO-CHIP-SEL — DLP® Pico™ chipset selection guide
Supported products & hardware
Products
≤ 0.47-in array pico products
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR036 — Series 246 DMD Mounting and Electrical Interconnect Information
DLPC117 — 0.23-inch qHD, HD, and 1080p Optical Reference Design
Supported products & hardware
Products
≤ 0.47-in array pico products
DLPR102 — DLP® Pico™ Products Ultra-Compact Optical Reference Design
Supported products & hardware
Products
≤ 0.47-in array pico products
Package | Pins | Download |
---|---|---|
DLP-S246 (FQP) | 54 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.