Product details

Component type DMD Display resolution (max) 4K UHD (3840x2160) System brightness (max) (lm) 8000 Chipset family DLPC7540 Array diagonal (in) 0.65 Input frame rate (max) (Hz) 60 Rating Catalog Micromirror array size 1920x1080 Micromirror pitch (mm) 0.0076 Operating temperature range (°C) 0 to 70
Component type DMD Display resolution (max) 4K UHD (3840x2160) System brightness (max) (lm) 8000 Chipset family DLPC7540 Array diagonal (in) 0.65 Input frame rate (max) (Hz) 60 Rating Catalog Micromirror array size 1920x1080 Micromirror pitch (mm) 0.0076 Operating temperature range (°C) 0 to 70
DLP-S450 (FYP) 149 718.06 mm² 32.2 x 22.3
  • 0.65-inch diagonal micromirror array
    • 4-K UHD ( 3840 × 2160) display resolution
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt (relative to flat surface)
    • Corner illumination
  • High speed serial interface (HSSI) input data bus
  • Supports 4K UHD at 60 Hz and full HD at 240 Hz
  • Laser-phosphor, LED, RGB laser, and lamp operation supported by DLPC7540 display controller, DLPA100 power management, and motor driver IC
  • 0.65-inch diagonal micromirror array
    • 4-K UHD ( 3840 × 2160) display resolution
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt (relative to flat surface)
    • Corner illumination
  • High speed serial interface (HSSI) input data bus
  • Supports 4K UHD at 60 Hz and full HD at 240 Hz
  • Laser-phosphor, LED, RGB laser, and lamp operation supported by DLPC7540 display controller, DLPA100 power management, and motor driver IC

The DLP650TE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4-K UHD display systems. The DLP Products 0.65” 4-K UHD chipset is composed of the DMD, DLPC7540 display controller, and DLPA100 Power and motor driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4-K UHD displays.

The DMD ecosystem includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical module manufacturers, and design houses.

Visit the Getting Started with TI DLP display technology page to learn more about how to start designing with the DMD.

The DLP650TE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4-K UHD display systems. The DLP Products 0.65” 4-K UHD chipset is composed of the DMD, DLPC7540 display controller, and DLPA100 Power and motor driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4-K UHD displays.

The DMD ecosystem includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical module manufacturers, and design houses.

Visit the Getting Started with TI DLP display technology page to learn more about how to start designing with the DMD.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DLP780TE ACTIVE 0.78-inch 4K UHD DLP® digital micromirror device (DMD) Alternate DMD for lower brightness
NEW DLP781TE ACTIVE 0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD) Alternate DMD for higher brightness
DLPC7540 ACTIVE DLP® display controller for 4K UHD and 1080p DMD Companion controller for use with DLP650TE and DLP471TE

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet DLP650TE 0.65 4-K UHD DMD datasheet (Rev. A) PDF | HTML 11 May 2022
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note TI DLP® 디스플레이 기술 시작하기 (Rev. H) PDF | HTML 19 Apr 2024
Application note 開始使用 TI DLP® 顯示技術 (Rev. H) PDF | HTML 19 Apr 2024
Application note Getting Started With TI DLP® Display Technology (Rev. H) PDF | HTML 18 Apr 2024
Product overview TI DLP 4K Ultra High Definition (UHD) Display Chipset (Rev. A) PDF | HTML 17 Aug 2023
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML 10 Apr 2023
Application note DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) PDF | HTML 05 May 2022
Technical article Seeing more with 4K UHD PDF | HTML 17 Dec 2021
Technical article How to solve ultra-short throw laser TV design challenges (Rev. A) PDF | HTML 17 Mar 2021
White paper TI DLP® technology for Laser TV displays (Rev. A) 28 Aug 2018
White paper TI DLP®​ technology for digital signage (Rev. A) 28 Aug 2018
White paper TI DLP® Products illuminating the way to next-generation 4K UHD applications (Rev. A) PDF | HTML 20 Nov 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos