DLPC300
- Required for Reliable Operation of the DLP3000
DMD - Multi-Mode, 24-Bit Input Port:
- Supports Parallel RGB With Pixel Clock Up to
33.5 MHz and 3 Input Color Bit-Depth Options:- 24-Bit RGB888 or 4:4:4 YCrCb888
- 18-Bit RGB666 or 4:4:4 YCrCb666
- 16-Bit RGB565 or 4:2:2 YCrCb565
- Supports 8-Bit BT.656 Bus Mode With Pixel
Clock Up to 33.5 MHz
- Supports Parallel RGB With Pixel Clock Up to
- Supports Input Resolutions 608 × 684, 864 × 480,
854 × 480 (WVGA), 640 × 480 (VGA), 320 × 240
(QVGA) - Pattern Input Mode
- One-to-One Mapping of Input Data to
Micromirrors - 1-Bit Binary Pattern Rates up to 4000-Hz
- 8-Bit Grayscale Pattern Rates up to 120-Hz
- One-to-One Mapping of Input Data to
- Video Input Mode with Pixel Data Processing
- Supports 1- to 60-Hz Frame Rates
- Programmable Degamma
- Spatial-Temporal Multiplexing (Dithering)
- Automatic Gain Control
- Color Space Conversion
- Output Trigger Signal for Synchronizing With
Camera, Sensor, or Other Peripherals - System Control:
- I2C Control of Device Configuration
- Programmable Current Control of up to 3 LEDs
- Integrated DMD Reset Driver Control
- DMD Horizontal and Vertical Display Image
Flip
- Low-Power Consumption: Less than 93 mW
(Typical) - External Memory Support:
- 166-MHz Mobile DDR SDRAM
- 33.3-MHz Serial FLASH
- 176-Pin, 7 × 7 mm With 0.4-mm Pitch NFBGA
Package
The DLPC300 controller provides a convenient, multi-functional interface between user electronics and the DMD, enabling high-speed pattern rates (up to 4-kHz binary), providing LED control, and data formatting for multiple input resolutions. The DLPC300 digital controller, part of the DLP3000 chipset, is required for reliable operation of the DLP3000 DMD. The DLPC300 also outputs a trigger signal for synchronizing displayed patterns with a camera, sensor, or other peripherals.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLPR300 — DLPC300 Configuration and Support Firmware
TIDA-00361 — Portable Point Cloud Generation for 3D Scanning using DLP® Technology Reference Design
Package | Pins | Download |
---|---|---|
NFBGA (ZVB) | 176 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.