DLP4621-Q1
Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications
DLP4621-Q1
- Qualified for automotive applications
- –40°C to 105°C operating DMD array temperature range
- The DLP4621-Q1 automotive chipset includes:
- DLP4621-Q1 DMD
- DLPC231-Q1 DMD controller
- TPS99001-Q1 system management and illumination controller
- 0.46-inch diagonal micromirror array
- 7.6µm micromirror pitch
- ±12° micromirror tilt angle
- Bottom illumination enables high efficiency and smaller engine size
- 0.9-megapixel array (960 × 960, 2:1) enabling high resolution and wide aspect ratio automotive applications
- Compatible with LED or laser illumination
- 600MHz SubLVDS DMD interface for low power and emission
- 10kHz DMD refresh rate over temperature extremes
- Built-in self-test (BIST) of DMD memory cells
The DLP DLP4621-Q1 automotive digital micromirror device (DMD), combined with the DLPC231-Q1 DMD controller and TPS99001-Q1 system management and illumination controller, provides the capability to achieve high-performance, high-resolution headlight systems. The 2:1 aspect ratio supports very wide aspect ratio designs, and the 0.9MP resolution enables high-resolution symbol projection and adaptive driving beam applications. The DLP4621-Q1 optical throughput is optimized to maximize lumens with industry-leading LEDs and laser technology. The DLP4621-Q1 automotive DMD micromirror array is configured for bottom illumination, which enables highly efficient and more compact optical engine designs. The DLP4621-Q1 device is available in a panel package for optimized system cost. The package has low thermal resistance to the DMD array to enable efficient thermal solutions.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLP4621-Q1 0.46 -Inch 0.9 -Megapixel Digital Micromirror Device for Automotive Exterior Lighting datasheet (Rev. A) | PDF | HTML | 13 Feb 2024 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
White paper | Improving Visibility with DLP® Headlights. | 06 Jan 2021 | ||
White paper | Trends in high resolution headlamps | 18 Feb 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP4621Q1EVM — DLP4621-Q1 evaluation module
The DLP4621Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP4621-Q1 automotive chipset. The DLP4621-Q1 chipset consists of a 0.46” DMD (960 x 480), the DLPC231-Q1 DMD controller, and TPS99001-Q1 PMIC. When combined with optics and LEDs, this EVM can be used (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR107 — Series 320 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Exterior lighting & projection products
Display products
Package | Pins | Download |
---|---|---|
DLP-S320 (FQX) | 120 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.