SWRA714A July 2021 – November 2023 CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R
Wi-SUN® supports a number of frequencies and data rates to enable world-wide coverage and address different application needs. Major frequency bands used are 902 to 928 MHz for North America, 863 to 876 MHz for Europe and 920 to 928 MHz for Japan. Further details and information about frequency plan and channels is available to Wi-SUN® alliance members.
Symbol Rate (ksymbol/s) |
Modulation Index | Wi-SUN® Mode | Frequency Bands | Regulatory Compliance Targets |
---|---|---|---|---|
50 | 0.5 | #1a | EU | EN300 220 |
1.0 | #1b | NA, BZ, JP |
FCC 15.247 | |
100 | 0.5 | #2a | EU | EN300 220 FCC 15.247 |
1.0 | #2b | NA, BZ, JP | ARIB STD-108 | |
150 | 0.5 | #3 | EU, NA, BZ, JP | FCC 15.247 ARIB STD-T108 |
200 | 0.5 | #4a | NA, BZ |
FCC15.247 |
1.0 | #4b | JP | ARIB STD-T108 | |
300 | 0.5 | #5 | NA, BZ, JP | FCC15.247 ARIB STD-T108 |