Isolated power modules (integrated transformer)
Simplify your isolated DC/DC design
Browse by category
Select by type
New products
5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer
Approx. price (USD) 1ku | 1.3
Automotive, 5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer
Approx. price (USD) 1ku | 1.534
Automotive, 1.5-W, 12-Vin to 15-Vin, 12-Vout to 15-Vout high-density > 3-kVRMS isolated DC/DC module
Approx. price (USD) 1ku | 4.2
Automotive, 1.5-W, 12-V to 15-V VIN, 12-V to 15-V VOUT high-density >5-kVRMS isolated DC/DC mo
Approx. price (USD) 1ku | 4.62
Automotive, 2.5-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module
Approx. price (USD) 1ku | 4.83
Automotive, 2.5-W, 24-Vin, 25-Vout high-density > 5-kVRMS isolated DC-DC module
Approx. price (USD) 1ku | 5.31
Power trends
Power density
More power, less board space. In addition to being a trend in applications across all markets, it is also one of the key benefits of using a step-down module. Buck modules feature an integrated inductor and FETs to not only minimize power supply size, but also simplify design and help get customers to market faster. On the inside, the centerpiece of each module is a high-efficiency buck regulator surrounded by a layout optimized for thermal performance.
High-density power modules are a great choice for powering high-current digital loads like FPGAs and processors. Use our processor-attach tool to find the best power supply devices to surround your FPGA or processor.
Benefits and trade-offs of various power-module package options
Practical Thermal Design With DC/DC Power Modules (Rev. A)
Enabling Small, Cool and Quiet Power Modules with Enhanced HotRod™ QFN Packaging
Featured products for power density
Low EMI
Mitigating power-supply EMI can be a major challenge for many power-supply designers, so why not make it as simple as possible? With a high level of integration and an internal layout optimized to minimize noise, buck modules are an excellent choice to save design time and help you comply with difficult standards like CISPR 22 Class-B. Take a look below at some of our latest and best DC/DC step-down modules for EMI performance.
Simplify low EMI design with power modules
Package optimization – HotRod™ and enhanced HotRod QFN packages
Further Optimizing EMI with Spread Spectrum
Technical resources
Power Through the Isolation Barrier: The Landscape of Isolated DC/DC Bias Power (Rev. A)
Time-Saving and Cost-Effective Innovations for EMI Reduction (Rev. A)
Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C)
Design & development resources
WEBENCH® Power Designer
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)