Home Power management DC/DC power modules Isolated power modules (integrated transformer)
NEW

UCC33420

PREVIEW

5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer

Product details

Features 1.5W, Basic isolation, Regulated, Single output Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (max) (V) 5.7 Device type Isolated modules Isolation rating Basic Regulated outputs (#) 1 Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Iout (max) (A) 0.3 Vout (min) (V) 4.85
Features 1.5W, Basic isolation, Regulated, Single output Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (max) (V) 5.7 Device type Isolated modules Isolation rating Basic Regulated outputs (#) 1 Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Iout (max) (A) 0.3 Vout (min) (V) 4.85
VSON-FCRLF (RAQ) 12 20 mm² 5 x 4
  • 1.5W Maximum output power
  • 4.5V to 5.5V input voltage operation range
  • 5.0V, 5.5V regulated selectable output voltage
    • 5.0V: 300mA available load current
  • Robust isolation barrier:
    • Isolation rating: 3kVRMS
    • Surge capability: 6.5kVPK
    • Working voltage: 1188VPK
    • 200V/nS common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR32 Class B emission
  • Strong magnetic fields immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • Planned Safety-related certifications:
    • Basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3kVRMS isolation for 1 minute per UL 1577
    • UL certification per IEC 62368-1, and IEC 60601-1 end equipment standards
    • CQC approval per GB4943.1-2022
  • Extended temperature range: –40°C to 125°C
  • VSON-12 (4.00mm × 5.00mm) package
  • 1.5W Maximum output power
  • 4.5V to 5.5V input voltage operation range
  • 5.0V, 5.5V regulated selectable output voltage
    • 5.0V: 300mA available load current
  • Robust isolation barrier:
    • Isolation rating: 3kVRMS
    • Surge capability: 6.5kVPK
    • Working voltage: 1188VPK
    • 200V/nS common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR32 Class B emission
  • Strong magnetic fields immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • Planned Safety-related certifications:
    • Basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3kVRMS isolation for 1 minute per UL 1577
    • UL certification per IEC 62368-1, and IEC 60601-1 end equipment standards
    • CQC approval per GB4943.1-2022
  • Extended temperature range: –40°C to 125°C
  • VSON-12 (4.00mm × 5.00mm) package

UCC33420 is an industrial DC/DC power module with integrated transformer technology designed to provide 1.5W of isolated output power. It can support an input voltage operation range of 4.5V to 5.5V and regulate 5.0V output voltage with a selectable headroom of 5.5V.

UCC33420 features a proprietary transformer architecture that achieves a 3kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.

The UCC33420 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33420 comes in a miniaturized, low-profile solution VSON (4.00mm × 5.00mm) package with 1.00mm height and > 4.2mm creepage and clearance

UCC33420 is an industrial DC/DC power module with integrated transformer technology designed to provide 1.5W of isolated output power. It can support an input voltage operation range of 4.5V to 5.5V and regulate 5.0V output voltage with a selectable headroom of 5.5V.

UCC33420 features a proprietary transformer architecture that achieves a 3kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.

The UCC33420 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33420 comes in a miniaturized, low-profile solution VSON (4.00mm × 5.00mm) package with 1.00mm height and > 4.2mm creepage and clearance

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet UCC33420 Ultra-Small, 1.5W , 5.0V , 3kVRMS Isolation, Industrial DC/DC Module datasheet (Rev. C) PDF | HTML 18 Mar 2024
Technical article 微型隔離式 DC/DC 模組如何實現更高的功率密度 PDF | HTML 20 Feb 2024
Technical article 초소형 절연 DC/DC 모듈로 더 높은 전력 밀도를 구현하는 방법 PDF | HTML 20 Feb 2024
Technical article How a tiny isolated DC/DC module is enabling higher power density PDF | HTML 17 Feb 2024
Certificate UCC33420EVM-080 EU Declaration of Conformity (DoC) 19 Jan 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC33420EVM-080 — UCC33420 evaluation module

The UCC33420EVM-080 is intended to allow designers to evaluate the performance and capabilities of the UCC33420. UCC33420 is an isolated DC/DC converter module able to deliver 1.5W with 3kVrms of isolation in a very small and compact VSON-12 (4 mm by 5 mm by 1 mm) package, reducing footprint and (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
VSON-FCRLF (RAQ) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos