AFE432A3W
- Current-source DAC:
- 1-LSB DNL
- Two ranges: 300 mA and 220 mA
- 770-mV headroom
- Dual voltage-output DACs:
- 1-LSB DNL
- Gains of 1 ×, 1.5 ×, 2 ×, 3 ×, and 4 ×
- ADC input on channel 1
- Programmable comparator mode on channel 1
- High-impedance output when VDD is off
- High-impedance and resistive pulldown power-down modes
- 50-MHz SPI-compatible interface
- Automatically detects I 2C or SPI
- 1.62-V V IH with V DD = 5.5 V
- General-purpose input/output (GPIO) configurable as multiple functions
- Predefined waveform generation: sine, cosine, triangular, sawtooth
- User-programmable nonvolatile memory (NVM)
- Internal or power-supply as reference
- Wide operating range:
- Power supply: 3 V to 5.5 V
- Temperature: –40˚C to +125˚C
The 10-bit AFE532A3W and the 8-bit AFE432A3W ( AFEx32A3W) are a three-channel, buffered voltage-output, current-output, and ADC-input smart analog front end (AFE). The AFEx32A3W devices support a current source that can be used for linear control of laser diodes and miniature motors. These devices support Hi-Z power-down mode and Hi-Z output during power-off conditions for voltage output. Channel 1 can be configured as an ADC, voltage-output DAC or a comparator. The voltage-output DACs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and programmable nonvolatile memory (NVM) enable these smart AFEs for processor-less applications and design reuse. These devices automatically detect SPI or I 2C interfaces and contain an internal reference.
The AFEx32A3W feature set combined with the tiny package and low power make these smart AFEs an excellent choice for applications such as laser diode power control and electro-absorption modulated laser (EML) control in passive optical network (PON) and other industrial laser applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AFEx32A3W 10-Bit and 8-Bit, Three-Channel Voltage-Output, Current-Output, and ADC-Input Smart AFE With I2C or SPI datasheet | PDF | HTML | 29 Nov 2023 |
Circuit design | Programmable FET LED Biasing Circuit Using Smart DAC | PDF | HTML | 18 Apr 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE532A3WEVM — AFE532A3W evaluation module for 8-bit and 10-bit 300-mA current-source DAC
<p>The AFE532A3W evaluation module (EVM) is a platform for evaluating the functionality and performance of the AFE532A3W buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations. AFE532A3W includes one 10-bit, 300-mA current-output DAC (IDAC), one (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
DSBGA (YBH) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.