Product details

Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Voltage Features Integrated Temp Sensor Reference type INT/EXT Architecture STRING Rating Catalog Power consumption (typ) (mW) 0.342 Operating temperature range (°C) -55 to 125
Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Voltage Features Integrated Temp Sensor Reference type INT/EXT Architecture STRING Rating Catalog Power consumption (typ) (mW) 0.342 Operating temperature range (°C) -55 to 125
UQFN (RRU) 24 16 mm² 4 x 4
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design: AFE88101, AFE78101
  • Low quiescent current: 170 µA (typ)
  • 16-bit or 14-bit monotonic high-performance DAC
    • 1.8-V supply: 0.15 V to 1.25 V, 0.2 V to 1.0 V
    • 5-V supply: 0.3 V to 2.5 V, 0.4 V to 2.0 V
    • 4-LSB INL at 16 bits
    • 0.07% FSR (max) TUE from –40°C to +125°C
  • 12-bit 3.84-kSPS ADC for advanced diagnostics
  • Integrated 1.25-V reference at 10 ppm/°C
  • Internal 1.2288-MHz oscillator with clock output
  • Digital interfaces:
    • Serial peripheral interface (SPI)
    • Universal asynchronous receiver-transmitter (UART)
  • Fault detection: CRC bit error checking, windowed watchdog timer, diagnostic ADC
  • Wide operating temperature: –55°C to +125°C
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design: AFE88101, AFE78101
  • Low quiescent current: 170 µA (typ)
  • 16-bit or 14-bit monotonic high-performance DAC
    • 1.8-V supply: 0.15 V to 1.25 V, 0.2 V to 1.0 V
    • 5-V supply: 0.3 V to 2.5 V, 0.4 V to 2.0 V
    • 4-LSB INL at 16 bits
    • 0.07% FSR (max) TUE from –40°C to +125°C
  • 12-bit 3.84-kSPS ADC for advanced diagnostics
  • Integrated 1.25-V reference at 10 ppm/°C
  • Internal 1.2288-MHz oscillator with clock output
  • Digital interfaces:
    • Serial peripheral interface (SPI)
    • Universal asynchronous receiver-transmitter (UART)
  • Fault detection: CRC bit error checking, windowed watchdog timer, diagnostic ADC
  • Wide operating temperature: –55°C to +125°C

The 16-bit AFE88101 and 14-bit AFE78101 ( AFEx8101) are highly-integrated, high-accuracy, extremely low-power digital-to-analog converters (DACs) with voltage outputs designed for sensor-transmitter applications.

The AFEx8101 devices include most of the components required to design a 4‑mA to 20‑mA, 2‑wire (loop-powered) sensor transmitter. In addition to the highly accurate DAC, these devices include a 10‑ppm/°C voltage reference and a diagnostic analog-to-digital converter (ADC). To accommodate intrinsic and functional-safety concerns, external voltage-to-current conversion and power regulation are required.

The internal diagnostic ADC is multiplexed to several internal nodes that enable an automatic self-health check. This check is capable of detecting errors or malfunctions of the internal bias sources, power regulator, voltage reference, DAC output, die temperature, and optional external voltage source. If any fault is detected from the diagnostic ADC, CRC frame-error checking, or windowed watchdog timer, the devices can optionally issue an interrupt, enter a fail-safe state corresponding to a standard NAMUR output value or user-specified custom value, or both.

These devices operate from supplies as low as 1.71 V with a maximum quiescent current of 210 µA. The devices are specified over the temperature range of –40°C to +125°C, but are functional from –55°C to +125°C.

The 16-bit AFE88101 and 14-bit AFE78101 ( AFEx8101) are highly-integrated, high-accuracy, extremely low-power digital-to-analog converters (DACs) with voltage outputs designed for sensor-transmitter applications.

The AFEx8101 devices include most of the components required to design a 4‑mA to 20‑mA, 2‑wire (loop-powered) sensor transmitter. In addition to the highly accurate DAC, these devices include a 10‑ppm/°C voltage reference and a diagnostic analog-to-digital converter (ADC). To accommodate intrinsic and functional-safety concerns, external voltage-to-current conversion and power regulation are required.

The internal diagnostic ADC is multiplexed to several internal nodes that enable an automatic self-health check. This check is capable of detecting errors or malfunctions of the internal bias sources, power regulator, voltage reference, DAC output, die temperature, and optional external voltage source. If any fault is detected from the diagnostic ADC, CRC frame-error checking, or windowed watchdog timer, the devices can optionally issue an interrupt, enter a fail-safe state corresponding to a standard NAMUR output value or user-specified custom value, or both.

These devices operate from supplies as low as 1.71 V with a maximum quiescent current of 210 µA. The devices are specified over the temperature range of –40°C to +125°C, but are functional from –55°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
AFE881H1 ACTIVE 16-bit low-power analog front end (AFE) with DAC, ADC and HART® modem for sensor transmitters With HART modem option
Same functionality with different pin-out to the compared device
DAC161S997 ACTIVE 16-Bit Precision DAC With Internal Reference and 4mA-to-20mA Current Loop Drive Same 16-bit precision and 4-mA to 20-mA current loop, but with an internal reference

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet AFEx8101 16-Bit and 14-Bit, Low-Power DACs With Voltage Reference and Diagnostic ADC for 4-mA to 20-mA Loop-Powered Applications datasheet PDF | HTML 20 Dec 2022
Application brief Ultra-Low-Power, Low-Voltage, 2-Wire, 4- to 20-mA Loop Transmitter Using AFE881H PDF | HTML 03 Mar 2023
Functional safety information AFE88101 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 22 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE881H1EVM — AFE881H1 evaluation module for 16-bit low-power AFE with DAC, ADC, and HART® modem

The AFE881H1 evaluation module (EVM) is a platform for evaluating the AFE881H1, which is a highly-integrated, high-accuracy, extremely low-power, 16-bit digital-to-analog converter (DAC) with voltage outputs designed for HART®-enabled sensor transmitter applications.

AFE881H1 also features cyclic (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

AFE881H1EVM-GUI AFE881H1EVM GUI installer

The AFE881H1EVM-GUI is a windows-based software GUI that controls the AFE881H1EVM through SPI communications using the USB2ANY interface adapter tool.
Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
AFE78101 Single-channel 14-bit voltage analog front end (AFE) for sensor transmitters AFE781H1 14-bit low-power analog front end (AFE) with DAC, ADC and HART® modem for sensor transmitters AFE88101 Single-channel low-power 16-bit DAC for sensor and field transmitter applications AFE881H1 16-bit low-power analog front end (AFE) with DAC, ADC and HART® modem for sensor transmitters
Hardware development
Evaluation board
AFE881H1EVM AFE881H1 evaluation module for 16-bit low-power AFE with DAC, ADC, and HART® modem
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
UQFN (RRU) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos