AMC80
- 10-Bit ADC with Seven Analog Inputs
- Fan-Speed Monitoring Inputs
- Input Range/Resolution:
- Default: 2.56 V/2.5 mV
- Programmable: VDD/6 mV
- Chassis Intrusion Detection Input
- Interrupt Alarms:
- Upper Over-Limit
- Lower Under-Limit
- Interrupt Status Register Input for External Temperature Sensors
- Shutdown Mode
- Programmable RST_OUT/OS
- Pin Compatible with LM96080 and LM80
- Package: 24-Pin TSSOP
The AMC80 is a system hardware monitoring and control circuit that includes a seven-channel, 10-bit analog-to-digital converter (ADC), two programmable fan-speed monitors, and a two-wire interface. The AMC80 also includes programmable upper over-limit and lower under-limit alarms that activate when the programmed limits are exceeded.
The AMC80 can interface with both linear and digital temperature sensors. The 2.5-mV least significant bit (LSB) and 2.56-V input range can accept inputs from a linear sensor such as the TMP20. The BTI pin is used as an input from a digital sensor such as the TMP75. The AMC80 operates from a 3-V to 5.5-V supply voltage, has low supply current, and can be configured using a two-wire interface, thus making it ideal for a wide range of applications.
The AMC80 is available in a 24-lead TSSOP package and is fully specified over the –40°C to +125°C temperature range.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.