Product details

Vin (min) (V) 0 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Charge current (max) (A) 8 Control topology Switch-Mode Buck Number of series cells 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features IINDPM (Input current limit), Input OVP, Power Path Battery charge voltage (min) (V) 9 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
Vin (min) (V) 0 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Charge current (max) (A) 8 Control topology Switch-Mode Buck Number of series cells 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features IINDPM (Input current limit), Input OVP, Power Path Battery charge voltage (min) (V) 9 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • High Efficiency NMOS-NMOS Synchronous Buck Converter With User-Selectable 300 kHz or 500 kHz frequency
  • bq24721C Offers Softer Turn-On, Stronger Turn-Off
  • SBS-Like(1) SMBus Interface for Control and Status Communications With Host
  • Programmable Battery Voltage, Charge Current, and AC Adapter Current via SBS-Like SMBus Interface
  • 0.4% Charge Voltage Regulation Accuracy
  • 3% Charge Current Regulation Accuracy
  • 3% Adapter Current Regulation Accuracy Dynamic Power Management (DPM)
  • 2% Accuracy Integrated Charge and AC Adapter 20× Current Amplifier Output
  • 3-Cell and 4-Cell Li-Ion Voltage Regulation 9 V, 12 V-14.4 V, 16 V-19.2 V
  • Battery Pack Voltage Operating Range 0 V-19.2 V
  • AC Adapter Operating Range 8 V-28 V
  • 99.5% Max Duty Cycle
  • Internal Soft Start
  • Integrated 5% 5-V LDO When AC Adapter Applied
  • 6-V Drive Supply Voltage for Increased Efficiency
  • Reverse Battery to Adapter Discharge Protection
  • Battery/Adapter to System Power Selector Function
  • Charge and Adapter Overcurrent Protection
  • Battery Thermistor Sense, TS, Comparators
  • Available in 32-Pin 5x5-mm QFN Package
  • APPLICATIONS
    • Portable Notebook Computers
    • Portable DVD Players
    • Webpads, PC Tablets

(1) SBS-Like interface is not 100% SBS compliant. SBS-Like interface is SMBus1.1 complaint but does not support Packet Error Correction (PEC). The control and status registers were changed to simplify and enhance notebook charger control. An 8-bit address (0x12) is used.
PowerPAD is a trademark of Texas Instruments.

  • High Efficiency NMOS-NMOS Synchronous Buck Converter With User-Selectable 300 kHz or 500 kHz frequency
  • bq24721C Offers Softer Turn-On, Stronger Turn-Off
  • SBS-Like(1) SMBus Interface for Control and Status Communications With Host
  • Programmable Battery Voltage, Charge Current, and AC Adapter Current via SBS-Like SMBus Interface
  • 0.4% Charge Voltage Regulation Accuracy
  • 3% Charge Current Regulation Accuracy
  • 3% Adapter Current Regulation Accuracy Dynamic Power Management (DPM)
  • 2% Accuracy Integrated Charge and AC Adapter 20× Current Amplifier Output
  • 3-Cell and 4-Cell Li-Ion Voltage Regulation 9 V, 12 V-14.4 V, 16 V-19.2 V
  • Battery Pack Voltage Operating Range 0 V-19.2 V
  • AC Adapter Operating Range 8 V-28 V
  • 99.5% Max Duty Cycle
  • Internal Soft Start
  • Integrated 5% 5-V LDO When AC Adapter Applied
  • 6-V Drive Supply Voltage for Increased Efficiency
  • Reverse Battery to Adapter Discharge Protection
  • Battery/Adapter to System Power Selector Function
  • Charge and Adapter Overcurrent Protection
  • Battery Thermistor Sense, TS, Comparators
  • Available in 32-Pin 5x5-mm QFN Package
  • APPLICATIONS
    • Portable Notebook Computers
    • Portable DVD Players
    • Webpads, PC Tablets

(1) SBS-Like interface is not 100% SBS compliant. SBS-Like interface is SMBus1.1 complaint but does not support Packet Error Correction (PEC). The control and status registers were changed to simplify and enhance notebook charger control. An 8-bit address (0x12) is used.
PowerPAD is a trademark of Texas Instruments.

The bq24721 is a high efficiency synchronous battery pack charger with high level of integration for portable applications. This device implements a high performance analog front-end that interfaces to the system power management micro-controller through a simplified SBS-like SMBus interface.

The dynamic power management (DPM) function modifies the charge current depending on system load conditions, avoiding ac adapter overload.

High accuracy current sense amplifiers enable accurate measurement of either the charge current or the ac adapter current, allowing termination of nonsmart packs and monitoring of overall system power.

The adapter isolation diode can be bypassed or entirely replaced with an external MOSFET using a control signal provided by the bq24721, thus reducing overall power dissipation.

Integrated features such as charger soft start, charge overcurrent protection, and IC temperature monitoring provide a second level of protection, in addition to pack and system protection functions.

The bq24721 is a high efficiency synchronous battery pack charger with high level of integration for portable applications. This device implements a high performance analog front-end that interfaces to the system power management micro-controller through a simplified SBS-like SMBus interface.

The dynamic power management (DPM) function modifies the charge current depending on system load conditions, avoiding ac adapter overload.

High accuracy current sense amplifiers enable accurate measurement of either the charge current or the ac adapter current, allowing termination of nonsmart packs and monitoring of overall system power.

The adapter isolation diode can be bypassed or entirely replaced with an external MOSFET using a control signal provided by the bq24721, thus reducing overall power dissipation.

Integrated features such as charger soft start, charge overcurrent protection, and IC temperature monitoring provide a second level of protection, in addition to pack and system protection functions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Adv Multi-Chemistry & Mutli-Cell Sync Switch-Mode Charger & Syst Power Selector datasheet (Rev. F) 14 Apr 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

SLUC094 bq24721C Driver (USB EV2300) Installer

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ24721C Smart Battery Charger with SMBus and System Power Selector, Softer Turn-On
Support software

SLUC095 bq2471C EVSW

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ24721C Smart Battery Charger with SMBus and System Power Selector, Softer Turn-On
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos