BQ24725
SMBus 2-4 cell Buck battery charge controller with N-Channel power MOSFET selector
BQ24725
- SMBus Host-Controlled NMOS-NMOS Synchronous Buck Converter with
Programmable 615kHz, 750kHz, and 885kHz Switching Frequencies - Automatic N-channel MOSFET Selection of System Power Source from
Adapter or Battery Driven by Internal Charge Pumps - Enhanced Safety Features for Over Voltage Protection, Over Current
Protection, Battery, Inductor and MOSFET Short Circuit Protection - Programmable Input Current, Charge Voltage, Charge Current Limits
- ±0.5% Charge Voltage Accuracy up to 19.2V
- ±3% Charge Current Accuracy up to 8.128A
- ±3% Input Current Accuracy up to 8.064A
- ±2% 20x Adapter Current or Charge Current Amplifier
Output Accuracy
- Programmable Battery Depletion Threshold, and Battery LERAN Function
- Programmable Adapter Detection and Indicator
- Integrated Soft Start
- Integrated Loop Compensation
- Real Time System Control on ILIM pin to Limit Charge Current
- AC Adapter Operating Range 9V-24V
- 5µA Off-State Battery Discharge Current
- 20-pin 3.5 × 3.5 mm2 QFN Package
- APPLICATIONS
- Portable Notebook Computers, UMPC, Ultra-Thin Notebook, and Netbook
- Personal Digital Assistant
- Handheld Terminal
- Industrial and Medical Equipment
- Portable Equipment
PowerPAD is a trademark of Texas Instruments.
The bq24725 is a high-efficiency, synchronous battery charger, offering low component count for space-constraint, multi-chemistry battery charging applications.
The bq24725 uses two charge pumps to separately drive n-channel MOSFETs (ACFET, RBFET and BATFET) for automatic system power source selection.
SMBus controlled input current, charge current, and charge voltage DACs allow for high regulation accuracies that can be programmed by the system power management micro-controller.
The bq24725 uses internal input current register or external ILIM pin to throttle down PWM modulation to reduce the charge current.
The bq24725 charges two, three or four series Li+ cells, and is available in a 20-pin, 3.5 × 3.5 mm2 QFN package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 2-4Cell Li+ Battery SMBus Charge Controller with N-Channel Power MOSFET Selector datasheet (Rev. A) | 09 Nov 2010 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | How to Review a Multicell Switching Charger Schematic | 21 Sep 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SLUC203 — bq24725_725A_726_707_73x Calculation Tool
Supported products & hardware
Products
Battery charger ICs
Package | Pins | Download |
---|---|---|
VQFN (RGR) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.