Product details

Number of series cells (min) 2 Vin (max) (V) 25 Features Cell balancing, High-side driver, I2C support, LDO output, Multi-cell support, Overcurrent in charging protection, Overcurrent in discharging protection, Separate MCU requirement, Short-current detection Device type Memory device Number of series cells (max) 4 Operating temperature range (°C) -25 to 85 Rating Catalog Communication interface No Communication Operating current (typ) (µA) 60
Number of series cells (min) 2 Vin (max) (V) 25 Features Cell balancing, High-side driver, I2C support, LDO output, Multi-cell support, Overcurrent in charging protection, Overcurrent in discharging protection, Separate MCU requirement, Short-current detection Device type Memory device Number of series cells (max) 4 Operating temperature range (°C) -25 to 85 Rating Catalog Communication interface No Communication Operating current (typ) (µA) 60
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • 2-, 3-, or 4-Cell Series Protection Control
  • Can Directly Interface With the bq2084 Gas Gauges
  • Provides Individual Cell Voltages and Battery Voltage to Battery Management Host
  • Integrated Cell Balancing Drive
  • I2C Compatible User Interface Allows Access to Battery Information
  • Programmable Threshold and Delay for Over Load and Short Circuit During Charge and Discharge
  • System Alert Interrupt Output
  • Host Control Can Initiate Sleep Power Mode and Ship Mode
  • Integrated 3.3-V, 25-mA LDO
  • Supply Voltage Range From 4.5 V to 25 V
  • Low Supply Current of 60-µA Typical
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

  • 2-, 3-, or 4-Cell Series Protection Control
  • Can Directly Interface With the bq2084 Gas Gauges
  • Provides Individual Cell Voltages and Battery Voltage to Battery Management Host
  • Integrated Cell Balancing Drive
  • I2C Compatible User Interface Allows Access to Battery Information
  • Programmable Threshold and Delay for Over Load and Short Circuit During Charge and Discharge
  • System Alert Interrupt Output
  • Host Control Can Initiate Sleep Power Mode and Ship Mode
  • Integrated 3.3-V, 25-mA LDO
  • Supply Voltage Range From 4.5 V to 25 V
  • Low Supply Current of 60-µA Typical
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

The bq29312 is a 2-, 3-, or 4-cell lithium-ion battery pack protection analog front end (AFE) IC that incorporates a 3.3-V, 25-mA low-dropout regulator (LDO). The bq29312 also integrates an I2C compatible interface to extract battery parameters such as cell voltages and control output status. Other parameters such as current protection thresholds and delays can be programmed into the bq29312 to increase the flexibility of the battery management system.

The bq29312 provides safety protection for overcharge, overload, short-circuit, overvoltage, and undervoltage conditions in conjunction with the battery management host. In overload and short-circuit conditions, the bq29312 turns the FET drive off autonomously dependant on the internal configuration setting.

The communications interface allows the host to observe and control the current status of the bq29312. It enables cell balancing, enters different power modes, sets overload levels, sets the overload blanking delay time, sets short-circuit threshold levels for charge and discharge, and sets the short-circuit blanking delay time.

Cell balancing of each cell is performed via a cell bypass path, which is enabled via the internal control register accessible via the I2C compatible interface. The maximum bypass current is set via an external series resistor and internal FET on resistance (typical 400 ).

The bq29312 is a 2-, 3-, or 4-cell lithium-ion battery pack protection analog front end (AFE) IC that incorporates a 3.3-V, 25-mA low-dropout regulator (LDO). The bq29312 also integrates an I2C compatible interface to extract battery parameters such as cell voltages and control output status. Other parameters such as current protection thresholds and delays can be programmed into the bq29312 to increase the flexibility of the battery management system.

The bq29312 provides safety protection for overcharge, overload, short-circuit, overvoltage, and undervoltage conditions in conjunction with the battery management host. In overload and short-circuit conditions, the bq29312 turns the FET drive off autonomously dependant on the internal configuration setting.

The communications interface allows the host to observe and control the current status of the bq29312. It enables cell balancing, enters different power modes, sets overload levels, sets the overload blanking delay time, sets short-circuit threshold levels for charge and discharge, and sets the short-circuit blanking delay time.

Cell balancing of each cell is performed via a cell bypass path, which is enabled via the internal control register accessible via the I2C compatible interface. The maximum bypass current is set via an external series resistor and internal FET on resistance (typical 400 ).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ76920 ACTIVE 3 to 5-Series Cell Li-Ion and Li-Phosphate Battery Monitor (bq76940 Family) This product is a 3-s - 5-s monitor with an integrated ADC.
BQ76925 ACTIVE Analog front end for 3 to 6 series lithium-ion cells This product is a 3-s - 5-s monitor with out an integrated ADC.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE datasheet (Rev. E) 02 Mar 2005
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Comparing the bq29312A to the bq29312 07 Mar 2005
Application note bq2083 and bq2085 Board Offset Characterization and Compensation 30 Jan 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

EV2300-084 bq2084 Evaluation Software

The Evaluation Software (EVSW) is a Windows application that works in conjunction with the bq2084 Evaluation Module (EVM). Also required, is the EV2300 USB interface board. This program provides a comprensive set of tools to allow easy evaluation of the bq2084 advanced gas gauge.

Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
BQ29312 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE
Battery fuel gauges
BQ2084-V143 SBS v1.1 compliant gas gauge for use with the BQ29312A BQ2084-V150 SBS v1.1 compliant gas gauge with LED Delay
Package Pins Download
TSSOP (PW) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos