Product details

Technology family CD4000 Bits (#) 6 Configuration 6 Ch A to B 0 Ch B to A High input voltage (min) (V) 3 High input voltage (max) (V) 18 Vout (min) (V) 67196 Vout (max) (V) 18 Data rate (max) (Mbps) 24 IOH (max) (mA) -1.1 IOL (max) (mA) -1.1 Supply current (max) (µA) 18 Features 22, 59.4, 181.42 Input type Standard CMOS Output type Push-Pull Rating Catalog Operating temperature range (°C) -55 to 125
Technology family CD4000 Bits (#) 6 Configuration 6 Ch A to B 0 Ch B to A High input voltage (min) (V) 3 High input voltage (max) (V) 18 Vout (min) (V) 67196 Vout (max) (V) 18 Data rate (max) (Mbps) 24 IOH (max) (mA) -1.1 IOL (max) (mA) -1.1 Supply current (max) (µA) 18 Features 22, 59.4, 181.42 Input type Standard CMOS Output type Push-Pull Rating Catalog Operating temperature range (°C) -55 to 125
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V parametric ratings
  • Applications:
    • CMOS to DTL/TTL hex converter
    • CMOS current "sink" or "source" driver
    • CMOS high-to-low logic-level converter
    • Multiplexer — 1 to 6 or 6 to 1

Data sheet acquired from Harris Semiconductor

  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V parametric ratings
  • Applications:
    • CMOS to DTL/TTL hex converter
    • CMOS current "sink" or "source" driver
    • CMOS high-to-low logic-level converter
    • Multiplexer — 1 to 6 or 6 to 1

Data sheet acquired from Harris Semiconductor

CD4009UB and CD4010B Hex Buffer/Converters may be used as CMOS to TTL or DTL logic-level converters or CMOS high-sink-current drivers.

The CD4049UB and CD4050B are preferred hex buffer replacements for the CD4009UB and CD4010B, respectively, in all applications except multiplexers. For applications not requiring high sink current or voltage conversion, the CD4069B Hex Inverter is recommended.

The CD4009UB and CD4010B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT, and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

CD4009UB and CD4010B Hex Buffer/Converters may be used as CMOS to TTL or DTL logic-level converters or CMOS high-sink-current drivers.

The CD4049UB and CD4050B are preferred hex buffer replacements for the CD4009UB and CD4010B, respectively, in all applications except multiplexers. For applications not requiring high sink current or voltage conversion, the CD4069B Hex Inverter is recommended.

The CD4009UB and CD4010B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT, and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW TXH0137D-Q1 PREVIEW Automotive, fixed-direction, 7-bit 30-V voltage level translator with open- drain output Automotive qualified and higher voltage range with open drain output

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet CD4009UB, CD4010B TYPES datasheet (Rev. C) 13 Oct 2003
Application note Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers PDF | HTML 14 May 2024
Application brief Leveraging TXH for High Voltage Level Shifting PDF | HTML 28 Jul 2023
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 03 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

CD4009UB PSPICE Model (Rev. A)

SCHM028A.ZIP (7 KB) - PSpice Model
Package Pins Download
PDIP (N) 16 View options
SOIC (D) 16 View options
TSSOP (PW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos