Product details

Function Clock generator Number of outputs 10 Output frequency (max) (MHz) 1500 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS, LVPECL Output type LVCMOS, LVDS, LVPECL Operating temperature range (°C) -40 to 85 Features Integrated EEPROM, Programmable phase offset Rating Catalog
Function Clock generator Number of outputs 10 Output frequency (max) (MHz) 1500 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS, LVPECL Output type LVCMOS, LVDS, LVPECL Operating temperature range (°C) -40 to 85 Features Integrated EEPROM, Programmable phase offset Rating Catalog
VQFN (RGC) 64 81 mm² 9 x 9
  • High Performance LVPECL, LVDS, LVCMOS PLL Clock Synchronizer
  • Two Reference Clock Inputs (Primary and Secondary Clock) for Redundancy
    Support with Manual or Automatic Selection
  • Accepts Two Differential Input (LVPECL or LVDS) References up to 500MHz
    (or Two LVCMOS Inputs up to 250MHz) as PLL Reference
  • VCXO_IN Clock is Synchronized to One of Two Reference Clocks
  • VCXO_IN Frequencies up to 1.5GHz (LVPECL)
    800MHz for LVDS and
    250MHz for LVCMOS Level Signaling
  • Outputs Can be a Combination of LVPECL, LVDS, and LVCMOS
    (Up to 10 Differential LVPECL or LVDS Outputs or up to
    20 LVCMOS Outputs), Output 9 can be Converted to an
    Auxiliary Input as a 2nd VC(X)O.
  • Output Divider is Selectable to Divide by 1, 2, 3, 4, 5, 6, 8, 10,
    12, 16, 18, 20, 24, 28, 30, 32, 36, 40, 42, 48, 50, 56, 60, 64, 70,
    or 80 On Each Output Individually up to Eight Dividers. (Except for
    Output 0 and 9, Output 0 Follows Output 1 Divider and Output 9
    Follows Output 8 Divider)
  • SPI Controllable Device Setting
  • Individual Output Enable Control via SPI Interface
  • Integrated On-Chip Non-Volatile Memory (EEPROM) to Store Settings
    without the Need to Apply High Voltage to the Device
  • Optional Configuration Pins to Select Between Two Default Settings
    Stored in EEPROM
  • Efficient Jitter Cleaning from Low PLL Loop Bandwidth
  • Very Low Phase Noise PLL Core
  • Programmable Phase Offset (Input Reference to Outputs)
  • Wide Charge-Pump Current Range From 200µA to 3mA
  • Presets Charge-Pump to VCC_CP/2 for Fast Center-Frequency
    Setting of VC(X)O, Controlled Via the SPI Bus
  • SERDES Startup Mode (Depending on VCXO Range)
  • Auxiliary Input: Output 9 can Serve as 2nd VCXO Input to Drive
    All Outputs or to Serve as PLL Feedback Signal
  • RESET or HOLD Input Pin to Serve as Reset or Hold Functions
  • REFERENCE SELECT for Manual Select Between Primary and Secondary
    Reference Clocks
  • POWER DOWN (PD) to Put Device in Standby Mode
  • Analog and Digital PLL Lock Indicator
  • Internally Generated VBB Bias Voltages for Single-Ended Input Signals
  • Frequency Hold-Over Mode Activated by HOLD Pin or SPI Bus to Improve
    Fail-Safe Operation
  • Input to All Outputs Skew Control
  • Individual Skew Control for Each Output with Each Output Divider
  • Packaged in a QFN-64 Package
  • ESD Protection Exceeds 2kV HBM
  • Industrial Temperature Range of –40°C to 85°
  • High Performance LVPECL, LVDS, LVCMOS PLL Clock Synchronizer
  • Two Reference Clock Inputs (Primary and Secondary Clock) for Redundancy
    Support with Manual or Automatic Selection
  • Accepts Two Differential Input (LVPECL or LVDS) References up to 500MHz
    (or Two LVCMOS Inputs up to 250MHz) as PLL Reference
  • VCXO_IN Clock is Synchronized to One of Two Reference Clocks
  • VCXO_IN Frequencies up to 1.5GHz (LVPECL)
    800MHz for LVDS and
    250MHz for LVCMOS Level Signaling
  • Outputs Can be a Combination of LVPECL, LVDS, and LVCMOS
    (Up to 10 Differential LVPECL or LVDS Outputs or up to
    20 LVCMOS Outputs), Output 9 can be Converted to an
    Auxiliary Input as a 2nd VC(X)O.
  • Output Divider is Selectable to Divide by 1, 2, 3, 4, 5, 6, 8, 10,
    12, 16, 18, 20, 24, 28, 30, 32, 36, 40, 42, 48, 50, 56, 60, 64, 70,
    or 80 On Each Output Individually up to Eight Dividers. (Except for
    Output 0 and 9, Output 0 Follows Output 1 Divider and Output 9
    Follows Output 8 Divider)
  • SPI Controllable Device Setting
  • Individual Output Enable Control via SPI Interface
  • Integrated On-Chip Non-Volatile Memory (EEPROM) to Store Settings
    without the Need to Apply High Voltage to the Device
  • Optional Configuration Pins to Select Between Two Default Settings
    Stored in EEPROM
  • Efficient Jitter Cleaning from Low PLL Loop Bandwidth
  • Very Low Phase Noise PLL Core
  • Programmable Phase Offset (Input Reference to Outputs)
  • Wide Charge-Pump Current Range From 200µA to 3mA
  • Presets Charge-Pump to VCC_CP/2 for Fast Center-Frequency
    Setting of VC(X)O, Controlled Via the SPI Bus
  • SERDES Startup Mode (Depending on VCXO Range)
  • Auxiliary Input: Output 9 can Serve as 2nd VCXO Input to Drive
    All Outputs or to Serve as PLL Feedback Signal
  • RESET or HOLD Input Pin to Serve as Reset or Hold Functions
  • REFERENCE SELECT for Manual Select Between Primary and Secondary
    Reference Clocks
  • POWER DOWN (PD) to Put Device in Standby Mode
  • Analog and Digital PLL Lock Indicator
  • Internally Generated VBB Bias Voltages for Single-Ended Input Signals
  • Frequency Hold-Over Mode Activated by HOLD Pin or SPI Bus to Improve
    Fail-Safe Operation
  • Input to All Outputs Skew Control
  • Individual Skew Control for Each Output with Each Output Divider
  • Packaged in a QFN-64 Package
  • ESD Protection Exceeds 2kV HBM
  • Industrial Temperature Range of –40°C to 85°

The CDCE72010 is a high-performance, low phase noise, and low skew clock synchronizer that synchronizes a VCXO (Voltage Controlled Crystal Oscillator) or VCO (Voltage Controlled Oscillator) frequency to one of two reference clocks. The clock path is fully programmable providing the user with a high degree of flexibility. The following relationship applies to the dividers:

Frequency (VCXO_IN or AUX_IN) / Frequency (PRI_REF or SEC_REF) = (P*N)/(R*M)

The VC(X)O_IN clock operates up to 1.5GHz through the selection of external VC(X)O and loop filter components. The PLL loop bandwidth and damping factor can be adjusted to meet different system requirements.

The CDCE72010 can lock to one of two reference clock inputs (PRI_REF and SEC_REF) and supports frequency hold-over mode for fail-safe and system redundancy. The outputs of the CDCE72010 are user definable and can be any combination of up to 10 LVPECL/LVDS outputs or up to 20 LVCMOS outputs. The built-in synchronization latches ensure that all outputs are synchronized for very low output skew.

All device settings, including output signaling, divider value selection, input selection, and many more, are programmable with the SPI (4-wire Serial Peripheral Interface). The SPI allows individual control of the device settings.

The device operates in a 3.3V environment and is characterized for operation from –40°C to +85°C.

The CDCE72010 is available in a 64-pin lead-free “green” plastic quad flatpack package with enhanced bottom thermal pad for heat dissipation. The Texas Instruments package designator is RGC (S-PQFP-N64).

The CDCE72010 is a high-performance, low phase noise, and low skew clock synchronizer that synchronizes a VCXO (Voltage Controlled Crystal Oscillator) or VCO (Voltage Controlled Oscillator) frequency to one of two reference clocks. The clock path is fully programmable providing the user with a high degree of flexibility. The following relationship applies to the dividers:

Frequency (VCXO_IN or AUX_IN) / Frequency (PRI_REF or SEC_REF) = (P*N)/(R*M)

The VC(X)O_IN clock operates up to 1.5GHz through the selection of external VC(X)O and loop filter components. The PLL loop bandwidth and damping factor can be adjusted to meet different system requirements.

The CDCE72010 can lock to one of two reference clock inputs (PRI_REF and SEC_REF) and supports frequency hold-over mode for fail-safe and system redundancy. The outputs of the CDCE72010 are user definable and can be any combination of up to 10 LVPECL/LVDS outputs or up to 20 LVCMOS outputs. The built-in synchronization latches ensure that all outputs are synchronized for very low output skew.

All device settings, including output signaling, divider value selection, input selection, and many more, are programmable with the SPI (4-wire Serial Peripheral Interface). The SPI allows individual control of the device settings.

The device operates in a 3.3V environment and is characterized for operation from –40°C to +85°C.

The CDCE72010 is available in a 64-pin lead-free “green” plastic quad flatpack package with enhanced bottom thermal pad for heat dissipation. The Texas Instruments package designator is RGC (S-PQFP-N64).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet Ten Output High Performance Clock Synchronizer, Jitter Cleaner &Clock Distrib datasheet (Rev. C) 31 Jan 2012
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Analog Design Journal Q3 2009 Issue Analog Applications Journal 24 Sep 2018
User guide ADS42B4x - User's Guide (Rev. A) 30 Jan 2015
EVM User's guide AFE722xEVM User's Guide 05 Feb 2013
User guide TSW3725 Evaluation Module 25 Oct 2011
Analog Design Journal 3Q 2011 Issue Analog Applications Journal 16 Sep 2011
Application note Clock jitter analyzed in the time domain, Part 3 16 Sep 2011
Analog Design Journal Журнал по применению аналоговых компонентов 3Q 2011 01 Sep 2011
Analog Design Journal 4Q 2010 Issue Analog Applications Journal 15 Nov 2010
Analog Design Journal Clock jitter analyzed in the time domain, Part 2 15 Nov 2010
Analog Design Journal Impact of sampling-clock spurs on ADC performance 14 Jul 2009
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 08 Jun 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 02 Jun 2008
Application note Using the CDCE72010 as a Frequency Synthesizer 31 May 2008
EVM User's guide 1.5-GHz Low-Phase Noise Clock Evaluation Board 30 May 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS4122EVM — ADS4122 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module

The ADS4122EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4122 device, an extremely low power 12-bit 65 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ADS4129EVM — ADS4129 12-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module

The ADS4129EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' ADS4129 device, an extremely low power 12-bit 250 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible environment to (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ADS4142EVM — ADS4142 14-bit, 65 MSPS, Analog-to-Digital Converter Evaluation Module

The ADS4142EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4142 device, an extremely low power 14-bit 65 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ADS41B25EVM — ADS41B25 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module

The ADS41B25EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS41B25 device, an extremely low power 12-bit 125 MSPS analog to digital converter with integrated high-impedance input buffer. The ADC features a configurable parallel DDR LVDS or CMOS (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ADS41B29EVM — ADS41B29 12-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module

The ADS41B29EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS41B29 device, an extremely low power 12-bit 250 MSPS analog to digital converter with integrated high-impedance input buffer. The ADC features a configurable parallel DDR LVDS or CMOS (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ADS41B49EVM — ADS41B49 14-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module

The ADS41B49EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS41B49 device, an extremely low power 14-bit 250 MSPS analog to digital converter with integrated high-impedance input buffer. The ADC features a configurable parallel DDR LVDS or CMOS (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ADS4222EVM — ADS4222 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module

  • The ADS4222EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4222 device, an extremely low power dual channel 12-bit 65 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a (...)
  • User guide: PDF
    Not available on TI.com
    Evaluation board

    ADS4225EVM — ADS4225 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module

    The ADS4225EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4225 device, an extremely low power dual channel 12-bit 125 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a (...)

    User guide: PDF
    Not available on TI.com
    Evaluation board

    ADS4229EVM — ADS4229 Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module

  • The ADS4229EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4229 device, an extremely low power dual channel 12-bit 250 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a (...)
  • User guide: PDF
    Not available on TI.com
    Evaluation board

    ADS4242EVM — ADS4242 Dual-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module

    The ADS4242EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4242 device, an extremely low power dual channel 14-bit 65 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a (...)

    User guide: PDF
    Not available on TI.com
    Evaluation board

    ADS4245EVM — ADS4245 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module

    The ADS4245EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4245 device, an extremely low power dual channel 14-bit 125 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a (...)

    User guide: PDF
    Not available on TI.com
    Evaluation board

    ADS4249EVM — ADS4249 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module

    The ADS4249EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4249 device, an extremely low power dual channel 14-bit 250 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a (...)

    User guide: PDF
    Not available on TI.com
    Evaluation board

    ADS5482EVM — ADS5482 16-Bit, 105-MSPS Analog-to-Digital Converter Evaluation Module

    The ADS5482EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments’ ADS5482 device, a 16-bit 105 MSPS ADC with DDR LVDS outputs. With the supplied logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or (...)

    User guide: PDF
    Not available on TI.com
    Evaluation board

    ADS5484EVM — ADS5484 16-Bit, 170-MSPS Analog-to-Digital Converter Evaluation Module

    The ADS5484EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments’ ADS5484 device, a 16-bit 170 MSPS ADC with DDR LVDS outputs. With the supplied logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or (...)

    User guide: PDF
    Not available on TI.com
    Evaluation board

    ADS58C28EVM — ADS58C28 Dual-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter Evaluation Module

    The ADS58C28EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' ADS58C28 device, a dual channel 11-bit 200 MSPS analog to digital converter featuring TI's SNRBoost technology. The ADC EVM features a DDR LVDS data output which is compatible with TI's (...)

    User guide: PDF
    Not available on TI.com
    Evaluation board

    DAC5688EVM — DAC5688 Evaluation Module

    The DAC5688EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 16-bit 800 MSPS digital-to-analog converter (DAC) with wideband LVDS data input, integrated 2x/4x/8x interpolation filters, on-board clock multiplier and PLL, 32-bit NCO and (...)

    User guide: PDF
    Not available on TI.com
    Evaluation board

    TSW3085EVM — Wideband Transmit Signal Chain Evaluation Board and Reference Design

    The TSW3085 Evalutaion Module is a circuit board that allows system designers to evaluate the combined performance of Texas Instruments' transmit signal chain with the LMK04806B (formally National Semiconductor) low noise clock generator/jitter cleaner. For ease of use as a complete RF transmit (...)

    User guide: PDF
    Not available on TI.com
    GUI for evaluation module (EVM)

    SCAC100 CDCE72010EVM Control GUI

    Supported products & hardware

    Supported products & hardware

    Products
    Clock generators
    CDCE72010 10 outputs low jitter clock synchronizer and jitter cleaner
    Simulation model

    CDCE72010b IBIS Model (Rev. A)

    SCAC103A.ZIP (60 KB) - IBIS Model
    Calculation tool

    SCAC104 CDCE72010 PLL Loop Filter Calculator

    Supported products & hardware

    Supported products & hardware

    Products
    Clock generators
    CDCE72010 10 outputs low jitter clock synchronizer and jitter cleaner
    Simulation tool

    PSPICE-FOR-TI — PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Package Pins CAD symbols, footprints & 3D models
    VQFN (RGC) 64 Ultra Librarian

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos