Product details

Resolution (Bits) 12 Number of DAC channels 2 Interface type I2C, SPI Output type Buffered Current, Buffered Voltage Settling time (µs) 25 Features Current Output, Small Size, Smart DAC Reference type Ext, Int Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 1.8 Sample/update rate (Msps) 0.01 Power consumption (typ) (mW) 0.5 Operating temperature range (°C) -40 to 125
Resolution (Bits) 12 Number of DAC channels 2 Interface type I2C, SPI Output type Buffered Current, Buffered Voltage Settling time (µs) 25 Features Current Output, Small Size, Smart DAC Reference type Ext, Int Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 1.8 Sample/update rate (Msps) 0.01 Power consumption (typ) (mW) 0.5 Operating temperature range (°C) -40 to 125
WQFN (RTE) 16 9 mm² 3 x 3
  • Programmable voltage or current outputs with flexible configuration:
    • Voltage outputs:
      • 1 LSB INL and DNL (10-bit and 8-bit)
      • Gains of 1x, 1.5x, 2x, 3x, and 4x
    • Current outputs:
      • 1 LSB INL and DNL (8-bit)
      • ±25 µA, ±50 µA, ±125 µA, ±250 µA output range options
  • Programmable comparator mode for all channels
  • High-impedance output when VDD is off
  • High-impedance and resistive pulldown power-down modes
  • 50-MHz SPI-compatible interface
  • Automatically detected I2C, PMBus™, or SPI interface
    • 1.62-V VIH with VDD = 5.5 V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine, cosine, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, or power-supply as reference
  • Wide operating range:
    • Power supply: 1.8 V to 5.5 V
    • Temperature: –40˚C to +125˚C
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)
  • Programmable voltage or current outputs with flexible configuration:
    • Voltage outputs:
      • 1 LSB INL and DNL (10-bit and 8-bit)
      • Gains of 1x, 1.5x, 2x, 3x, and 4x
    • Current outputs:
      • 1 LSB INL and DNL (8-bit)
      • ±25 µA, ±50 µA, ±125 µA, ±250 µA output range options
  • Programmable comparator mode for all channels
  • High-impedance output when VDD is off
  • High-impedance and resistive pulldown power-down modes
  • 50-MHz SPI-compatible interface
  • Automatically detected I2C, PMBus™, or SPI interface
    • 1.62-V VIH with VDD = 5.5 V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine, cosine, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, or power-supply as reference
  • Wide operating range:
    • Power supply: 1.8 V to 5.5 V
    • Temperature: –40˚C to +125˚C
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)

The 12-bit DAC63202 and 10-bit DAC53202 ( DACx3202) are a pin-compatible family of dual-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). The DACx3202 devices support Hi-Z power-down mode and Hi-Z output during power-off conditions. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI interfaces and contain an internal reference.

The feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.

The 12-bit DAC63202 and 10-bit DAC53202 ( DACx3202) are a pin-compatible family of dual-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). The DACx3202 devices support Hi-Z power-down mode and Hi-Z output during power-off conditions. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI interfaces and contain an internal reference.

The feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC53202 ACTIVE 10-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator 10-bit, lower resolution variant
DAC63002 ACTIVE 12-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator Lower power consumption (35uA/ch) variant
DAC63204 ACTIVE 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator Four channel; higher channel count variant
Same functionality with different pin-out to the compared device
NEW DAC63202W ACTIVE 12-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP Ultra-small WCSP 1.75mm × 1.75mm

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DACx3202 12-Bit and 10-Bit, Dual, Voltage and Current Output Smart DACs With Auto-Detected I2C, PMBus™, or SPI Interface datasheet PDF | HTML 11 May 2022
Circuit design Voltage Margining and Scaling Circuit with a Voltage Output Smart DAC (Rev. A) PDF | HTML 17 Apr 2024
Circuit design Voltage Margining and Scaling Circuit With Current Output Smart DAC (Rev. A) PDF | HTML 16 Apr 2024
Circuit design Negative Voltage Margining and Scaling Circuit With Voltage Output Smart DAC (Rev. A) PDF | HTML 14 Jun 2023
Circuit design Smart DAC Sine-Wave Generation Circuit PDF | HTML 20 Dec 2022
Application note A Basic Guide to I2C PDF | HTML 08 Nov 2022
EVM User's guide DAC63204EVM User's Guide PDF | HTML 09 Nov 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC63204EVM — DAC63204 evaluation module for four-channel, 12-bit, VOUT and IOUT smart DAC

The DAC63204 evaluation module (EVM) is a platform for evaluating the performance of the DAC63204, DAC53204, and DAC43204 (DACx3204) commercial buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations.

DAC63204EVM has a GUI available to evaluate the (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

DACX3X0X-PWR-CALC DACx3x0x family power-consumption calculator tool

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC43204 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53001 10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53002 10-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004 10-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004W 10-bit, 4-channel low-power VOUT and IOUT smart DAC with Hi-Z, EEPROM, waveform generator in WCSP DAC53202 10-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204-Q1 Automotive, 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53204W 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC63001 12-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63002 12-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004 12-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004W Ultra-low-power four-channel 12-bit smart DAC in wafer chip scale package with I²C, SPI and PWM DAC63202 12-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63202W 12-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC63204 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63204-Q1 Automotive, 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator
Calculation tool

DACX3X0X-SINEWAVE-CALC DACx3x0x family sine-wave calculator tool

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC43204 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53001 10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53002 10-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004 10-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004W 10-bit, 4-channel low-power VOUT and IOUT smart DAC with Hi-Z, EEPROM, waveform generator in WCSP DAC53202 10-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204-Q1 Automotive, 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53204W 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC63001 12-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63002 12-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004 12-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004W Ultra-low-power four-channel 12-bit smart DAC in wafer chip scale package with I²C, SPI and PWM DAC63202 12-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63204 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63204-Q1 Automotive, 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63204W 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (RTE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos