Home Power management DC/DC power modules Isolated power modules (integrated transformer)

DCP020507

ACTIVE

Miniature, 2W Isolated Unregulated DC/DC Converters

Product details

Features 2W, Single output, Unregulated Vin (min) (V) 4.5 Vin (max) (V) 5.5 Device type Isolated modules Regulated outputs (#) 1 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Push-Pull
Features 2W, Single output, Unregulated Vin (min) (V) 4.5 Vin (max) (V) 5.5 Device type Isolated modules Regulated outputs (#) 1 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Push-Pull
PDIP (NVA) 7 180.292 mm² 19.18 x 9.4 SOIC (DVB) 12 184.907 mm² 17.9 x 10.33
  • 1-kV Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL1950 recognized component
  • EN55022 class B EMC performance
  • 7-Pin PDIP and 12-pin SOP packages
  • Input voltage: 5 V, 12 V, 15 V, or 24 V
  • Output voltage: 3.3 V, ±5 V, 7 V, 9 V, ±12 V, or ±15 V
  • Device-to-device synchronization
  • Thermal protection
  • Short-circuit protection
  • High efficiency
  • 1-kV Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL1950 recognized component
  • EN55022 class B EMC performance
  • 7-Pin PDIP and 12-pin SOP packages
  • Input voltage: 5 V, 12 V, 15 V, or 24 V
  • Output voltage: 3.3 V, ±5 V, 7 V, 9 V, ±12 V, or ±15 V
  • Device-to-device synchronization
  • Thermal protection
  • Short-circuit protection
  • High efficiency

The DCP02 series is a family of 2-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCP02 series of devices provide extra features such as output disable and synchronization of switching frequencies.

This combination of features and small size makes the DCP02 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

The DCP02 series is a family of 2-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCP02 series of devices provide extra features such as output disable and synchronization of switching frequencies.

This combination of features and small size makes the DCP02 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DCP02 Series, 2-W, 1000-VRMS Isolated, Unregulated DC/DC Converter Modules datasheet (Rev. N) PDF | HTML 26 May 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (NVA) 7 Ultra Librarian
SOIC (DVB) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos