DRV8829
50-V, 5-A half bipolar stepper motor driver with 32-level current regulation
DRV8829
- Single H-Bridge PWM Motor Driver
- Single Brushed-DC Motor Driver
- 1/2 Bipolar Stepper Motor Driver
- 5-A peak or 3.5-A rms Output Current
- 6.5- to 45-V Operating Supply Voltage Range
- Simple PH/EN Control Interface
- Multiple Decay Modes
- Mixed Decay
- Slow Decay
- Fast Decay
- Low-Current Sleep Mode (10 µA)
- Small Package and Footprint
- 28 HTSSOP (PowerPAD)
- Protection Features
- VM Undervoltage Lockout (UVLO)
- Overcurrent Protection (OCP)
- Thermal Shutdown (TSD)
- Fault Condition Indication Pin (nFAULT)
- APPLICATIONS
- Automatic Teller and Money Handling Machines
- Video Security Cameras
- Multi-Function Printers and Scanners
- Office Automation Machines
- Gaming Machines
- Factory Automation and Robotics
- Stage Lighting Equipment
All other trademarks are the property of their respective owners
The DRV8829 is a brushed-DC motor or 1/2 bipolar stepper driver for industrial applications. The device ouptut stage consists of an N-channel power MOSFET H-bridge driver. The DRV8829 is capable of driving up to 5-A peak current or 3.5-A rms current (with proper printed-circuit-board ground plane for thermal dissipation and at 24 V and TA = 25°C).
The PH/EN pins provide a simple control interface. An internal sense amplifier allows for adjustable current control. A low-power sleep mode is provided for very low quiescent current standby using a dedicated nSLEEP pin. Current regulation decay mode can be set to slow, fast, or mixed decay.
Internal protection functions are provided for undervoltage, overcurrent, short-circuits, and overtemperature. Fault conditions are indicated by a nFAULT pin.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8829 5-A 45-V Single H-Bridge Motor Driver datasheet (Rev. E) | PDF | HTML | 31 Aug 2015 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Best Practices for Board Layout of Motor Drivers (Rev. B) | PDF | HTML | 14 Oct 2021 | |
Application note | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 22 Jul 2021 | |
Application note | Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) | PDF | HTML | 19 Jan 2021 | |
Application note | PowerPAD™ Thermally Enhanced Package (Rev. H) | 06 Jul 2018 | ||
More literature | TM4C123x Stepper Motor Control Product Summary | 06 Jul 2015 | ||
Application note | Understanding Motor Driver Current Ratings | 06 Feb 2012 | ||
EVM User's guide | CPG006 DRV8828EVM, DRV8829EVM User's Guide | 02 Jun 2011 | ||
Application brief | PowerPAD™ Made Easy (Rev. B) | 12 May 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8829EVM — Evaluation Module for the DRV8829
The DRV8829 evaluation module consists of a two 5.0A, single H-bridge motor drivers with a Phase/Enable control interface and a small number external components that can be used to drive a single bipolar stepper motor. The on-board MSP430 MCU + software/GUI provides signaling and control and (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.