A newer version of this product is available
DRV8837
- H-Bridge Motor Driver
- Drives a DC Motor or Other Loads
- Low MOSFET On-Resistance: HS + LS 280 mΩ
- 1.8-A Maximum Drive Current
- Separate Motor and Logic Supply Pins:
- Motor VM: 0 to 11 V
- Logic VCC: 1.8 to 7 V
- PWM or PH-EN Interface
- DRV8837: PWM, IN1 and IN2
- DRV8838: PH and EN
- Low-Power Sleep Mode With 120-nA Maximum Sleep Current
- nSLEEP pin
- Small Package and Footprint
- 8-Pin WSON With Thermal Pad
- 2.0 × 2.0 mm
- Protection Features
- VCC Undervoltage Lockout (UVLO)
- Overcurrent Protection (OCP)
- Thermal Shutdown (TSD)
The DRV883x family of devices provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one dc motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.
The DRV883x family of devices can supply up to 1.8 A of output current. It operates on a motor power supply voltage from 0 to 11 V, and a device power supply voltage of 1.8 V to 7 V.
The DRV8837 device has a PWM (IN1-IN2) input interface; the DRV8838 device has a PH-EN input interface. Both interfaces are compatible with industry-standard devices.
Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8837EVM — DRV8837 Evaluation Module
The DRV8837 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8837 motor driver from Texas Instruments. User can control the DRV8837 with the onboard MS430 microcontroller or with an external microcontroller.
SLVC437 — Board Files and Software: DRV8837 EVM
Supported products & hardware
Products
Brushed DC (BDC) motor drivers
Hardware development
Evaluation board
TIDC-01005 — Battery Powered Smart Lock Reference Design With Cloud Connectivity Using SimpleLink™ Wi-Fi®
TIDM-FRAM-WATERMETER — Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design
TIDA-00115 — Low Voltage Brushed Motor System
Package | Pins | Download |
---|---|---|
WSON (DSG) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.