DRV8843
45-V, 2.5-A bipolar stepper or dual H-bridge motor driver with current regulation and PWM control
DRV8843
- Dual H-Bridge Motor Driver
- Single/Dual Brushed DC
- Stepper
- IN/IN Control Interface
- Optional Fixed Frequency Current Regulation
- Two Bit Current control Allows Up to
Four Current Levels
- Two Bit Current control Allows Up to
- Low MOSFET On-Resistance
- 2.5-A Maximum Drive Current at 24 V
and TA = 25°C - Combined 400 mΩ RDS(ON) of High-Side
and Low-Side at 24 V and TA = 25°C
- 2.5-A Maximum Drive Current at 24 V
- 8.2-V to 45-V Operating Supply Voltage Range
- Low Current Sleep Mode
- Built-In 3.3-V Reference Output
- Thermally Enhanced Surface Mount Package
- Protection Features
- Overcurrent Protection (OCP)
- Thermal Shutdown (TSD)
- Undervoltage Lockout (UVLO)
- Fault Condition Indication Pin (nFAULT)
The DRV8843 provides an integrated dual H-bridge motor driver solution for printers, scanners, and other automated equipment applications. The device can be used to drive one or two brushed DC motors, a bipolar stepper motor, or other loads. A simple PWM interface allows easy interfacing to controller circuits.
The output driver block consists of N-channel power MOSFETs configured as H-bridges. The DRV8843 an supply up to 2.5-A peak or 1.75-A RMS output current (with proper heat sinking at 24 V and TA = 25°C) per H-bridge.
A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.
Internal protection features are provided for overtemperature, overcurrent, and undervoltage. Fault conditions are indicated by a nFAULT pin.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8843 Dual H-Bridge Driver datasheet (Rev. D) | PDF | HTML | 30 Nov 2015 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Best Practices for Board Layout of Motor Drivers (Rev. B) | PDF | HTML | 14 Oct 2021 | |
Application note | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 22 Jul 2021 | |
Application note | Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) | PDF | HTML | 19 Jan 2021 | |
Application note | PowerPAD™ Thermally Enhanced Package (Rev. H) | 06 Jul 2018 | ||
User guide | DRV88xx EVM GUI (Rev. C) | 27 Apr 2017 | ||
More literature | TM4C123x Stepper Motor Control Product Summary | 06 Jul 2015 | ||
Application note | Optimizing High-Level Micro Stepping of the DRV88xx Driver | 19 Jul 2014 | ||
Application note | Understanding Motor Driver Current Ratings | 06 Feb 2012 | ||
Application brief | PowerPAD™ Made Easy (Rev. B) | 12 May 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.