DRV8844
60-V, 2.5-A dual H-bridge motor driver with bipolar (+/-30v) supply & independent 1/2-bridge control
DRV8844
- Quad 1/2-H-Bridge DC Motor Driver
- Can Drive Four Solenoids, Two DC Motors, One Stepper Motor, or Other Loads
- Full Individual Half Bridge Control
- Low MOSFET On-Resistance
- 2.5-A Maximum Drive Current at 24 V, 25°C
- Floating Input Buffers Allow Dual (Bipolar) Supplies (up to ±30 V)
- Built-In 3.3-V, 10-mA LDO Regulator
- Industry Standard IN/IN Digital Control Interface
- 8-V to 60-V Operating Supply Voltage Range
- Outputs Can Be Connected in Parallel
- Thermally Enhanced Surface Mount Package
All trademarks are the property of their respective owners.
The DRV8844 provides four individually controllable 1/2-H-bridge drivers. It can be used to drive two DC motors, one stepper motor, four solenoids, or other loads. The output driver channel for each channel consists of N-channel power MOSFET’s configured in a 1/2-H-bridge configuration.
The DRV8844 can supply up to 2.5-A peak or 1.75-A RMS output current per channel (with proper PCB heatsinking at 24 V and 25°C) per H-bridge.
Separate inputs to independently control each 1/2-H-bridge are provided. To allow operation with split supplies, the logic inputs and nFAULT output are referenced to a separate floating ground pin.
Internal shutdown functions are provided for over current protection, short circuit protection, undervoltage lockout, and overtemperature.
The DRV8844 is available in a 28-pin HTSSOP package with PowerPAD (Eco-friendly: RoHS & no Sb/Br).
For all available packages, see the orderable addendum at the end of the data sheet.Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8844 Quad ½-H-Bridge Driver IC datasheet (Rev. D) | PDF | HTML | 04 May 2016 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | How to Drive Unipolar Stepper Motor with the DRV8xxx | PDF | HTML | 03 Dec 2021 | |
Application note | Best Practices for Board Layout of Motor Drivers (Rev. B) | PDF | HTML | 14 Oct 2021 | |
Application note | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 22 Jul 2021 | |
Application note | Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) | PDF | HTML | 19 Jan 2021 | |
Application note | PowerPAD™ Thermally Enhanced Package (Rev. H) | 06 Jul 2018 | ||
More literature | TM4C123x Stepper Motor Control Product Summary | 06 Jul 2015 | ||
EVM User's guide | DRV8844EVM Users Guide | 01 Aug 2012 | ||
Application note | Understanding Motor Driver Current Ratings | 06 Feb 2012 | ||
Application brief | PowerPAD™ Made Easy (Rev. B) | 12 May 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8844EVM — DRV8844 Evaluation Module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.